您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.RBISWP - 3 pieces ball valves with ISO mounting pad FULL BORE SW / SW LOCKABLE NP64 <2264> ND50 - NP40 > ND50 Stainless steel 316
FG INOX
Industry
Industrial valves
3 pieces ball valves with ISO mounting pad
Powered by
CAD模型選擇
{fginox/industrie/industrial_valves/3_pieces_ball_valves_with_iso_mounting_pad/i_rbiswp.prj},{NB=fginox_RBISWP32},{REF=RBISWP32},{DN=32},{SW=43.0},{D=32},{L=103.0},{X=150},{Y=66.5},{P=50},{M=M6},{WEIGHT=1.80},{NATURE=316},{PPATH=i_rbiswp/i_rbiswp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
[mm]
SW
[mm]
D
[mm]
L
[mm]
X
[mm]
Y
[mm]
P
[mm]
M
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - RBISWP12
RBISWP12
12
17.5
10
60.0
128
48.3
42
M5
0.55
316
FG INOX - RBISWP15
RBISWP15
15
21.5
15
75.0
128
48.3
42
M5
0.55
316
FG INOX - RBISWP20
RBISWP20
20
27.0
20
76.5
128
54.0
42
M5
0.75
316
FG INOX - RBISWP25
RBISWP25
25
34.0
25
86.2
150
57.5
50
M6
1.05
316
FG INOX - RBISWP32
RBISWP32
32
43.0
32
103.0
150
66.5
50
M6
1.80
316
FG INOX - RBISWP40
RBISWP40
40
48.5
38
118.0
184
77.3
70
M8
2.45
316
FG INOX - RBISWP50
RBISWP50
50
61.0
50
131.5
184
85.0
70
M8
3.90
316
FG INOX - RBISWP65
RBISWP65
65
76.5
63
185.0
325
122.0
102
M10
9.87
316
FG INOX - RBISWP80
RBISWP80
80
90.0
76
205.0
325
128.5
102
M10
13.18
316
FG INOX - RBISWP100
RBISWP100
100
114.5
100
240.0
325
158.0
125
M12
23.60
316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求