您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.FMR G - ISO Threaded unions Conical seat REDUCING BSP FEMALE / MALE MACHINED UNIONS Stainless steel 316L
FG INOX
Industry
ISO Threaded unions and accessories
Conical seat casting unions
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/conical_seat_machined_unions/i_fmr_g.prj},{NB=fginox_FMR2015G},{REF=FMR2015G},{DN=20-15},{G=3/4\"},{G1=1/2\"},{GX=26.441},{GX1=20.955},{L=57},{R=36},{S=36},{T=24},{WEIGHT=0.190},{NATURE=316L},{PPATH=i_fmr_g/i_fmr_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
G1
g
[mm]
L
[mm]
R
[mm]
S
[mm]
T
[mm]
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - FMR85G
FMR85G
8-5
1/4"
1/8"
38
17
21
11
0.040
316L
FG INOX - FMR128G
FMR128G
12-8
3/8"
1/4"
42
21
24
14
0.060
316L
FG INOX - FMR1512G
FMR1512G
15-12
1/2"
3/8"
49
27
30
18
0.110
316L
FG INOX - FMR2015G
FMR2015G
20-15
3/4"
1/2"
57
36
36
24
0.190
316L
FG INOX - FMR2520G
FMR2520G
25-20
1"
3/4"
66
37
46
30
0.315
316L
FG INOX - FMR3225G
FMR3225G
32-25
1"1/4
1"
70
46
55
38
0.420
316L
FG INOX - FMR4032G
FMR4032G
40-32
1"1/2
1"1/4
71
52
60
45
0.470
316L
FG INOX - FMR5040G
FMR5040G
50-40
2"
1"1/2
79
63
70
54
0.695
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.MFR_G - ISO Threaded unions Conical seat REDUCING BSP MALE / FEMALE MACH...
FG INOX
16.02.2017
I.LF_G - ISO Threaded unions Conical seat BW / FEMALE MACHINED UNIONS Stai...
FG INOX
16.02.2017
I.MF_G - ISO Threaded unions Conical seat MALE / FEMALE MACHINED UNIONS St...
FG INOX
16.02.2017
I.RFM_G - ISO Threaded unions and accessories Stainless steel 316L FEMALE /...
FG INOX
16.02.2017
I.FF_GM - ISO Threaded unions Conical seat Stainless steel 316 FEMALE / FE...
FG INOX
16.02.2017
I.MCL20_G - ISO Threaded unions Stainless steel 316L 200mm LONG BARREL NIPP...
FG INOX
16.02.2017
I.M_G316L - ISO Threaded unions and accessories BSP SEAMLESS COUPLINGS DIN ...
FG INOX
25.04.2023
I.MF_GM - ISO Threaded unions Conical seat Stainless steel 316 MALE / FEMA...
FG INOX
16.02.2017
I.FFR_G - ISO Threaded unions Conical seat REDUCING FEMALE / FEMALE MACHIN...
FG INOX
16.02.2017
I.MFP_G - ISO Threaded unions Flat seat machined BSP MALE / FEMALE Stainle...
FG INOX
16.02.2017
I.MMR_G - ISO Threaded unions Conical seat REDUCING BSP MALE / MALE MACHIN...
FG INOX
16.02.2017
I.TE_G - ISO Threaded unions and accessories FEMALE TEES Stainless steel 31...
FG INOX
16.02.2017
I.MM_G - ISO Threaded unions Conical seat MALE / MALE MACHINED UNIONS Stai...
FG INOX
16.02.2017
I.EM - ISO Threaded unions Stainless steel 316L WELDING NIPPLES
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求