您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.BM GC - ISO Threaded unions and accessories MACHINED HEXAGON HEAD BSPP MALE PLUGS Stainless steel 316L
FG INOX
Industry
ISO Threaded unions and accessories
Plugs and caps
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/plugs_and_caps/i_bm_gc.prj},{NB=fginox_BM15GC},{REF=BM15GC},{DN=15},{G=1/2\"},{GX=20.955},{L=18},{E=7},{H=27},{WEIGHT=0.060},{NATURE=316L},{EX=2},{GX2=19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
L
ⁿ/ₐ
E
ⁿ/ₐ
H
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - BM5GC
BM5GC
5
1/8"
16
5
14
0.015
316L
FG INOX - BM8GC
BM8GC
8
1/4"
13
5
17
0.020
316L
FG INOX - BM12GC
BM12GC
12
3/8"
15
5
24
0.035
316L
FG INOX - BM15GC
BM15GC
15
1/2"
18
7
27
0.060
316L
FG INOX - BM20GC
BM20GC
20
3/4"
22
7
32
0.090
316L
FG INOX - BM25GC
BM25GC
25
1"
27
7
38
0.195
316L
FG INOX - BM32GC
BM32GC
32
1"1/4
28
8
50
0.330
316L
FG INOX - BM40GC
BM40GC
40
1"1/2
30
9
60
0.680
316L
FG INOX - BM50GC
BM50GC
50
2"
34
11
70
0.825
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.4RBIF_G - Monobloc and 2 pieces ball valves 316 2 PIECES FEMALE / FEMALE ...
FG INOX
16.02.2017
I.EM - ISO Threaded unions Stainless steel 316L WELDING NIPPLES
FG INOX
16.02.2017
I.BM_G - ISO Threaded unions and accessories Plugs and caps MACHINED HEXAGO...
FG INOX
16.02.2017
I.BC_G - ISO Threaded unions and accessories Plugs and caps CASTED MALE SQU...
FG INOX
16.02.2017
I.RCAM - Quick couplings / Cam & groove adapters F - TYPE MALE ADAPTERS Sta...
FG INOX
16.02.2017
I.RCCC - Quick couplings / Cam & groove couplers C - TYPE HOSE END COUPLERS...
FG INOX
16.02.2017
I.JBMGC - ISO Threaded unions and accessories Gaskets for hexagon head BSPP...
FG INOX
16.02.2017
I.BM_GM - ISO Threaded unions and accessories Plugs and caps HEXAGON HEAD M...
FG INOX
16.02.2017
I.2BM - 3000 lbs Forged fittings NPT MALE HEXAGONAL PLUG Stainless steel 30...
FG INOX
16.02.2017
I.CMF_G - ISO Threaded unions and accessories 90° Elbows MALE / FEMALE Stai...
FG INOX
16.02.2017
I.M_G316L - ISO Threaded unions and accessories BSP SEAMLESS COUPLINGS DIN ...
FG INOX
25.04.2023
I.RMF_G - ISO Threaded unions and accessories Stainless steel 316L MALE / F...
FG INOX
16.02.2017
I.EF_G - ISO Threaded unions and accessories FEMALE HALF COUPLINGS Stainles...
FG INOX
16.02.2017
I.MH_G - ISO Threaded unions nipples Stainless steel 316 HEXAGON NIPPLES
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求