您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.ABE - Pressed lapped flanges BICHROMATED STEEL ADX DIN 2642 NP10
FG INOX
Industry
Flanges
Pressed lapped flanges
Powered by
CAD模型選擇
{fginox/industrie/flanges/pressed_lapped_flanges/i_abe.prj},{NB=fginox_ABE100},{REF=ABE100},{DN=100},{DXEXT=220},{E=4},{D=119},{B=23.0},{NBTROUS=8},{O=17.5},{C=180},{WEIGHT=1,6},{NATURE=ADX}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
DXEXT
ø Ext
ⁿ/ₐ
E
e
ⁿ/ₐ
D
d
ⁿ/ₐ
B
b
ⁿ/ₐ
NBTROUS
Nb trous
ⁿ/ₐ
O
o
ⁿ/ₐ
C
c
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - ABE15
ABE15
15
95
3
24
9.5
4
13.5
65
0,2
ADX
FG INOX - ABE20
ABE20
20
105
3
30
12.5
4
13.5
75
0,24
ADX
FG INOX - ABE25
ABE25
25
115
3
36
14.5
4
13.5
85
0,26
ADX
FG INOX - ABE32
ABE32
32
140
3
46
16.5
4
17.5
100
0,45
ADX
FG INOX - ABE40
ABE40
40
150
3
54
17.5
4
17.5
110
0,65
ADX
FG INOX - ABE50
ABE50
50
165
3
65
19.5
4
17.5
125
0,8
ADX
FG INOX - ABE65
ABE65
65
185
3
81
21.0
4
17.5
145
0,95
ADX
FG INOX - ABE80
ABE80
80
200
4
94
21.0
8
17.5
160
1,38
ADX
FG INOX - ABE100
ABE100
100
220
4
119
23.0
8
17.5
180
1,6
ADX
FG INOX - ABE125
ABE125
125
250
5
145
24.0
8
17.5
210
2
ADX
FG INOX - ABE150
ABE150
150
285
5
174
26.0
8
21.5
240
2,6
ADX
FG INOX - ABE200
ABE200
200
340
6
225
29.0
8
21.5
295
3,2
ADX
FG INOX - ABE250
ABE250
250
395
6
280
32.0
12
21.5
350
4,4
ADX
FG INOX - ABE300
ABE300
300
445
6
330
35.0
12
21.5
400
5,8
ADX
FG INOX - ABE350
ABE350
350
505
8
362
35.0
16
22.0
460
9,09
ADX
FG INOX - ABE400
ABE400
400
565
8
413
35.0
16
26.0
515
10,72
ADX
FG INOX - ABE450
ABE450
450
615
8
465
40.0
20
26.0
565
13,8
ADX
FG INOX - ABE500
ABE500
500
670
8
517
40.0
20
26.0
620
15,6
ADX
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.2CM_I - ISO Welding collars PRESSED 2mm or 3mm THICKNESS Stainless steel ...
FG INOX
23.07.2019
Butt welding Collar, Aluminium acc. to EN 485, EN AW 5754-0/H112, seamless,...
Huelsen
10.02.2021
I.2BE - Pressed lapped flanges DIN 2642 NP10 Stainless steel 304 or 316
FG INOX
25.04.2023
I.JB - SEALS FOR FLANGES NFE 29.900.2 GRAPHOIL - PTFE - CSA 120 - CSA 25 - ...
FG INOX
16.02.2017
Model 5647 - Pressed ISO collar, thickness 4 mm - type 33 - Stainless steel...
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
I.23DR_I - ISO Welding bends WELDED BENDS 3D Stainless steel 304L or 316L
FG INOX
16.02.2017
Model 5630 - ISO pipe cap, thickness 3 mm - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
V.2H_E - Machine screws FULLY THREADED HEXAGON HEAD SCREWS DIN 933 NFE 27-3...
FG INOX
25.04.2023
Model 5623 - ISO pulled tee - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5642 - ISO reduce tee without sleeve, thickness 2 mm - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Model 5711a - Lapped flange (pressed) - Bichromated steel A37
BENE INOX - Stainless steel valves, pipes and fittings
14.05.2024
Butt welding Collar, Aluminium acc. to EN 485, EN AW 1050A, seamless, PN10,...
Huelsen
10.02.2021
I.2R_I - ISO WELDED CONCENTRIC reducers Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2BT1040 - Flat flanges LAPPED FLANGES NP10/40 Stainless steel 304L or 316...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求