您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2LR 40S - ANSI WELDED SCH40S BENDS Stainless steel 304L or 316L
FG INOX
Industry
Welding accessories
ISO, Metric, ANSI Welding bends
Powered by
CAD模型選擇
{fginox/industrie/welding_accessories/iso_metric_ansi_welding_bends/i_2lr_40s.prj},{NB=fginox_2LR219S40},{REF=2LR219S40},{DN=8\"},{D=219.1},{R=305},{E=8.18},{WEIGHT=20.100},{NATURE=304L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
D
ø
ⁿ/ₐ
R
ⁿ/ₐ
E
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2LR21S40
2LR21S40
1/2"
21.3
38
2.77
0.078
304L
FG INOX - 2LR26S40
2LR26S40
3/4"
26.7
38
2.87
0.103
304L
FG INOX - 2LR33S40
2LR33S40
1"
33.4
38
3.38
0.154
304L
FG INOX - 2LR42S40
2LR42S40
1"1/4
42.2
48
3.56
0.260
304L
FG INOX - 2LR48S40
2LR48S40
1"1/2
48.3
57
3.68
0.368
304L
FG INOX - 2LR60S40
2LR60S40
2"
60.3
76
3.91
0.652
304L
FG INOX - 2LR73S40
2LR73S40
2"1/2
73.0
95
5.16
1.370
304L
FG INOX - 2LR88S40
2LR88S40
3"
88.9
114
5.49
2.040
304L
FG INOX - 2LR114S40
2LR114S40
4"
114.3
152
6.02
3.840
304L
FG INOX - 2LR141S40
2LR141S40
5"
141.3
190
6.55
6.480
304L
FG INOX - 2LR168S40
2LR168S40
6"
168.3
229
7.11
9.940
304L
FG INOX - 2LR219S40
2LR219S40
8"
219.1
305
8.18
20.100
304L
FG INOX - 4LR21S40
4LR21S40
1/2"
21.3
38
2.77
0.078
316L
FG INOX - 4LR26S40
4LR26S40
3/4"
26.7
38
2.87
0.103
316L
FG INOX - 4LR33S40
4LR33S40
1"
33.4
38
3.38
0.154
316L
FG INOX - 4LR42S40
4LR42S40
1"1/4
42.2
48
3.56
0.260
316L
FG INOX - 4LR48S40
4LR48S40
1"1/2
48.3
57
3.68
0.368
316L
FG INOX - 4LR60S40
4LR60S40
2"
60.3
76
3.91
0.652
316L
FG INOX - 4LR73S40
4LR73S40
2"1/2
73.0
95
5.16
1.370
316L
FG INOX - 4LR88S40
4LR88S40
3"
88.9
114
5.49
2.040
316L
FG INOX - 4LR114S40
4LR114S40
4"
114.3
152
6.02
3.840
316L
FG INOX - 4LR141S40
4LR141S40
5"
141.3
190
6.55
6.480
316L
FG INOX - 4LR168S40
4LR168S40
6"
168.3
229
7.11
9.940
316L
FG INOX - 4LR219S40
4LR219S40
8"
219.1
305
8.18
20.100
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.2LR_10S - ANSI WELDED SCH10S BENDS Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2TS_S40 - ANSI WELDED SCH40S TEES Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2LE_S40 - ANSI Seamless welding SCH40S BENDS Stainless steel 304L or 316L
FG INOX
16.02.2017
I.43DR45_I - ISO WELDED BENDS 3D 45° Stainless steel 316L
FG INOX
16.02.2017
I.4RBRF - MONOBLOC BSP FEMALE / FEMALE REDUCE BORE 800 LBS NP 55 Stainless ...
FG INOX
16.02.2017
I.2STUBA_S40 - ANSI Stub ends welding collars SCH40S Stainless steel 304L o...
FG INOX
16.02.2017
A.4CCT - CLAMP FERRULES Stainless steel 316L
FG INOX
16.02.2017
A.4CCTC - CLAMP Fittings SHANKED CLAMP FERRULES Stainless steel 316L
FG INOX
16.02.2017
I.2LE_S10 - ANSI Seamless welding SCH10S BENDS Stainless steel 304L or 316L
FG INOX
16.02.2017
I.23DR_I - ISO Welding bends WELDED BENDS 3D Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2LE_S80 - ANSI Seamless welding SCH80S BENDS Stainless steel 304L or 316L
FG INOX
16.02.2017
I.23DE_I - ISO SEAMLESS BENDS 3D Stainless steel 304L or 316L
FG INOX
16.02.2017
I.AMF_G - ISO Threaded unions and accessories Stainless steel 316L BSP FEMA...
FG INOX
16.02.2017
I.EM - ISO Threaded unions Stainless steel 316L WELDING NIPPLES
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求