您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2LL - LARGE LARGE STAMPED WASHERS NFE 25-513LL Inox A2 / S.S 304 ou Inox A4 / S.S 316
FG INOX
Stainless steel fasteners
Stainless steel washers
Flat stamped washers
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/stainless_steel_washers/flat_stamped_washers/v_2ll.prj},{NB=fginox_2LL22},{REF=2LL22},{D1=23.00},{D2=65},{E=3.0},{FI=M22},{NATURE=A2 / S.S 304},{BO=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
E
ⁿ/ₐ
FI
Ø
ⁿ/ₐ
NATURE
Nature Inox
ⁿ/ₐ
BO
Presentation
ⁿ/ₐ
FG INOX - 2LL3
2LL3
3.25
14
0.8
M3
A2 / S.S 304
200
FG INOX - 2LL4
2LL4
4.25
16
0.8
M4
A2 / S.S 304
200
FG INOX - 2LL5
2LL5
5.25
20
1.0
M5
A2 / S.S 304
200
FG INOX - 2LL6
2LL6
6.25
24
1.2
M6
A2 / S.S 304
200
FG INOX - 2LL8
2LL8
8.25
30
1.5
M8
A2 / S.S 304
200
FG INOX - 2LL10
2LL10
10.25
36
2.0
M10
A2 / S.S 304
100
FG INOX - 2LL12
2LL12
12.50
40
2.5
M12
A2 / S.S 304
100
FG INOX - 2LL14
2LL14
14.50
45
2.5
M14
A2 / S.S 304
100
FG INOX - 2LL16
2LL16
16.50
50
3.0
M16
A2 / S.S 304
100
FG INOX - 2LL18
2LL18
19.00
55
3.0
M18
A2 / S.S 304
100
FG INOX - 2LL20
2LL20
21.00
60
3.0
M20
A2 / S.S 304
100
FG INOX - 2LL22
2LL22
23.00
65
3.0
M22
A2 / S.S 304
1
FG INOX - 2LL24
2LL24
25.00
70
4.0
M24
A2 / S.S 304
1
FG INOX - 4LL4
4LL4
4.25
16
0.8
M4
A4 / S.S 316
200
FG INOX - 4LL5
4LL5
5.25
20
1.0
M5
A4 / S.S 316
200
FG INOX - 4LL6
4LL6
6.25
24
1.2
M6
A4 / S.S 316
200
FG INOX - 4LL8
4LL8
8.25
30
1.5
M8
A4 / S.S 316
200
FG INOX - 4LL10
4LL10
10.25
36
2.0
M10
A4 / S.S 316
100
FG INOX - 4LL12
4LL12
12.50
40
2.5
M12
A4 / S.S 316
100
FG INOX - 4LL14
4LL14
14.50
45
2.5
M14
A4 / S.S 316
100
FG INOX - 4LL16
4LL16
16.50
50
3.0
M16
A4 / S.S 316
100
FG INOX - 4LL18
4LL18
19.00
55
3.0
M18
A4 / S.S 316
100
FG INOX - 4LL20
4LL20
21.00
60
3.0
M20
A4 / S.S 316
100
FG INOX - 4LL22
4LL22
23.00
65
3.0
M22
A4 / S.S 316
1
FG INOX - 4LL24
4LL24
25.00
70
4.0
M24
A4 / S.S 316
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V.2M - MEDIUM SIZED STAMPED WASHERS NFE 25-513M Inox A2 / S.S 304 or Inox A...
FG INOX
16.02.2017
V.4H_E - Machine screws FULLY THREADED HEXAGON HEAD SCREWS DIN 933 NFE 27-3...
FG INOX
25.04.2023
V.2HU - HEXAGON FULL NUTS HU DIN 934 NFE 27-411 Inox A2 / S.S 304 or Inox A...
FG INOX
25.04.2023
V.2L - LARGE STAMPED WASHERS NFE 25-513L Inox A2 / S.S 304 or Inox A4 / S.S...
FG INOX
16.02.2017
V.2Z - SMALL STAMPED WASHERS NFE 25-513Z Inox A2 / S.S 304 or Inox A4 / S.S...
FG INOX
16.02.2017
DIN 125 A - Stainless steel A2
Böllhoff
26.10.2021
I.MH_G - ISO Threaded unions nipples Stainless steel 316 HEXAGON NIPPLES
FG INOX
16.02.2017
PLAIN WASHER M8 UNI6952
FM
27.07.2022
DIN 982 - Prevailing torque type hexagon nuts with non-metalic insert, high...
Chinese Manufacturers
27.05.2014
Model 70500 - Plain washer normal type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
I.4CSEI - ROUND PIPE HOLDERS 2 pieces WITH RUBBER PROTECTION Stainless stee...
FG INOX
16.02.2017
CH_KGB BOLT - Mounting Bolt
SMC
28.09.2023
Reference 64604 - Hexagon domed welded cap nut DIN 1587 - Stainless steel A...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Model 70606 - Plain washer large type NFE 25513 100 HV - Zinc platted 200 ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求