您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
A.4CCTC - CLAMP Fittings SHANKED CLAMP FERRULES Stainless steel 316L
FG INOX
Food industry
CLAMP Range
CLAMP Fittings
Powered by
CAD模型選擇
{fginox/agro_alimentaire/clamp_range/clamp_fittings/a_4cctc.prj},{NB=fginox_4CCTC38},{REF=4CCTC38},{DX=38},{A=50.5},{L=50},{WEIGHT=0.079},{NATURE=316L},{L1=50.000},{L2=3.000},{L3=5.000},{NR=5.000},{L4=6.000},{D1=35.000},{D2=50.500},{D3=38.200},{D4=37.000},{LX1=1.800},{DX1=40.000},{DX2=45.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Reference
ⁿ/ₐ
DX
ø
ⁿ/ₐ
A
ⁿ/ₐ
L
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 4CCTC21
4CCTC21
21
34.0
43
0.043
316L
FG INOX - 4CCTC25
4CCTC25
25
50.5
43
0.085
316L
FG INOX - 4CCTC26
4CCTC26
27
50.5
43
0.088
316L
FG INOX - 4CCTC33
4CCTC33
34
50.5
50
0.087
316L
FG INOX - 4CCTC38
4CCTC38
38
50.5
50
0.079
316L
FG INOX - 4CCTC42
4CCTC42
42
50.5
50
0.087
316L
FG INOX - 4CCTC48
4CCTC48
48
64.0
60
0.140
316L
FG INOX - 4CCTC51
4CCTC51
51
64.0
60
0.120
316L
FG INOX - 4CCTC60
4CCTC60
60
77.5
60
0.178
316L
FG INOX - 4CCTC63
4CCTC63
64
77.5
80
0.174
316L
FG INOX - 4CCTC76
4CCTC76
76
91.0
80
0.250
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求