您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
A.2SMSVPLM - Valves SMS BW / MALE BUTTERFLY VALVES Stainless steel 304L or 316L Delivery with silicons sleeves and whitout handle
FG INOX
Food industry
Valves food industry
SMS Valves
Powered by
CAD模型選擇
{fginox/agro_alimentaire/valves_food_industry/sms_valves/a_2smsvplm.prj},{NB=fginox_2SMSVPLM104},{REF=2SMSVPLM104},{DX=104},{H1=157},{I=88},{D=125x4F\"},{H=101.6},{WEIGHT=2.38},{NATURE=304},{PPATH=a_2smsvplm/a_2smsvplm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
DX
ø
ⁿ/ₐ
H1
h
ⁿ/ₐ
I
ⁿ/ₐ
D
ⁿ/ₐ
H
ⁿ/ₐ
WEIGHT
Weight
ⁿ/ₐ
NATURE
Nature
ⁿ/ₐ
FG INOX - 2SMSVPLM25
2SMSVPLM25
25
79
68
40x6F"
61.0
0.81
304
FG INOX - 2SMSVPLM38
2SMSVPLM38
38
85
76
60x6F"
64.3
0.88
304
FG INOX - 2SMSVPLM51
2SMSVPLM51
51
105
80
70x6F"
74.3
1.23
304
FG INOX - 2SMSVPLM63
2SMSVPLM63
63
112
80
85x6F"
77.6
1.48
304
FG INOX - 2SMSVPLM76
2SMSVPLM76
76
125
82
98x6F"
84.3
1.88
304
FG INOX - 2SMSVPLM104
2SMSVPLM104
104
157
88
125x4F"
101.6
2.38
304
FG INOX - 4SMSVPLM25
4SMSVPLM25
25
79
68
40x6F"
61.0
0.81
316L
FG INOX - 4SMSVPLM38
4SMSVPLM38
38
85
76
60x6F"
64.3
0.88
316L
FG INOX - 4SMSVPLM51
4SMSVPLM51
51
105
80
70x6F"
74.3
1.23
316L
FG INOX - 4SMSVPLM63
4SMSVPLM63
63
112
80
85x6F"
77.6
1.48
316L
FG INOX - 4SMSVPLM76
4SMSVPLM76
76
125
82
98x6F"
84.3
1.88
316L
FG INOX - 4SMSVPLM104
4SMSVPLM104
104
157
88
125x4F"
101.6
2.38
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求