您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2HU - HEXAGON FULL NUTS HU DIN 934 NFE 27-411 Inox A2 / S.S 304 or Inox A4 / S.S 316
FG INOX
Stainless steel fasteners
Nuts
Nuts
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/nuts/nuts/v_2hu.prj},{NB=fginox_2HU52},{H=40.40},{P=80.0},{PAS=5.00},{D=M52},{NATURE=A2 / S.S 304},{BOITAGE=-},{DX=52.0},{DX1=52}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
H
H min
[mm]
P
p
[mm]
PAS
[mm]
D
d
ⁿ/ₐ
NATURE
Nature
ⁿ/ₐ
BOITAGE
Presentation
ⁿ/ₐ
FG INOX - 2HU1.6
2HU1.6
1.05
3.2
0.35
M1.6
A2 / S.S 304
-
FG INOX - 2HU2
2HU2
1.35
4.0
0.40
M2
A2 / S.S 304
200
FG INOX - 2HU25
2HU25
1.75
5.0
0.45
M2.5
A2 / S.S 304
-
FG INOX - 2HU3
2HU3
2.15
5.5
0.50
M3
A2 / S.S 304
200
FG INOX - 2HU35
2HU35
2.55
6.0
0.60
M3.5
A2 / S.S 304
-
FG INOX - 2HU4
2HU4
2.90
7.0
0.70
M4
A2 / S.S 304
200
FG INOX - 2HU5
2HU5
3.70
8.0
0.80
M5
A2 / S.S 304
200
FG INOX - 2HU6
2HU6
4.70
10.0
1.00
M6
A2 / S.S 304
200
FG INOX - 2HU8
2HU8
6.14
13.0
1.25
M8
A2 / S.S 304
200
FG INOX - 2HU10
2HU10
7.64
17.0
1.50
M10
A2 / S.S 304
100
FG INOX - 2HU12
2HU12
9.64
19.0
1.75
M12
A2 / S.S 304
100
FG INOX - 2HU14
2HU14
10.30
22.0
2.00
M14
A2 / S.S 304
100
FG INOX - 2HU16
2HU16
12.30
24.0
2.00
M16
A2 / S.S 304
100
FG INOX - 2HU18
2HU18
14.30
27.0
2.50
M18
A2 / S.S 304
100
FG INOX - 2HU20
2HU20
14.90
30.0
2.50
M20
A2 / S.S 304
100
FG INOX - 2HU22
2HU22
16.90
32.0
2.50
M22
A2 / S.S 304
-
FG INOX - 2HU24
2HU24
17.70
36.0
3.00
M24
A2 / S.S 304
-
FG INOX - 2HU27
2HU27
20.70
41.0
3.00
M27
A2 / S.S 304
-
FG INOX - 2HU30
2HU30
22.70
46.0
3.50
M30
A2 / S.S 304
-
FG INOX - 2HU33
2HU33
24.70
50.0
3.50
M33
A2 / S.S 304
-
FG INOX - 2HU36
2HU36
27.40
55.0
4.00
M36
A2 / S.S 304
-
FG INOX - 2HU39
2HU39
29.40
60.0
4.00
M39
A2 / S.S 304
-
FG INOX - 2HU42
2HU42
32.40
65.0
4.50
M42
A2 / S.S 304
-
FG INOX - 2HU45
2HU45
34.40
70.0
4.50
M45
A2 / S.S 304
-
FG INOX - 2HU48
2HU48
36.40
75.0
5.00
M48
A2 / S.S 304
-
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V.2M - MEDIUM SIZED STAMPED WASHERS NFE 25-513M Inox A2 / S.S 304 or Inox A...
FG INOX
16.02.2017
V.2H_E - Machine screws FULLY THREADED HEXAGON HEAD SCREWS DIN 933 NFE 27-3...
FG INOX
25.04.2023
V.2TIGE - Threaded rods DIN 975 Inox A2 / S.S 304 or Inox A4 / S.S 316
FG INOX
25.04.2023
V.2W - SPRING LOCK WASHERS DIN127B Inox A2 / S.S 304 ou Inox A4 / S.S 316
FG INOX
25.04.2023
V.2CHC - Machine screws HEXAGON SOCKET HEAD CAPSCREWS DIN 912 NFE 27-161 In...
FG INOX
25.04.2023
V.2Z - SMALL STAMPED WASHERS NFE 25-513Z Inox A2 / S.S 304 or Inox A4 / S.S...
FG INOX
16.02.2017
V.2L - LARGE STAMPED WASHERS NFE 25-513L Inox A2 / S.S 304 or Inox A4 / S.S...
FG INOX
16.02.2017
V.2HM - HEXAGON THIN FULL NUTS HM Din 493 NFE 27-411 Inox A2 / S.S 304 or I...
FG INOX
25.04.2023
V.2LL - LARGE LARGE STAMPED WASHERS NFE 25-513LL Inox A2 / S.S 304 ou Inox ...
FG INOX
16.02.2017
V.4H_E - Machine screws FULLY THREADED HEXAGON HEAD SCREWS DIN 933 NFE 27-3...
FG INOX
25.04.2023
V.2125 - FLAT STAMPED WASHERS DIN 125 Inox A2 / S.S 304 ou Inox A4 / S.S 31...
FG INOX
25.04.2023
Reference 72031 - Rondelle à denture extérieure chevauchante AZ - DIN 6798 ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
V.2HU_PF - HEXAGON FINE THREAD NUTS DIN 934 Inox A2 / S.S 304 or Inox A4 / ...
FG INOX
25.04.2023
V.2HU_ISO - HEXAGON NUTS HU NEW STANDARD ISO 4032 Inox A2 / S.S 304 or Inox...
FG INOX
25.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求