目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2HC C - Machine screws HEXAGON SOCKET SET SCREWS CUP POINT DIN 916 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Fasteners
Machine screws
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/fasteners/machine_screws/v_2hc_c.prj},{NB=fginox_2HC645C},{D=6.0},{L=45},{DP=2.75},{P=2/3.50},{PAS=1.00},{S=3.0},{PX=3.500},{DX=6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
d
[mm]
L
[mm]
DP
[mm]
P
[mm]
PAS
[mm]
S
[mm]
FG INOX - 2HC23C
2HC23C
2.0
3
0.75
0.80/1.70
0.40
0.9
FG INOX - 2HC24C
2HC24C
2.0
4
0.75
0.80/1.70
0.40
0.9
FG INOX - 2HC25C
2HC25C
2.0
5
0.75
0.80/1.70
0.40
0.9
FG INOX - 2HC26C
2HC26C
2.0
6
0.75
0.80/1.70
0.40
0.9
FG INOX - 2HC28C
2HC28C
2.0
8
0.75
0.80/1.70
0.40
0.9
FG INOX - 2HC210C
2HC210C
2.0
10
0.75
0.80/1.70
0.40
0.9
FG INOX - 2HC212C
2HC212C
2.0
12
0.75
0.80/1.70
0.40
0.9
FG INOX - 2HC216C
2HC216C
2.0
16
0.75
0.80/1.70
0.40
0.9
FG INOX - 2HC253C
2HC253C
2.5
3
0.95
1.20/2
0.45
1.3
FG INOX - 2HC254C
2HC254C
2.5
4
0.95
1.20/2
0.45
1.3
FG INOX - 2HC255C
2HC255C
2.5
5
0.95
1.20/2
0.45
1.3
FG INOX - 2HC256C
2HC256C
2.5
6
0.95
1.20/2
0.45
1.3
FG INOX - 2HC258C
2HC258C
2.5
8
0.95
1.20/2
0.45
1.3
FG INOX - 2HC2510C
2HC2510C
2.5
10
0.95
1.20/2
0.45
1.3
FG INOX - 2HC2512C
2HC2512C
2.5
12
0.95
1.20/2
0.45
1.3
FG INOX - 2HC2516C
2HC2516C
2.5
16
0.95
1.20/2
0.45
1.3
FG INOX - 2HC33C
2HC33C
3.0
3
1.15
1.20/2
0.50
1.5
FG INOX - 2HC34C
2HC34C
3.0
4
1.15
1.20/2
0.50
1.5
FG INOX - 2HC35C
2HC35C
3.0
5
1.15
1.20/2
0.50
1.5
FG INOX - 2HC36C
2HC36C
3.0
6
1.15
1.20/2
0.50
1.5
FG INOX - 2HC38C
2HC38C
3.0
8
1.15
1.20/2
0.50
1.5
FG INOX - 2HC310C
2HC310C
3.0
10
1.15
1.20/2
0.50
1.5
FG INOX - 2HC312C
2HC312C
3.0
12
1.15
1.20/2
0.50
1.5
FG INOX - 2HC316C
2HC316C
3.0
16
1.15
1.20/2
0.50
1.5
FG INOX - 2HC320C
2HC320C
3.0
20
1.15
1.20/2
0.50
1.5
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求