您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2FDA - Marine hardware, closing fittings Pins, rivets, circlips, locking tabs STRAIGHT AND ANGLE LOCKING TABWASHERS 2 TABS NFE 27-614 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Marine Hardware, Closing fittings
Pins, rivets, circlips, locking tabs
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/marine_hardware_closing_fittings/pins_rivets_circlips_locking_tabs/v_2fda.prj},{NB=fginox_2FDA30},{REF=2FDA30},{D=33.0},{B=55},{CMIN=60},{E=38},{EP=1.5},{F=26},{DI=30},{NATURE=Straight INOX A2 / S.S. 304},{ST=NFE 27-614}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
[mm]
B
[mm]
CMIN
C min
[mm]
E
[mm]
EP
[mm]
F
[mm]
DI
Diam.
[mm]
NATURE
Nature
ⁿ/ₐ
ST
Standard
ⁿ/ₐ
FG INOX - 2FDA5
2FDA5
5.5
10
13
7
0.5
5
5
Straight INOX A2 / S.S. 3...
NFE 27-614
FG INOX - 2FDA6
2FDA6
7.0
16
16
8
0.5
6
6
Straight INOX A2 / S.S. 3...
NFE 27-614
FG INOX - 2FDA8
2FDA8
9.0
20
18
11
1.0
8
8
Straight INOX A2 / S.S. 3...
NFE 27-614
FG INOX - 2FDA10
2FDA10
11.0
25
23
14
1.0
9
10
Straight INOX A2 / S.S. 3...
NFE 27-614
FG INOX - 2FDA12
2FDA12
14.0
28
25
17
1.0
12
12
Straight INOX A2 / S.S. 3...
NFE 27-614
FG INOX - 2FDA14
2FDA14
16.0
30
28
19
1.0
13
14
Straight INOX A2 / S.S. 3...
NFE 27-614
FG INOX - 2FDA16
2FDA16
18.0
34
32
21
1.0
15
16
Straight INOX A2 / S.S. 3...
NFE 27-614
FG INOX - 2FDA18
2FDA18
20.0
36
36
23
1.0
16
18
Straight INOX A2 / S.S. 3...
NFE 27-614
FG INOX - 2FDA20
2FDA20
22.0
40
40
26
1.0
18
20
Straight INOX A2 / S.S. 3...
NFE 27-614
FG INOX - 2FDA22
2FDA22
24.0
42
45
28
1.0
20
22
Straight INOX A2 / S.S. 3...
NFE 27-614
FG INOX - 2FDA24
2FDA24
27.0
45
48
31
1.5
22
24
Straight INOX A2 / S.S. 3...
NFE 27-614
FG INOX - 2FDA27
2FDA27
30.0
48
55
34
1.5
24
27
Straight INOX A2 / S.S. 3...
NFE 27-614
FG INOX - 2FDA30
2FDA30
33.0
55
60
38
1.5
26
30
Straight INOX A2 / S.S. 3...
NFE 27-614
FG INOX - 2FEA5
2FEA5
5.5
10
13
7
0.5
5
5
Angle INOX A2 / S.S. 304
NFE 27-614
FG INOX - 2FEA6
2FEA6
7.0
16
16
8
0.5
6
6
Angle INOX A2 / S.S. 304
NFE 27-614
FG INOX - 2FEA8
2FEA8
9.0
20
18
11
1.0
8
8
Angle INOX A2 / S.S. 304
NFE 27-614
FG INOX - 2FEA10
2FEA10
11.0
25
23
14
1.0
9
10
Angle INOX A2 / S.S. 304
NFE 27-614
FG INOX - 2FEA12
2FEA12
14.0
28
25
17
1.0
12
12
Angle INOX A2 / S.S. 304
NFE 27-614
FG INOX - 2FEA14
2FEA14
16.0
30
28
19
1.0
13
14
Angle INOX A2 / S.S. 304
NFE 27-614
FG INOX - 2FEA16
2FEA16
18.0
34
32
21
1.0
15
16
Angle INOX A2 / S.S. 304
NFE 27-614
FG INOX - 2FEA18
2FEA18
20.0
36
36
23
1.0
16
18
Angle INOX A2 / S.S. 304
NFE 27-614
FG INOX - 2FEA20
2FEA20
22.0
40
40
26
1.0
18
20
Angle INOX A2 / S.S. 304
NFE 27-614
FG INOX - 2FEA22
2FEA22
24.0
42
45
28
1.0
20
22
Angle INOX A2 / S.S. 304
NFE 27-614
FG INOX - 2FEA24
2FEA24
27.0
45
48
31
1.5
22
24
Angle INOX A2 / S.S. 304
NFE 27-614
FG INOX - 2FEA27
2FEA27
30.0
48
55
34
1.5
24
27
Angle INOX A2 / S.S. 304
NFE 27-614
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 61310 - Butterfly valve with plain ends - EPDM gasket - Stainless ste...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
V.ACCACP - Marine hardware, closing fittings WIRE ROPE Inox A4 / S.S 316
FG INOX
16.02.2017
03096-15 - Wire cables with end piece
norelem
30.05.2024
V.FERMPSPL - Marine hardware, closing fittings LONG SOLDERING HINGES Inox A...
FG INOX
16.02.2017
V.ACCAEOSP - Marine hardware, closing fittings EYE TERMINALS Inox A4 / S.S ...
FG INOX
16.02.2017
V.2CFT - Marine hardware, closing fittings RIGHT HANDED TURNBUCKLE HOOKS In...
FG INOX
16.02.2017
I.2ETR_M - Pipe U bolts METRIC - PIPE U BOLTS Delivered with 2 nuts Stainle...
FG INOX
16.02.2017
I.2ETR_I - Pipe U bolts ISO - PIPE U BOLTS Delivered with 2 nuts Stainless ...
FG INOX
16.02.2017
V.ACCACCP - Marine hardware, closing fittings WIRE THIMBLE Inox A2 / S.S 30...
FG INOX
16.02.2017
E12706 - Damping magnets
ifm_electronic
27.06.2024
V.2GC - Marine hardware, closing fittings Pins, rivets, circlips, locking t...
FG INOX
25.04.2023
V.2LL - LARGE LARGE STAMPED WASHERS NFE 25-513LL Inox A2 / S.S 304 ou Inox ...
FG INOX
16.02.2017
I.MAIPI100 - Measuring instrumentation Pressure gauges ND 100 DIAL LIQUID F...
FG INOX
16.02.2017
V.2GB - Marine hardware, closing fittings Pins, rivets, circlips, locking t...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求