您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2EXC M - Metric WELDED ECCENTRIC reducers Stainless steel 304L or 316L
FG INOX
Industry
Welding accessories
ISO, Metric, ANSI Reducers
Powered by
CAD模型選擇
{fginox/industrie/welding_accessories/iso_metric_ansi_reducers/i_2exc_m.prj},{NB=fginox_2EXC354304},{D1=354},{D2=304},{L=150},{E=2},{WEIGHT=2.5},{NATURE=304L}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
D/d
[mm]
L
[mm]
E
e
[mm]
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2EXC5424
2EXC5424
54/24
90
2
0.18
304L
FG INOX - 2EXC5434
2EXC5434
54/34
60
2
0.13
304L
FG INOX - 2EXC5444
2EXC5444
54/44
30
2
0.08
304L
FG INOX - 2EXC6444
2EXC6444
64/44
60
2
0.15
304L
FG INOX - 2EXC6454
2EXC6454
64/54
30
2
0.07
304L
FG INOX - 2EXC6944
2EXC6944
69/44
75
2
0.21
304L
FG INOX - 2EXC6954
2EXC6954
69/54
45
2
0.13
304L
FG INOX - 2EXC7444
2EXC7444
74/44
90
2
0.26
304L
FG INOX - 2EXC7454
2EXC7454
74/54
60
2
0.18
304L
FG INOX - 2EXC7464
2EXC7464
74/64
30
2
0.1
304L
FG INOX - 2EXC8444
2EXC8444
84/44
120
2
0.41
304L
FG INOX - 2EXC8454
2EXC8454
84/54
90
2
0.32
304L
FG INOX - 2EXC8464
2EXC8464
84/64
60
2
0.22
304L
FG INOX - 2EXC8469
2EXC8469
84/69
45
2
0.16
304L
FG INOX - 2EXC8474
2EXC8474
84/74
30
2
0.11
304L
FG INOX - 2EXC10454
2EXC10454
104/54
150
2
0.6
304L
FG INOX - 2EXC10469
2EXC10469
104/69
105
2
0.46
304L
FG INOX - 2EXC10474
2EXC10474
104/74
90
2
0.4
304L
FG INOX - 2EXC10484
2EXC10484
104/84
60
2
0.26
304L
FG INOX - 2EXC12974
2EXC12974
129/74
165
2
1.05
304L
FG INOX - 2EXC12984
2EXC12984
129/84
135
2
0.75
304L
FG INOX - 2EXC129104
2EXC129104
129/104
75
2
0.4
304L
FG INOX - 2EXC15484
2EXC15484
154/84
210
2
1.3
304L
FG INOX - 2EXC154104
2EXC154104
154/104
150
2
1.05
304L
FG INOX - 2EXC154129
2EXC154129
154/129
75
2
0.49
304L
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.2EXC_I - Metric WELDED ECCENTRIC reducers Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2R_I - ISO WELDED CONCENTRIC reducers Stainless steel 304L or 316L
FG INOX
16.02.2017
A.4SMSEXCPD - SMS WELDING ECCENTRIC REDUCERS PLAIN ENDS Stainless steel 316...
FG INOX
16.02.2017
Model 5637 - ISO eccentric reducer, thickness 3 mm - Stainless steel 1.4307...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
I.2BO - 3000 lbs Forged fittings NPT Unions and accessories NPT WELDING BOS...
FG INOX
16.02.2017
I.2TS_S40E - ANSI Seamless welding tees SEAMLESS SCH40S TEES Stainless stee...
FG INOX
16.02.2017
Modèle 62259 - Eccentric reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
I.2R_S10E - ANSI SEAMLESS CONCENTRIC reducers SCH10S Stainless steel 304L o...
FG INOX
16.02.2017
535-00 - Flanged spigot fitting- BAIO® system
HAWLE
23.02.2024
I.2R_M - Metric WELDED CONCENTRIC reducers Stainless steel 304L or 316L
FG INOX
16.02.2017
A.4CCT - CLAMP FERRULES Stainless steel 316L
FG INOX
16.02.2017
Model 5619 - ISO eccentric reducer, thickness 2 mm - Stainless steel 1.4307...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Reducer Eccentric
Alfa Laval
21.01.2021
3.2.2 ISO - STERI-Red© E DIN 11865-RE
KST
05.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求