您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
FCB - Metric Series - Drawn Cup Roller Clutches And Bearing Assemblies
Jtekt North America
Needle Roller Bearings
Drawn Cup Roller Clutches
Powered by
CAD模型選擇
{jtekt/needle_roller_bearings/drawn_cup_roller_clutches/fcb_asmtab.prj},{NB=FCB-10},{DESIGNATION=FCB-10},{SHAFTMM=10},{FWMM=10},{DMM=16},{CMM=20},{ZMM=25},{RGMM=15.980},{CLPMM=9.998},{COBGPMM=10.005},{BNGPMM=10.033},{SMAXMM=10.000},{SMINMM=9.994},{HMAXMM=15.991},{HMINMM=15.980},{RD=2.250},{RL=8.6},{ZZ=9},{FLANGE=0.675},{RS=1.575},{INR=0.300},{OUTR=1.050},{RR=0.300},{SC=0.127},{RC=0.064},{RW=10.150},{ORRDC=14.500},{ZZ1=12},{SERD=1.875},{SERL=3.000},{SERS=1.313},{SERR=0.300},{SESC=0.127},{SERC=0.064},{SERW=4.123},{ORRDBS=13.750},{ZZ2=11},{CERD=2.325},{CERL=3.000},{CERS=1.628},{CERR=0.300},{CESC=0.127},{CERC=0.064},{CERW=4.123},{ORRDBC=14.650},{TRN=5.82},{TRLBF=51.5},{CRKN=4.84},{CRLBF=1090},{COKN=3.80},{COLBF=854},{CU=0.630},{OL=19000},{WKG=0.013},{WLBS=0.029}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DESIGNATION
Clutch Designation
ⁿ/ₐ
SHAFT
Shaft Diameter
[mm/INCH]
FW
Fw - Inside Diameter
[mm/INCH]
D
D - Outer Diameter
[mm/INCH]
C
C - Width
[mm/INCH]
TR
Tr - Torque Rating
[N/lbf]
Z
Z – Min. O.D. of Steel Housing for Rated Torque
ⁿ/ₐ
CR
C - Dynamic Load Rating
[kN/lbf]
CO
C0 - Static Load Rating
[kN/lbf]
CU
Cu - Fatigue Load Limit
[kN]
OL
Overrun Limiting Speed Rating for Rotating Shaft
[r/min]
RG
RG - Ring Gage
[mm/INCH]
CLP
Clp - Clutch Locking Plug
[mm/INCH]
COBGP
COBGP - Clutch Overrun And Bearing Go Plug
[mm/INCH]
BNGP
BNGP - Bearing No Go Plug
[mm/INCH]
SMAX
S - Max. for Shaft Raceway Diameter
[mm/INCH]
SMIN
S - Min. for Shaft Raceway Diameter
[mm/INCH]
HMAX
H - Max. for Housing Bore
[mm/INCH]
HMIN
H - Min. for Housing Bore
[mm/INCH]
WEIGHT
Approx. Wt.
[kg/lbs]
FCBN-4-K
FCBN-4-K
4 / 0.1575
4 / 0.1575
10 / 0.3937
9 / 0.354
0.19 / 1.68
16 / 0.630
1.86 / 418
0.99 / 223
0.160
26000
9.984 / 0.3931
3.980 / 0.1567
4.004 / 0.1576
4.030 / 0.1587
4.000 / 0.1575
3.995 / 0.1573
9.993 / 0.3934
9.984 / 0.3931
0.003 / 0.007
FCBN-6-K
FCBN-6-K
6 / 0.2362
6 / 0.2362
12 / 0.4724
10 / 0.394
0.56 / 4.96
18 / 0.709
2.48 / 558
1.48 / 333
0.240
22000
11.980 / 0.4717
5.980 / 0.2354
6.004 / 0.2364
6.030 / 0.2374
6.000 / 0.2362
5.995 / 0.2360
11.991 / 0.4721
11.980 / 0.4717
0.004 / 0.009
FCBL-8-K
FCBL-8-K
8 / 0.3150
8 / 0.3150
12 / 0.4724
22 / 0.866
3.39 / 30.0
17 / 0.669
3.62 / 814
3.28 / 737
0.520
21000
11.980 / 0.4717
7.976 / 0.3140
8.005 / 0.3152
8.033 / 0.3163
8.000 / 0.3150
7.994 / 0.3147
11.991 / 0.4721
11.980 / 0.4717
0.005 / 0.011
FCB-8
FCB-8
8 / 0.3150
8 / 0.3150
14 / 0.5512
20 / 0.787
4.42 / 39.1
20 / 0.787
4.22 / 949
3.04 / 683
0.500
21000
13.980 / 0.5504
7.976 / 0.3140
8.005 / 0.3152
8.033 / 0.3163
8.000 / 0.3150
7.994 / 0.3147
13.991 / 0.5508
13.980 / 0.5504
0.011 / 0.024
FCB-10
FCB-10
10 / 0.3937
10 / 0.3937
16 / 0.6299
20 / 0.787
5.82 / 51.5
25 / 0.984
4.84 / 1090
3.80 / 854
0.630
19000
15.980 / 0.6291
9.998 / 0.3936
10.005 / 0.3939
10.033 / 0.3950
10.000 / 0.3937
9.994 / 0.3935
15.991 / 0.6296
15.980 / 0.6291
0.013 / 0.029
FCB-12
FCB-12
12 / 0.4724
12 / 0.4724
18 / 0.7087
26 / 1.024
14.0 / 124
27 / 1.063
6.30 / 1420
5.84 / 1310
0.970
19000
17.980 / 0.7079
11.974 / 0.4714
12.006 / 0.4727
12.036 / 0.4739
12.000 / 0.4724
11.992 / 0.4721
17.991 / 0.7083
17.980 / 0.7079
0.018 / 0.040
FCB-16
FCB-16
16 / 0.6299
16 / 0.6299
22 / 0.8661
26 / 1.024
21.7 / 192
31 / 1.220
6.64 / 1490
7.12 / 1600
1.20
14000
21.976 / 0.8652
15.972 / 0.6288
16.006 / 0.6302
16.036 / 0.6313
16.000 / 0.6299
15.992 / 0.6296
21.989 / 0.8657
21.976 / 0.8652
0.024 / 0.053
FCB-20
FCB-20
20 / 0.7874
20 / 0.7874
26 / 1.0236
26 / 1.024
32.6 / 289
38 / 1.496
8.16 / 1830
9.46 / 2130
1.55
11000
25.976 / 1.0227
19.970 / 0.7862
20.007 / 0.7877
20.043 / 0.7891
20.000 / 0.7874
19.991 / 0.7870
25.989 / 1.0232
25.976 / 1.0227
0.028 / 0.062
FCB-25
FCB-25
25 / 0.9843
25 / 0.9843
32 / 1.2598
30 / 1.181
71.0 / 628
46 / 1.811
11.3 / 2540
13.1 / 2940
2.20
8700
31.972 / 1.2587
24.967 / 0.9830
25.007 / 0.9845
25.043 / 0.9859
25.000 / 0.9843
24.991 / 0.9839
31.988 / 1.2594
31.972 / 1.2587
0.048 / 0.106
FCB-30
FCB-30
30 / 1.1811
30 / 1.1811
37 / 1.4567
30 / 1.181
99.1 / 877
51 / 2.008
11.5 / 2590
14.9 / 3350
2.50
7300
36.972 / 1.4556
29.967 / 1.1798
30.007 / 1.1814
30.043 / 1.1828
30.000 / 1.1811
29.991 / 1.1807
36.988 / 1.4562
36.972 / 1.4556
0.054 / 0.119
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求