您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
FBN Leader pin bushings - DME - Standard Material 1.7131
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/fbn.prj},{NB=FBN50206-5},{REF=FBN50206},{REFOLD=FBN 50-206},{SN=N60},{L1=6},{D2=60},{D3=64},{D1=50},{DD=0},{B=206},{INFO=Infotext},{L3=4.000},{L4=2.000},{Y=0.500},{R=3.000},{V1=61}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
SN
Series N
ⁿ/ₐ
L1
Length l1
[mm]
D2
Diameter d2
[mm]
D3
Diameter d3
[mm]
D1
Diameter d1
[mm]
B
Length
[mm]
FBN1016
FBN1016
N10
3
14
16
10
16
FBN1020
FBN1020
N10
3
14
16
10
20
FBN1026
FBN1026
N10
3
14
16
10
26
FBN1036
FBN1036
N10
3
14
16
10
36
FBN1046
FBN1046
N10
3
14
16
10
46
FBN1220
FBN1220
N12
6
18
22
12
20
FBN1226
FBN1226
N12
6
18
22
12
26
FBN1236
FBN1236
N12
6
18
22
12
36
FBN1246
FBN1246
N12
6
18
22
12
46
FBN1256
FBN1256
N12
6
18
22
12
56
FBN1616
FBN1616
N16
6
24
28
16
16
FBN1617
FBN1617
N16
6
24
28
16
17
FBN1622
FBN1622
N16
6
24
28
16
22
FBN1626
FBN1626
N16
6
24
28
16
26
FBN1636
FBN1636
N16
6
24
28
16
36
FBN1646
FBN1646
N16
6
24
28
16
46
FBN1656
FBN1656
N16
6
24
28
16
56
FBN1666
FBN1666
N16
6
24
28
16
66
FBN1676
FBN1676
N16
6
24
28
16
76
FBN2017
FBN2017
N20+N22
6
28
32
20
17
FBN2022
FBN2022
N20+N22
6
28
32
20
22
FBN2026
FBN2026
N20+N22
6
28
32
20
26
FBN2036
FBN2036
N20+N22
6
28
32
20
36
FBN2046
FBN2046
N20+N22
6
28
32
20
46
FBN2056
FBN2056
N20+N22
6
28
32
20
56
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FSN Leader pins - DME - Standard Material 1.7131
D-M-E
12.04.2024
R03 Leader pin bushings - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
12.04.2024
GEB Bronze plated bushings - DME - Material 1.7131
D-M-E
12.04.2024
PM Shoulder screws - DME - Mat. 35 NC 6 ±1100 - 1200 N/mm2
D-M-E
16.04.2024
WZ 8031 V Green die springs, rectangular wire ISO 10243 - DME
D-M-E
27.06.2024
APD Angle Pins - DME - Material 1.7131
D-M-E
16.04.2024
K 7661 Leader pin bushings - DME - Mat. DME 76 1.7131 60 HRC ± 2
D-M-E
12.04.2024
AGN Sprue bushings - DME - Standard Material 1.2312 ca 38-47 HRC
D-M-E
16.04.2024
GB 112 Guide pillars - DME - Material 1.1731 - 720 HV 30
D-M-E
16.04.2024
FW 14 Leader pin bushings for GB 112 / GB 113 - DME - Material Bronze
D-M-E
12.04.2024
R 03 W Self lubricating leader pin bushings - DME - Mat. 2.0975 - Graphit 2...
D-M-E
12.04.2024
AGK Sprue bushings - DME - Standard Material 1.2312 ca 38-47 HRC
D-M-E
16.04.2024
FW 13 Guide bushes for Ball cages - DME - Mat. 1.7131 - 680 HV 30
D-M-E
16.04.2024
FB 120 Locating sleeves - DME - Material DME 76 1.7131 ca 60 HRC
D-M-E
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求