您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
F32A3 & F32S3 - Precision Spur Gears - 32 Pitch - 3/8" Bore - 1/4" Face - AGMA Quality 10 - Flat Hubless Style - 20° Pressure Angle
WMBerg
INCH
Gears
Precision Spur Gears
Powered by
CAD模型選擇
{wmberg/b2000/gears/precision_spur_gears/b96.prj},{NB=F32A3-128_(1)},{PN=F32A3-128},{LOD=1},{DES=HUBLESS SPUR GEAR},{CN=Master Inch/Metric Catalog},{CP=B96},{MAT=2024T4 Aluminum Anodized},{DP=32},{PA=20},{N=128},{LOD1=1,'Low', 2,'High'},{PD=4.0000},{OD=4.062},{B=0.3748},{FW=1/4},{FW1=0.2500},{MM=0.0395}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DP
Diametrical Pitch
ⁿ/ₐ
PA
Pressure Angle
[°]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
B
Bore
[Inch]
FW
Face Width
[Inch]
F32A3-20_(2)
F32A3-20
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
20
0.6250
0.687
0.3748
1/4
F32A3-24_(2)
F32A3-24
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
24
0.7500
0.812
0.3748
1/4
F32A3-26_(2)
F32A3-26
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
26
0.8125
0.875
0.3748
1/4
F32A3-28_(2)
F32A3-28
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
28
0.8750
0.937
0.3748
1/4
F32A3-30_(2)
F32A3-30
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
30
0.9375
1.000
0.3748
1/4
F32A3-32_(2)
F32A3-32
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
32
1.0000
1.062
0.3748
1/4
F32A3-36_(2)
F32A3-36
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
36
1.1250
1.187
0.3748
1/4
F32A3-40_(2)
F32A3-40
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
40
1.2500
1.312
0.3748
1/4
F32A3-42_(2)
F32A3-42
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
42
1.3125
1.375
0.3748
1/4
F32A3-44_(2)
F32A3-44
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
44
1.3750
1.437
0.3748
1/4
F32A3-48_(2)
F32A3-48
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
48
1.5000
1.562
0.3748
1/4
F32A3-60_(2)
F32A3-60
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
60
1.8750
1.937
0.3748
1/4
F32A3-64_(2)
F32A3-64
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
64
2.0000
2.062
0.3748
1/4
F32A3-70_(2)
F32A3-70
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
70
2.1875
2.250
0.3748
1/4
F32A3-72_(2)
F32A3-72
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
72
2.2500
2.312
0.3748
1/4
F32A3-75_(2)
F32A3-75
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
75
2.3437
2.406
0.3748
1/4
F32A3-76_(2)
F32A3-76
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
76
2.3750
2.437
0.3748
1/4
F32A3-80_(2)
F32A3-80
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
80
2.5000
2.562
0.3748
1/4
F32A3-81_(2)
F32A3-81
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
81
2.5312
2.593
0.3748
1/4
F32A3-86_(2)
F32A3-86
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
86
2.6875
2.750
0.3748
1/4
F32A3-88_(2)
F32A3-88
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
88
2.7500
2.812
0.3748
1/4
F32A3-90_(1)
F32A3-90
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
90
2.8125
2.875
0.3748
1/4
F32A3-92_(1)
F32A3-92
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
92
2.8750
2.937
0.3748
1/4
F32A3-95_(1)
F32A3-95
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
95
2.9687
3.031
0.3748
1/4
F32A3-96_(1)
F32A3-96
HUBLESS SPUR GEAR
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
96
3.0000
3.062
0.3748
1/4
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
F48A3 & F48S3 - Precision Spur Gears - 48 Pitch - 3/8" Bore - 1/8" Face - A...
WMBerg
06.06.2023
C48A14, C48S14, C48A15 & C48S15 - Precision Spur Gears - 48 Pitch - 3/16" B...
WMBerg
06.06.2023
F20U20 - Spur Gears - 20 Pitch - 11/16" Bore - 3/8" Face - AGMA Quality 8 -...
WMBerg
06.06.2023
B2 - Ball Bearings - Precision ABEC-3 and ABEC-7 3/64"to 1/2" Bore - 440C S...
WMBerg
06.06.2023
N32 to N64 - Internal Gears - 32, 48 and 64 Pitch - 2",3" and 4" OD 1/8" Fa...
WMBerg
06.06.2023
P32A26 & P32S26 - Precision Spur Gears - 32 Pitch - 1/4" Bore - 1/8" Face -...
WMBerg
06.06.2023
C32A18 & C32S18 - Precision Spur Gears - 32 Pitch - 1/4" Bore - 1/8" Face -...
WMBerg
06.06.2023
Ground Spur Gears (SSAG)
KHK KOHARA GEAR
12.04.2024
PH1, PH2 & PH4 - Gear, Sprocket and Dial Hubs - .0781 to .2405 Bore, 303 St...
WMBerg
06.06.2023
BPSF - Precision Bearings
WMBerg
06.06.2023
P16S38 - Precision Spur Gears - 16 Pitch - 1/2" Bore - 1/2" Face - AGMA Qua...
WMBerg
06.06.2023
P32A21 & P32S21 - Precision Spur Gears - 32 Pitch - 3/16" Bore - 3/16" Face...
WMBerg
06.06.2023
F32A6 & F32S6 - Precision Spur Gears - 32 Pitch - 3/8" Bore - 1/4" Face - A...
WMBerg
06.06.2023
B1 - Ball Bearings - Precision ABEC-3 and ABEC-7 3/64" to 1/2" Bore - 440C ...
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求