您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: ETA
Created: 20.05.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ETA
EUTA - EUTA side trim panel for rack frame
ETA
ENUX Cabinets
Accessories
19'' Rack
Powered by
CAD模型選擇
{eta/enux/accessories/rack/euta_asmtab.prj},{NB=EUTA0022D(-LOD350)},{CODE=EUTA0022D},{L=1200},{WEIGHT=3.19},{WEIGHTPACK=3.39},{LX=1054},{VERS=2},{NOCUPEROU=2},{AAG535=3.190},{LODDEST=architecture},{DESCRGEN=TAMPONAMENTI VERTICALI EUTR 22HE},{DESCRAGG=QUADRO L=800 VERSIONE DECENTRATA},{MAT=Lamiera d'acciaio DC01},{SMAT=1.5 mm},{VER=Ciclo standard elettrostatico E DUP ETA: verniciatura liquida con processo di elettroforesi catodica con resina epossidica e finitura con polveri epossipoliestere termoindurenti.},{COL=RAL7035 bucciato},{PFOR=Fornitura compresa di nr.2 pezzi completi di accessori di montaggio.},{CONF=2 pz.},{PACK=Film termoplastico},{PPATH=euta_asmtpl.prj},{CERTIFICATION=UL},{LODLEVEL=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRGEN
General description
ⁿ/ₐ
DESCRAGG
Additional description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SMAT
Material thickness
ⁿ/ₐ
VER
Painting
ⁿ/ₐ
COL
Color
ⁿ/ₐ
L
[mm]
WEIGHT
Weight
[kg]
PFOR
Supply parts
ⁿ/ₐ
CONF
Packaging
ⁿ/ₐ
PACK
Packaging
ⁿ/ₐ
WEIGHTPACK
Weight pack
[kg]
EDZ
EPLAN
ⁿ/ₐ
EUTA0004C
EUTA0004C
Side trim panel for rack ...
Cabinet W=800 - Centered ...
Steel plate DC01
1.5 mm
Standard electrostatic cy...
RAL7035 textured finish
400
0.93
Supply includes 2 pieces ...
2 pcs
Thermoplastic film
1.13
ETAE.EUTA0004C.edz
EUTA0004D
EUTA0004D
Side trim panel for rack ...
Cabinet W=800 - Not cente...
Steel plate DC01
1.5 mm
Standard electrostatic cy...
RAL7035 textured finish
400
0.93
Supply includes 2 pieces ...
2 pcs
Thermoplastic film
1.13
ETAE.EUTA0004D.edz
EUTA0008C
EUTA0008C
Side trim panel for rack ...
Cabinet W=800 - Centered ...
Steel plate DC01
1.5 mm
Standard electrostatic cy...
RAL7035 textured finish
600
1.50
Supply includes 2 pieces ...
2 pcs
Thermoplastic film
1.70
ETAE.EUTA0008C.edz
EUTA0008D
EUTA0008D
Side trim panel for rack ...
Cabinet W=800 - Not cente...
Steel plate DC01
1.5 mm
Standard electrostatic cy...
RAL7035 textured finish
600
1.50
Supply includes 2 pieces ...
2 pcs
Thermoplastic film
1.70
ETAE.EUTA0008D.edz
EUTA0013C
EUTA0013C
Side trim panel for rack ...
Cabinet W=800 - Centered ...
Steel plate DC01
1.5 mm
Standard electrostatic cy...
RAL7035 textured finish
800
2.06
Supply includes 2 pieces ...
2 pcs
Thermoplastic film
2.26
ETAE.EUTA0013C.edz
EUTA0013D
EUTA0013D
Side trim panel for rack ...
Cabinet W=800 - Not cente...
Steel plate DC01
1.5 mm
Standard electrostatic cy...
RAL7035 textured finish
800
2.06
Supply includes 2 pieces ...
2 pcs
Thermoplastic film
2.26
ETAE.EUTA0013D.edz
EUTA0017C
EUTA0017C
Side trim panel for rack ...
Cabinet W=800 - Centered ...
Steel plate DC01
1.5 mm
Standard electrostatic cy...
RAL7035 textured finish
1000
2.63
Supply includes 2 pieces ...
2 pcs
Thermoplastic film
2.83
ETAE.EUTA0017C.edz
EUTA0017D
EUTA0017D
Side trim panel for rack ...
Cabinet W=800 - Not cente...
Steel plate DC01
1.5 mm
Standard electrostatic cy...
RAL7035 textured finish
1000
2.63
Supply includes 2 pieces ...
2 pcs
Thermoplastic film
2.83
ETAE.EUTA0017D.edz
EUTA0022C
EUTA0022C
Side trim panel for rack ...
Cabinet W=800 - Centered ...
Steel plate DC01
1.5 mm
Standard electrostatic cy...
RAL7035 textured finish
1200
3.19
Supply includes 2 pieces ...
2 pcs
Thermoplastic film
3.39
ETAE.EUTA0022C.edz
EUTA0022D
EUTA0022D
Side trim panel for rack ...
Cabinet W=800 - Not cente...
Steel plate DC01
1.5 mm
Standard electrostatic cy...
RAL7035 textured finish
1200
3.19
Supply includes 2 pieces ...
2 pcs
Thermoplastic film
3.39
ETAE.EUTA0022D.edz
EUTA0026C
EUTA0026C
Side trim panel for rack ...
Cabinet W=800 - Centered ...
Steel plate DC01
1.5 mm
Standard electrostatic cy...
RAL7035 textured finish
1400
3.76
Supply includes 2 pieces ...
2 pcs
Thermoplastic film
3.96
ETAE.EUTA0026C.edz
EUTA0026D
EUTA0026D
Side trim panel for rack ...
Cabinet W=800 - Not cente...
Steel plate DC01
1.5 mm
Standard electrostatic cy...
RAL7035 textured finish
1400
3.76
Supply includes 2 pieces ...
2 pcs
Thermoplastic film
3.96
ETAE.EUTA0026D.edz
EUTA0031C
EUTA0031C
Side trim panel for rack ...
Cabinet W=800 - Centered ...
Steel plate DC01
1.5 mm
Standard electrostatic cy...
RAL7035 textured finish
1600
4.90
Supply includes 2 pieces ...
2 pcs
Thermoplastic film
5.10
ETAE.EUTA0031C.edz
EUTA0031D
EUTA0031D
Side trim panel for rack ...
Cabinet W=800 - Not cente...
Steel plate DC01
1.5 mm
Standard electrostatic cy...
RAL7035 textured finish
1600
4.33
Supply includes 2 pieces ...
2 pcs
Thermoplastic film
4.53
ETAE.EUTA0031D.edz
EUTA0035C
EUTA0035C
Side trim panel for rack ...
Cabinet W=800 - Centered ...
Steel plate DC01
1.5 mm
Standard electrostatic cy...
RAL7035 textured finish
1800
4.89
Supply includes 2 pieces ...
2 pcs
Thermoplastic film
5.09
ETAE.EUTA0035C.edz
EUTA0035D
EUTA0035D
Side trim panel for rack ...
Cabinet W=800 - Not cente...
Steel plate DC01
1.5 mm
Standard electrostatic cy...
RAL7035 textured finish
1800
4.89
Supply includes 2 pieces ...
2 pcs
Thermoplastic film
5.09
ETAE.EUTA0035D.edz
EUTA0040C
EUTA0040C
Side trim panel for rack ...
Cabinet W=800 - Centered ...
Steel plate DC01
1.5 mm
Standard electrostatic cy...
RAL7035 textured finish
2000
5.46
Supply includes 2 pieces ...
2 pcs
Thermoplastic film
5.66
ETAE.EUTA0040C.edz
EUTA0040D
EUTA0040D
Side trim panel for rack ...
Cabinet W=800 - Not cente...
Steel plate DC01
1.5 mm
Standard electrostatic cy...
RAL7035 textured finish
2000
5.46
Supply includes 2 pieces ...
2 pcs
Thermoplastic film
5.66
ETAE.EUTA0040D.edz
EUTA0044C
EUTA0044C
Side trim panel for rack ...
Cabinet W=800 - Centered ...
Steel plate DC01
1.5 mm
Standard electrostatic cy...
RAL7035 textured finish
2200
6.03
Supply includes 2 pieces ...
2 pcs
Thermoplastic film
6.23
ETAE.EUTA0044C.edz
EUTA0044D
EUTA0044D
Side trim panel for rack ...
Cabinet W=800 - Not cente...
Steel plate DC01
1.5 mm
Standard electrostatic cy...
RAL7035 textured finish
2200
6.03
Supply includes 2 pieces ...
2 pcs
Thermoplastic film
6.23
ETAE.EUTA0044D.edz
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求