您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Core Pin - ERV - Contour Core Pin Hotwork - DME - Mat. 1.2344
D-M-E
DME EUROPEAN CAD LIBRARY
Ejector pins & sleeves
Powered by
CAD模型選擇
{dme/d_m_e_euro/4/erv.prj},{NB=ERV05055200},{REF=ERV05055200},{DESC=ERV 5,5 × 200 CONTOUR CORE PIN HOTWORK},{D1=5.5},{D2=10},{L=200},{B=3.75},{C=0.25},{K=3.0},{R=0.3},{ROW=34}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
D1
Diameter D1
[mm]
D2
Diameter D2
[mm]
L
Length
[mm]
B
Slot Width
[mm]
C
Chamfer
[mm]
K
Thickness
[mm]
R
Radius
[mm]
ERV05015125
ERV05015125
ERV 1,5 × 125 CONTOUR COR...
1.5
3
125
1.05
0.15
1.5
0.2
ERV05015200
ERV05015200
ERV 1,5 × 200 CONTOUR COR...
1.5
3
200
1.05
0.15
1.5
0.2
ERV05016125
ERV05016125
ERV 1,6 × 125 CONTOUR COR...
1.6
3
125
1.10
0.15
1.5
0.2
ERV05016200
ERV05016200
ERV 1,6 × 200 CONTOUR COR...
1.6
3
200
1.10
0.15
1.5
0.2
ERV05018125
ERV05018125
ERV 1,8 × 125 CONTOUR COR...
1.8
3
125
1.20
0.15
1.5
0.2
ERV05018200
ERV05018200
ERV 1,8 × 200 CONTOUR COR...
1.8
3
200
1.20
0.15
1.5
0.2
ERV05020125
ERV05020125
ERV 2 × 125 CONTOUR CORE ...
2.0
4
125
1.50
0.25
2.0
0.2
ERV05020200
ERV05020200
ERV 2 × 200 CONTOUR CORE ...
2.0
4
200
1.50
0.25
2.0
0.2
ERV05022125
ERV05022125
ERV 2,2 × 125 CONTOUR COR...
2.2
4
125
1.60
0.25
2.0
0.2
ERV05022200
ERV05022200
ERV 2,2 × 200 CONTOUR COR...
2.2
4
200
1.60
0.25
2.0
0.2
ERV05025125
ERV05025125
ERV 2,5 × 125 CONTOUR COR...
2.5
5
125
1.75
0.25
2.0
0.3
ERV05025200
ERV05025200
ERV 2,5 × 200 CONTOUR COR...
2.5
5
200
1.75
0.25
2.0
0.3
ERV05027125
ERV05027125
ERV 2,7 × 125 CONTOUR COR...
2.7
5
125
1.85
0.25
2.0
0.3
ERV05027200
ERV05027200
ERV 2,7 × 200 CONTOUR COR...
2.7
5
200
1.85
0.25
2.0
0.3
ERV05030125
ERV05030125
ERV 3 × 125 CONTOUR CORE ...
3.0
6
125
2.00
0.25
3.0
0.3
ERV05030200
ERV05030200
ERV 3 × 200 CONTOUR CORE ...
3.0
6
200
2.00
0.25
3.0
0.3
ERV05032125
ERV05032125
ERV 3,2 × 125 CONTOUR COR...
3.2
6
125
2.10
0.25
3.0
0.3
ERV05032200
ERV05032200
ERV 3,2 × 200 CONTOUR COR...
3.2
6
200
2.10
0.25
3.0
0.3
ERV05035125
ERV05035125
ERV 3,5 × 125 CONTOUR COR...
3.5
7
125
2.25
0.25
3.0
0.3
ERV05035200
ERV05035200
ERV 3,5 × 200 CONTOUR COR...
3.5
7
200
2.25
0.25
3.0
0.3
ERV05037125
ERV05037125
ERV 3,7 × 125 CONTOUR COR...
3.7
7
125
2.35
0.25
3.0
0.3
ERV05037200
ERV05037200
ERV 3,7 × 200 CONTOUR COR...
3.7
7
200
2.35
0.25
3.0
0.3
ERV05040125
ERV05040125
ERV 4 × 125 CONTOUR CORE ...
4.0
8
125
2.50
0.25
3.0
0.3
ERV05040200
ERV05040200
ERV 4 × 200 CONTOUR CORE ...
4.0
8
200
2.50
0.25
3.0
0.3
ERV05042125
ERV05042125
ERV 4,2 × 125 CONTOUR COR...
4.2
8
125
2.60
0.25
3.0
0.3
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Metric Core Pins - DIN 1530, Type AH 250°C, Material 1.2210 (L-2), Hardene...
D-M-E
27.06.2024
Ejector Pin Hardened Type EAV - DME - Mat. 1.2210 - ISO 6751 (DIN 1530 A) F...
D-M-E
27.06.2024
Elektro BK - Axial electric rodless actuator with belt (without motor)
Metalwork
21.07.2022
Elektro BK - Axial electric rodless actuator with belt (with motor)
Metalwork
21.07.2022
HPLA - HPLA Series Belt Driven Linear Modules
Parker Electromechanical
08.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求