您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 70601 - Plain washer large type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Washers
flat washer
Powered by
CAD模型選擇
{emile_maurin_fix_infra/rondelle/plate/70601.prj},{NB=emile_maurin_fix_infra_70601L12_400},{DES=Rondelle plate large L},{NORME1=NFE 25513},{NORME2=-},{MATIERE=Acier 100HV},{REVETEMENT=Zn},{CERTIFICATION=-},{MARQUE=-},{REF=70601L12},{LODLEVEL=400},{D=12},{D1=13.0},{D2=32},{S=2.5},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
emile_maurin_70601L3
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn
-
-
70601L3
3
3.2
12
0.8
emile_maurin_70601L4
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn
-
-
70601L4
4
4.3
14
0.8
emile_maurin_70601L5
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn
-
-
70601L5
5
5.3
16
1.0
emile_maurin_70601L6
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn
-
-
70601L6
6
6.4
18
1.2
emile_maurin_70601L7
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn
-
-
70601L7
7
7.4
20
1.5
emile_maurin_70601L8
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn
-
-
70601L8
8
8.4
22
1.5
emile_maurin_70601L10
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn
-
-
70601L10
10
10.5
27
2.0
emile_maurin_70601L12
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn
-
-
70601L12
12
13.0
32
2.5
emile_maurin_70601L14
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn
-
-
70601L14
14
15.0
36
2.5
emile_maurin_70601L16
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn
-
-
70601L16
16
17.0
40
3.0
emile_maurin_70601L18
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn
-
-
70601L18
18
19.0
45
3.0
emile_maurin_70601L20
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn
-
-
70601L20
20
21.0
50
3.0
emile_maurin_70601L22
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn
-
-
70601L22
22
23.0
55
3.0
emile_maurin_70601L24
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn
-
-
70601L24
24
25.0
60
4.0
emile_maurin_70601L27
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn
-
-
70601L27
27
28.0
65
4.0
emile_maurin_70601L30
Rondelle plate large L
NFE 25513
-
Acier 100HV
Zn
-
-
70601L30
30
31.0
70
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 31401 - Slotted mushroom head machine screw 4.8 class - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 70601 - Plain washer large type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 70401 - Plain washer narrow type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 70700 - Plain washer extra large type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 70201 - PLAIN WASHER NORMAL TYPE ISO 7089 200 HV ZINC PLATED
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 44101 - CHANFREINED WASHER NORMAL TYPE ZINC PLATED
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
SN1872A-HSS - Cutting bush (ISO 8977 A)
STRACK
13.10.2022
Modèle 31-520 - Vis 6 pans creux épaulée (classe 12.9)
EMILE MAURIN - Eléments Standard Mécaniques
12.07.2021
Reference 70506 - Plain washer normal type NFE 25513 100 HV - Zinc plated 2...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ZBH - centring sleeve
Festo
02.05.2024
ZBH-M4 - centring sleeve
Festo
02.05.2024
Model 70606 - Plain washer large type NFE 25513 100 HV - Zinc platted 200 ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 70701 - Plain washer extra large type NFE 25513 100 hv - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求