您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 70506 - Rondelle plate moyenne M - NFE 25513 - Acier 100 HV Zn 200 HBS
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles plates
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/plates/70506.prj},{NB=emile_maurin_70506M16},{REF=70506M16},{D=M16},{DX=16.000},{D1=17.0},{D2=32.000},{S=3.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
REF
Nr de référence
ⁿ/ₐ
D
ⁿ/ₐ
D1
[mm]
D2
[mm]
S
[mm]
Emile Maurin 70506M3
70506M3
M3
3.0
8.000
0.8
Emile Maurin 70506M4
70506M4
M4
4.0
10.000
0.8
Emile Maurin 70506M5
70506M5
M5
5.0
12.000
1.0
Emile Maurin 70506M6
70506M6
M6
6.0
14.000
1.2
Emile Maurin 70506M7
70506M7
M7
7.0
16.000
1.5
Emile Maurin 70506M8
70506M8
M8
8.0
18.000
1.5
Emile Maurin 70506M10
70506M10
M10
10.0
22.000
2.0
Emile Maurin 70506M12
70506M12
M12
13.0
27.000
2.5
Emile Maurin 70506M14
70506M14
M14
15.0
30.000
2.5
Emile Maurin 70506M16
70506M16
M16
17.0
32.000
3.0
Emile Maurin 70506M18
70506M18
M18
19.0
36.000
3.0
Emile Maurin 70506M20
70506M20
M20
21.0
40.000
3.0
Emile Maurin 70506M22
70506M22
M22
23.0
45.000
3.0
Emile Maurin 70506M24
70506M24
M24
25.0
50.000
4.0
Emile Maurin 70506M27
70506M27
M27
28.0
55.000
4.0
Emile Maurin 70506M30
70506M30
M30
31.0
60.000
4.0
Emile Maurin 70506M33
70506M33
M33
34.0
65.000
5.0
Emile Maurin 70506M36
70506M36
M36
37.0
70.000
5.0
Emile Maurin 70506M39
70506M39
M39
40.0
75.000
6.0
Emile Maurin 70506M42
70506M42
M42
43.0
80.000
6.0
Emile Maurin 70506M48
70506M48
M48
50.0
90.000
7.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 70206 - Rondelle plate normal grade A - Acier 200HV - Zn 200 HBS - I...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20800 - Hexagon head screw half thread - ISO 4014 - 10.9 class - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 65201 - Hexagon socket head cap screw - DIN 912 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70501 - Plain washer normal type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20211 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
SVSS-MOS - Socket Head Cap Screw with Ventilation Hole/MOS2 Shot
NBK (Nabeya Bi-tech Kaisha)
24.06.2024
DIN 934 - Hexagon nuts
Fabory
13.02.2023
Reference 43500ZR - Prevalling torque type Hexagon nut all metal 1 slot nfe...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20210 - Hexagon head screw full thread - ISO 4017 - 8.8 class - P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70600 - Plain washer large type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70500 - Plain washer normal type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 933 - Stainless steel A2
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求