您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 70206 - Rondelle plate normal grade A - Acier 200HV - Zn 200 HBS - ISO 7089
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles plates
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/plates/70206.prj},{NB=emile_maurin_7020616},{REF=7020616},{MAT=Acier 200HV},{IDNR=},{D=16},{D1=17.0},{D2=30},{S=3.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
D2
Outer diameter
[mm]
S
Thickness
[mm]
Emile Maurin 702062
702062
Acier 200HV
2
2.2
5
0.3
Emile Maurin 702063
702063
Acier 200HV
3
3.2
7
0.5
Emile Maurin 702064
702064
Acier 200HV
4
4.3
9
0.8
Emile Maurin 702065
702065
Acier 200HV
5
5.3
10
1.0
Emile Maurin 702066
702066
Acier 200HV
6
6.4
12
1.6
Emile Maurin 702068
702068
Acier 200HV
8
8.4
16
1.6
Emile Maurin 7020610
7020610
Acier 200HV
10
10.5
20
2.0
Emile Maurin 7020612
7020612
Acier 200HV
12
13.0
24
2.5
Emile Maurin 7020614
7020614
Acier 200HV
14
15.0
28
2.5
Emile Maurin 7020616
7020616
Acier 200HV
16
17.0
30
3.0
Emile Maurin 7020618
7020618
Acier 200HV
18
19.0
34
3.0
Emile Maurin 7020620
7020620
Acier 200HV
20
21.0
37
3.0
Emile Maurin 7020622
7020622
Acier 200HV
22
23.0
39
3.0
Emile Maurin 7020624
7020624
Acier 200HV
24
25.0
44
4.0
Emile Maurin 7020627
7020627
Acier 200HV
27
28.0
50
4.0
Emile Maurin 7020630
7020630
Acier 200HV
30
31.0
56
4.0
Emile Maurin 7020633
7020633
Acier 200HV
33
34.0
60
5.0
Emile Maurin 7020636
7020636
Acier 200HV
36
37.0
66
5.0
Emile Maurin 7020642
7020642
Acier 200HV
42
45.0
78
8.0
Emile Maurin 7020652
7020652
Acier 200HV
52
56.0
98
8.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22016 - Hexagon nut - ISO 4032 8 class - Zinc plated 200 hsst
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 43681 - Ecrou hexagonal autofreiné à anneau non métallique - DIN 982...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20211 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20016 - Hexagon head screw half thread - ISO 4014 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20011 - Hexagon head screw half thread - ISO 4014 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23200 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 12506 - Low hexagon nut - ISO 4035 04 class - Zinc plated 200 HSS...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985 6 c...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Modèle 70256 - Rondelle plate étroite Grade A - ISO 7092 - Acier 200HV - Zn...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 24300 - Hexagon socket countersunk head screw - ISO 10642 10.9 cl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 73301 - Rondelle conique striée de serrage CS moyenne boitage sta...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求