您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modéle 62430 - Vis autoperceuse tête cylindrique Pozidrive - DIN 7504 MZ - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62430.prj},{NB=emile_maurin_624304,2X19},{REF=624304,2X19},{DXL=4.2x19},{MAT=Inox A2},{IDNR=},{KR=1},{D=4.2},{DK=8.2},{L=19.0},{D3=3.100},{P=1.400},{LG=10.300},{DP=3.600},{A=1.400},{K=3.05},{R=0.200},{RF=6.500},{MH=4.400},{MZ=4.400},{TH=2.400},{TZ=2.400},{M=2.900},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
DK
Head diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
Emile Maurin 624303,5X9,5
624303,5X9,5
3.5x9.5
Inox A2
3.5
6.9
9.5
2.60
Emile Maurin 624303,5X13
624303,5X13
3.5x13
Inox A2
3.5
6.9
13.0
2.60
Emile Maurin 624303,5X16
624303,5X16
3.5x16
Inox A2
3.5
6.9
16.0
2.60
Emile Maurin 624303,5X19
624303,5X19
3.5x19
Inox A2
3.5
6.9
19.0
2.60
Emile Maurin 624303,5X25
624303,5X25
3.5x25
Inox A2
3.5
6.9
25.0
2.60
Emile Maurin 624303,9X13
624303,9X13
3.9x13
Inox A2
3.9
7.5
13.0
2.80
Emile Maurin 624303,9X16
624303,9X16
3.9x16
Inox A2
3.9
7.5
16.0
2.80
Emile Maurin 624303,9X19
624303,9X19
3.9x19
Inox A2
3.9
7.5
19.0
2.80
Emile Maurin 624303,9X22
624303,9X22
3.9x22
Inox A2
3.9
7.5
22.0
2.80
Emile Maurin 624303,9X25
624303,9X25
3.9x25
Inox A2
3.9
7.5
25.0
2.80
Emile Maurin 624303,9X32
624303,9X32
3.9x32
Inox A2
3.9
7.5
32.0
2.80
Emile Maurin 624304,2X13
624304,2X13
4.2x13
Inox A2
4.2
8.2
13.0
3.05
Emile Maurin 624304,2X16
624304,2X16
4.2x16
Inox A2
4.2
8.2
16.0
3.05
Emile Maurin 624304,2X19
624304,2X19
4.2x19
Inox A2
4.2
8.2
19.0
3.05
Emile Maurin 624304,2X25
624304,2X25
4.2x25
Inox A2
4.2
8.2
25.0
3.05
Emile Maurin 624304,2X32
624304,2X32
4.2x32
Inox A2
4.2
8.2
32.0
3.05
Emile Maurin 624304,2X38
624304,2X38
4.2x38
Inox A2
4.2
8.2
38.0
3.05
Emile Maurin 624304,8X13
624304,8X13
4.8x13
Inox A2
4.8
9.5
13.0
3.55
Emile Maurin 624304,8X16
624304,8X16
4.8x16
Inox A2
4.8
9.5
16.0
3.55
Emile Maurin 624304,8X19
624304,8X19
4.8x19
Inox A2
4.8
9.5
19.0
3.55
Emile Maurin 624304,8X22
624304,8X22
4.8x22
Inox A2
4.8
9.5
22.0
3.55
Emile Maurin 624304,8X25
624304,8X25
4.8x25
Inox A2
4.8
9.5
25.0
3.55
Emile Maurin 624304,8X32
624304,8X32
4.8x32
Inox A2
4.8
9.5
32.0
3.55
Emile Maurin 624304,8X38
624304,8X38
4.8x38
Inox A2
4.8
9.5
38.0
3.55
Emile Maurin 624304,8X45
624304,8X45
4.8x45
Inox A2
4.8
9.5
45.0
3.55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62434 - Hexagon head with flange self drilling screw - DIN 7504 K...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62440 - Pan head self drilling screw cross recess Pozidrive - DIN...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ACH550-BD 208V/230V - E-Bypass with Disconnect
ABB
15.07.2022
ACH550-CC 600V - Classic Bypass with Circuit Breaker
ABB
07.07.2023
Reference 62811 - Pan head security tapping screw "One Way" recess - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62807 - Countersunk head security tapping screw "Snake eyes" rece...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62402 - Pan head tapping screw form C soltted and square recess -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62304 - Hexagon head woodscrew DIN 571 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
480Vac Ratings - Cabinet Drives - 380, 400, 415, 460, 480 or 500 V
ABB
15.07.2022
CP-B - Power Supplies
ABB Low Voltage & Systems
26.03.2024
ACH550-PDR 600V - Drive with Disconnect Switch and Fuses
ABB
15.07.2022
ACH550-CC 480V - Classic Bypass with Circuit Breaker
ABB
07.07.2023
ACH550-BD 600V - E-Bypass with Disconnect
ABB
15.07.2022
ACH550-BCR 208V/230V - E-Clipse Bypass with Circuit Breaker
ABB
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求