您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 30001 - Vis à métaux tête fraisée fendue - DIN 963 - Acier classe 4.8 Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
Vis à métaux
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/vis_metaux_tole/vis_a_metaux/30001.prj},{NB=emile_maurin_300015X50},{REF=300015X50},{DXL=5x50},{MAT=Acier zingué classe 4.8},{IDNR=},{D=5.0},{L=50},{D3=4.019},{P=0.800},{DF=4.480},{DK=9.200},{A=1.600},{B=25.000},{X=1.000},{K=2.50},{N=1.200},{R=0.500},{T=1.300},{FORM=1.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
Emile Maurin 300012X20
300012X20
2x20
Acier zingué classe 4.8
2.0
20
3.800
1.20
Emile Maurin 300012,5X4
300012,5X4
2.5x4
Acier zingué classe 4.8
2.5
4
4.700
1.50
Emile Maurin 300012,5X6
300012,5X6
2.5x6
Acier zingué classe 4.8
2.5
6
4.700
1.50
Emile Maurin 300012,5X8
300012,5X8
2.5x8
Acier zingué classe 4.8
2.5
8
4.700
1.50
Emile Maurin 300012,5X10
300012,5X10
2.5x10
Acier zingué classe 4.8
2.5
10
4.700
1.50
Emile Maurin 300012,5X12
300012,5X12
2.5x12
Acier zingué classe 4.8
2.5
12
4.700
1.50
Emile Maurin 300012,5X16
300012,5X16
2.5x16
Acier zingué classe 4.8
2.5
16
4.700
1.50
Emile Maurin 300013X6
300013X6
3x6
Acier zingué classe 4.8
3.0
6
5.600
1.65
Emile Maurin 300013X8
300013X8
3x8
Acier zingué classe 4.8
3.0
8
5.600
1.65
Emile Maurin 300013X10
300013X10
3x10
Acier zingué classe 4.8
3.0
10
5.600
1.65
Emile Maurin 300013X12
300013X12
3x12
Acier zingué classe 4.8
3.0
12
5.600
1.65
Emile Maurin 300013X16
300013X16
3x16
Acier zingué classe 4.8
3.0
16
5.600
1.65
Emile Maurin 300013X20
300013X20
3x20
Acier zingué classe 4.8
3.0
20
5.600
1.65
Emile Maurin 300013X25
300013X25
3x25
Acier zingué classe 4.8
3.0
25
5.600
1.65
Emile Maurin 300013X30
300013X30
3x30
Acier zingué classe 4.8
3.0
30
5.600
1.65
Emile Maurin 300013X35
300013X35
3x35
Acier zingué classe 4.8
3.0
35
5.600
1.65
Emile Maurin 300013X40
300013X40
3x40
Acier zingué classe 4.8
3.0
40
5.600
1.65
Emile Maurin 300013X50
300013X50
3x50
Acier zingué classe 4.8
3.0
50
5.600
1.65
Emile Maurin 300013X60
300013X60
3x60
Acier zingué classe 4.8
3.0
60
5.600
1.65
Emile Maurin 300014X6
300014X6
4x6
Acier zingué classe 4.8
4.0
6
7.500
2.20
Emile Maurin 300014X8
300014X8
4x8
Acier zingué classe 4.8
4.0
8
7.500
2.20
Emile Maurin 300014X10
300014X10
4x10
Acier zingué classe 4.8
4.0
10
7.500
2.20
Emile Maurin 300014X12
300014X12
4x12
Acier zingué classe 4.8
4.0
12
7.500
2.20
Emile Maurin 300014X16
300014X16
4x16
Acier zingué classe 4.8
4.0
16
7.500
2.20
Emile Maurin 300014X20
300014X20
4x20
Acier zingué classe 4.8
4.0
20
7.500
2.20
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求