您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 25100 - Vis à tête cylindrique bombée à six pans creux - ISO 7380-1 - Acier classe 10.9 Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à six pans creux
Hexagon socket head cap screw
10.9 class
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/vix_six_pans_creux/vis_chc/classe_10_9/25100.prj},{NB=emile_maurin_251006X20},{REF=251006X20},{DXL=6x20},{MAT=Acier brut classe 10.9},{IDNR=},{D=6},{L=20},{D3=4.773},{DK=10.5},{K=3.30},{S=4.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
K
[mm]
S
[mm]
Emile Maurin 251003X6
251003X6
3x6
Acier brut classe 10.9
3
6
5.7
1.65
2.0
Emile Maurin 251003X8
251003X8
3x8
Acier brut classe 10.9
3
8
5.7
1.65
2.0
Emile Maurin 251003X10
251003X10
3x10
Acier brut classe 10.9
3
10
5.7
1.65
2.0
Emile Maurin 251003X12
251003X12
3x12
Acier brut classe 10.9
3
12
5.7
1.65
2.0
Emile Maurin 251003X16
251003X16
3x16
Acier brut classe 10.9
3
16
5.7
1.65
2.0
Emile Maurin 251003X20
251003X20
3x20
Acier brut classe 10.9
3
20
5.7
1.65
2.0
Emile Maurin 251004X6
251004X6
4x6
Acier brut classe 10.9
4
6
7.6
2.20
2.5
Emile Maurin 251004X8
251004X8
4x8
Acier brut classe 10.9
4
8
7.6
2.20
2.5
Emile Maurin 251004X10
251004X10
4x10
Acier brut classe 10.9
4
10
7.6
2.20
2.5
Emile Maurin 251004X12
251004X12
4x12
Acier brut classe 10.9
4
12
7.6
2.20
2.5
Emile Maurin 251004X16
251004X16
4x16
Acier brut classe 10.9
4
16
7.6
2.20
2.5
Emile Maurin 251004X20
251004X20
4x20
Acier brut classe 10.9
4
20
7.6
2.20
2.5
Emile Maurin 251004X25
251004X25
4x25
Acier brut classe 10.9
4
25
7.6
2.20
2.5
Emile Maurin 251004X30
251004X30
4x30
Acier brut classe 10.9
4
30
7.6
2.20
2.5
Emile Maurin 251004X35
251004X35
4x35
Acier brut classe 10.9
4
35
7.6
2.20
2.5
Emile Maurin 251004X40
251004X40
4x40
Acier brut classe 10.9
4
40
7.6
2.20
2.5
Emile Maurin 251005X8
251005X8
5x8
Acier brut classe 10.9
5
8
9.5
2.75
3.0
Emile Maurin 251005X10
251005X10
5x10
Acier brut classe 10.9
5
10
9.5
2.75
3.0
Emile Maurin 251005X12
251005X12
5x12
Acier brut classe 10.9
5
12
9.5
2.75
3.0
Emile Maurin 251005X16
251005X16
5x16
Acier brut classe 10.9
5
16
9.5
2.75
3.0
Emile Maurin 251005X20
251005X20
5x20
Acier brut classe 10.9
5
20
9.5
2.75
3.0
Emile Maurin 251005X25
251005X25
5x25
Acier brut classe 10.9
5
25
9.5
2.75
3.0
Emile Maurin 251005X30
251005X30
5x30
Acier brut classe 10.9
5
30
9.5
2.75
3.0
Emile Maurin 251005X35
251005X35
5x35
Acier brut classe 10.9
5
35
9.5
2.75
3.0
Emile Maurin 251005X40
251005X40
5x40
Acier brut classe 10.9
5
40
9.5
2.75
3.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 24300 - Hexagon socket countersunk head screw - ISO 10642 10.9 cl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 70200 - Rondelle plate normale Grade A - Acier 200HV - Brut - ISO 70...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 25111 - Hexagon socket button head cap screw with flange 10.9 cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 30401 - Slotted raised countersunk head machine screw - DIN 964 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23200 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 30101 - Countersunk flat head machine screw cross recess Pozidriv...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 25101 - Hexagon socket button head cap screw - ISO 7380 10.9 clas...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43100 - Hexagon domed cap nut nfe 27453 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22016 - Hexagon nut - ISO 4032 8 class - Zinc plated 200 hsst
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22010 - Hexagon nut - ISO 4032 8 class - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20210 - Hexagon head screw full thread - ISO 4017 - 8.8 class - P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 70201 - Rondelle plate normale grade A - Acier 200 HV - Zn - ISO 70...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 26500 - Unbrako® hexagon socket button head cap screw 12.9 class ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求