您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22120. - Index Plungers with hexagon collar and locking, stainless steel A4 / with knob of stainless steel
Halder
Standard Parts
Machine and Fixture Elements
EH 22120. Index Plungers with hexagon collar and locking, stainless steel A4
with knob of stainless steel
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22120_20/eh_22120_20_2/eh22120_cn_asmtab.prj},{NB=22120.1156 (closed) Rastbolzen},{BESTNR=22120.1156},{POS=eingerastet},{D1=6},{D2=M12x1.5},{L2=6},{D3=22},{L1=48.0},{L3=22},{L4=6},{SW=18},{FEDERDRUCK=4.5},{FEDERDRUCK2=16},{TEMPMIN=-},{TEMPMAX=100},{G=60.4},{D2X=12},{P=1.5},{L1X=8},{K2=29.0},{L5=57.0},{VERS=5},{CTN=73181900},{CTNUS=},{ROHS=YES},{INFOGANTER=Produktdetails},{INFOWINCO=Produktdetails},{INFOEG=Produktdetails},{PPATH=../../eh_22120_20/eh_22120_20_2/gn818_cn_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
-0,02/-0,05 Bohrung H7
[mm]
D2
ⁿ/ₐ
L2
min.
[mm]
D3
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
FEDERDRUCK
Spring load ≈ Initial
ⁿ/ₐ
FEDERDRUCK2
Spring load ≈ End
[N]
TEMPMIN
Temneprature min
[°C]
TEMPMAX
Temperature max
[°C]
G
Weight
[g]
22120.1154 Index Plunger
22120.1154
4
M8x1
4
16
35.0
16
5
3.5
11
-
100
21.5
22120.1174 Index Plunger
22120.1174
4
M8x1
6
16
35.0
16
5
3.0
11
-
100
22.0
22120.1155 Index Plunger
22120.1155
5
M10x1
5
18
40.0
18
6
3.0
12
-
100
35.8
22120.1175 Index Plunger
22120.1175
5
M10x1
8
18
40.0
18
6
3.0
14
-
100
20.6
22120.1156 Index Plunger
22120.1156
6
M12x1.5
6
22
48.0
22
6
4.5
16
-
100
60.4
22120.1176 Index Plunger
22120.1176
6
M12x1.5
9
22
48.0
22
6
4.0
20
-
100
62.6
22120.1178 Index Plunger
22120.1178
8
M16x1.5
8
27
58.0
26
8
6.0
23
-
100
117.4
22120.1158 Index Plunger
22120.1158
8
M16x1.5
12
27
58.0
26
8
7.0
26
-
100
140.0
22120.1190 Index Plunger
22120.1190
10
M16x1.5
12
27
58.0
26
8
7.5
32
-
100
127.0
22120.1192 Index Plunger
22120.1192
12
M20x1.5
15
32
71.5
33
10
9.0
32
-
100
230.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求