您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
EDH - Ejector pins - DLC coated - EDH - Ejector pins - DLC coated - AH type DIN ISO 6751, Hardened, Material tool steel
D-M-E
DME EUROPEAN CAD LIBRARY
Ejector pins & sleeves
Powered by
CAD模型選擇
{dme/d_m_e_euro/4/edh.prj},{NB=EDH05-20200},{REF=EDH05-20200},{SIZE=5.2 x 200},{L=200},{R=0.3},{K=3.0},{D2=10.0},{D1=5.2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
L
Overall Length
[mm]
R
Radius
[mm]
K
Head Thickness
[mm]
D2
Head Diameter d2
[mm]
D1
Shoulder Diameter d1 (g6)
[mm]
EDH00-80080
EDH00-80080
0.8 x 80
80
0.2
1.2
2.5
0.8
EDH00-80100
EDH00-80100
0.8 x 100
100
0.2
1.2
2.5
0.8
EDH00-80125
EDH00-80125
0.8 x 125
125
0.2
1.2
2.5
0.8
EDH00-80160
EDH00-80160
0.8 x 160
160
0.2
1.2
2.5
0.8
EDH01-00080
EDH01-00080
1.0 x 80
80
0.2
1.2
2.5
1.0
EDH01-00100
EDH01-00100
1.0 x 100
100
0.2
1.2
2.5
1.0
EDH01-00125
EDH01-00125
1.0 x 125
125
0.2
1.2
2.5
1.0
EDH01-00160
EDH01-00160
1.0 x 160
160
0.2
1.2
2.5
1.0
EDH01-00200
EDH01-00200
1.0 x 200
200
0.2
1.2
2.5
1.0
EDH01-10080
EDH01-10080
1.1 x 80
80
0.2
1.2
2.5
1.1
EDH01-10100
EDH01-10100
1.1 x 100
100
0.2
1.2
2.5
1.1
EDH01-10125
EDH01-10125
1.1 x 125
125
0.2
1.2
2.5
1.1
EDH01-10160
EDH01-10160
1.1 x 160
160
0.2
1.2
2.5
1.1
EDH01-10200
EDH01-10200
1.1 x 200
200
0.2
1.2
2.5
1.1
EDH01-20080
EDH01-20080
1.2 x 80
80
0.2
1.2
2.5
1.2
EDH01-20100
EDH01-20100
1.2 x 100
100
0.2
1.2
2.5
1.2
EDH01-20125
EDH01-20125
1.2 x 125
125
0.2
1.2
2.5
1.2
EDH01-20160
EDH01-20160
1.2 x 160
160
0.2
1.2
2.5
1.2
EDH01-20200
EDH01-20200
1.2 x 200
200
0.2
1.2
2.5
1.2
EDH01-30080
EDH01-30080
1.3 x 80
80
0.2
1.5
3.0
1.3
EDH01-30100
EDH01-30100
1.3 x 100
100
0.2
1.5
3.0
1.3
EDH01-30125
EDH01-30125
1.3 x 125
125
0.2
1.5
3.0
1.3
EDH01-30160
EDH01-30160
1.3 x 160
160
0.2
1.5
3.0
1.3
EDH01-30200
EDH01-30200
1.3 x 200
200
0.2
1.5
3.0
1.3
EDH01-40080
EDH01-40080
1.4 x 80
80
0.2
1.5
3.0
1.4
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ejector pins - hardened - D Typ(e) DIN 1530, 250°C, Material 1.2210
D-M-E
27.06.2024
WZ 8031 B Blue die springs, rectangular wire ISO 10243 - DME
D-M-E
27.06.2024
R Locating rings - DME - Standard Mat. St 37-2
D-M-E
16.04.2024
Ejector pins - bath nitrided - TA Typ(e) DIN 1530/ISO 6751, 500°-550°C, Mat...
D-M-E
27.06.2024
Ejector pins - hardened - AH Typ(e) DIN 1530/ISO 6751, 250°C, Material WS (...
D-M-E
27.06.2024
237.1. - Ejector pin, hardened, DIN 1530-1 Shape A
FIBRO
22.11.2023
Socket Head Stripper Bolts
D-M-E
24.05.2024
Meteor - Center - inch - Hot Runner Manifold Systems
D-M-E
09.05.2017
DHR 21 Locating rings - DME - Euro-Standard Mat. 1.7130
D-M-E
16.04.2024
SM 1002 - Guide bushing - Guide bushing
SCHOLZ MECHANIK
22.09.2022
GN 172.1 - ELESA-Guide bushings
Elesa
24.06.2024
AN Pressure plugs - DME - Mat. Brass
D-M-E
20.03.2020
DR 1700 O-Rings - DME
D-M-E
08.08.2018
SSK - Angle pin with tapered head
PROPLASTICA
19.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求