您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 717 - Stainless Steel-Indexing plungers, Type BK without rest position (knob), with lock nut
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN717
GN717 NI
GN717 BK
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/rastbolzen/gn717/gn717_ni/gn717_bk/gn717bk_asmtab.prj},{NB=Edelstahl-Rastbolzen GN717-5-M8x1-BK-NI (deactivated-5)},{ARTNR=GN717-5-M8x1-BK-NI},{PARTNUMBER=GN 717-5-M8x1-BK-NI},{NORMNR=GN 717},{POS=0},{ABSTAND=5},{POSX=eingerastet,ausgerastet},{D1=5},{D2=M8x1},{NDM=8.000},{KDM=10.160},{D3=18},{D4=16},{E=9.2},{L1=40.0},{L2=5.0},{L3=16},{L4=6.0},{L5=13.5},{L6=43.5},{L7=9.5},{SW=8},{ANM=7},{FEDERDRUCK=5},{FEDERDRUCK2=24},{WSX='ST','Stahl','NI','Edelstahl'},{VERS=11},{KM=4.000},{SWKM=13.000},{S1=2.000},{PPATH=gn717bk_asmtpl.prj},{WEIGHT=0.0123},{CTN=73181900},{ROHS=YES},{AB=5},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Plunger -0.05 / Bore +0.03/+0.08
[mm]
D2
Thread
ⁿ/ₐ
D4
[mm]
E
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
min.
[mm]
SW
[mm]
ANM
max.tightening torque
[Nm]
FEDERDRUCK
initial ~
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Rastbolzen GN71...
GN717-3-M6-BK-NI
3
M6
12
6.9
30.0
3.5
12
4.5
10.0
6
2
3
12
0.0036
73181900
YES
Edelstahl-Rastbolzen GN71...
GN717-3-M6x0,75-BK-NI
3
M6x0,75
12
6.9
30.0
3.5
12
4.5
10.0
6
3
3
12
0.0052
73181900
YES
Edelstahl-Rastbolzen GN71...
GN717-4-M6-BK-NI
4
M6
12
6.9
30.5
4.0
12
4.5
10.0
6
2
3
12
0.0050
73181900
YES
Edelstahl-Rastbolzen GN71...
GN717-4-M8x1-BK-NI
4
M8x1
16
9.2
39.5
4.5
16
6.0
13.5
8
8
5
24
0.0118
73181900
YES
Edelstahl-Rastbolzen GN71...
GN717-5-M8-BK-NI
5
M8
16
9.2
40.0
5.0
16
6.0
13.5
8
7
5
24
0.0120
73181900
YES
Edelstahl-Rastbolzen GN71...
GN717-5-M8x1-BK-NI
5
M8x1
16
9.2
40.0
5.0
16
6.0
13.5
8
7
5
24
0.0123
73181900
YES
Edelstahl-Rastbolzen GN71...
GN717-5-M10x1-BK-NI
5
M10x1
18
11.5
42.5
5.0
16
6.0
13.5
10
22
5
24
0.0200
73181900
YES
Edelstahl-Rastbolzen GN71...
GN717-6-M10-BK-NI
6
M10
18
11.5
49.0
6.0
20
7.5
17.0
10
15
5
21
0.0240
73181900
YES
Edelstahl-Rastbolzen GN71...
GN717-6-M12x1,5-BK-NI
6
M12x1,5
21
13.8
52.0
6.0
20
7.5
16.5
12
38
5
21
0.0340
73181900
YES
Edelstahl-Rastbolzen GN71...
GN717-8-M12-BK-NI
8
M12
21
13.8
59.0
8.0
24
9.0
20.5
12
20
6
22
0.0380
73181900
YES
Edelstahl-Rastbolzen GN71...
GN717-8-M12x1,5-BK-NI
8
M12x1,5
21
13.8
59.0
8.0
24
9.0
20.5
12
20
6
22
0.0390
73181900
YES
Edelstahl-Rastbolzen GN71...
GN717-8-M16x1,5-BK-NI
8
M16x1,5
25
19.6
63.5
8.0
24
9.0
20.5
17
80
6
22
0.0730
73181900
YES
Edelstahl-Rastbolzen GN71...
GN717-10-M16x1,5-BK-NI
10
M16x1,5
25
19.6
67.5
10.0
26
9.0
22.5
17
80
4
27
0.0620
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PXYKN, SXYKN,PMXYKN,SMXYKN - Indexing Plungers - Resin Knob Type - Rest Pos...
Misumi
21.04.2022
GN717 - Indexing plungers, Type C with rest position (knob), without lock n...
Berger Tools
04.04.2023
GN717 - Indexing plungers, Type BK without rest position (knob), with lock ...
Berger Tools
04.04.2023
GN 717-NI - ELESA-Indexing plungers
Elesa
11.06.2024
GN817.2 - Indexing plungers, Type BK with nut, with knob
Berger Tools
04.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求