您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: ETA
Created: 20.05.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ETA
Single blank door - Box with single blank door
ETA
E COR INOX Boxes
Full cabinets
Single blank door
Powered by
CAD模型選擇
{eta/ecor_inox/full_cabinets/porta_singola_cieca/psc_asmtab.prj},{NB=ECOR5-720X-LOD400},{CODE=ECOR5-720X},{B=500},{A=700},{P=200},{P1=185},{L=450},{H=650},{DW=16.5},{WEIGHT=20.277},{CONF=1},{WEIGHTPACK=21.50},{LX=500},{HX=72},{PX=22},{AAG535=20.20},{LODDEST=architecture},{LODLEVEL=400},{DESCRGEN=CASSA ECOR 500X700X200},{DESCRAGG=INOX 304L - PORTA SINGOLA CIECA },{MAT=Involucro e porta (con angoli formati): lamiera d'acciaio inossidabile AISI304L pre-satinata e guarnizione di schiuma siliconica bi-componente. Sistema di chiusura porta con box ed inserto in lega di zinco, linguetta in acciaio inossidabile},{SMAT=Involucro e porta: 1,5mm},{IP=IP66},{NEMA=NEMA 4X},{IK=IK10},{MCONF=CE- Ex - TUV-Rina- cULus Listed - EAC - RoHS}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
LODDEST
LOD Destination
ⁿ/ₐ
LODLEVEL
LOD Level
ⁿ/ₐ
DESCRGEN
General description
ⁿ/ₐ
DESCRAGG
Additional description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SMAT
Material thickness
ⁿ/ₐ
B
B - Base
[mm]
A
A - Height
[mm]
P
P - Depth
[mm]
P1
[mm]
L
[mm]
H
[mm]
WEIGHT
Weight
[kg]
IP
ⁿ/ₐ
NEMA
ⁿ/ₐ
IK
ⁿ/ₐ
MCONF
Marchi conf
ⁿ/ₐ
PFOR
Supply parts
ⁿ/ₐ
CONF
Packaging
[piece(s)]
PACK
Packaging
ⁿ/ₐ
WEIGHTPACK
Weight pack
[kg]
ECOR2-315X
ECOR2-315X
Accessories
400
CASSA ECOR 200X300X150
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
200
300
150
135
150
250
4.336
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
4.60
ECOR3-315X
ECOR3-315X
Accessories
400
CASSA ECOR 300X300X150
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
300
300
150
135
250
250
5.910
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
6.00
ECOR3-415X
ECOR3-415X
Accessories
400
CASSA ECOR 300X400X150
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
300
400
150
135
250
350
7.467
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
7.60
ECOR3-420X
ECOR3-420X
Accessories
400
CASSA ECOR 300X400X200
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
300
400
200
185
250
350
8.288
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
8.30
ECOR4-315X
ECOR4-315X
Accessories
400
CASSA ECOR 400X300X150
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
400
300
150
135
350
250
7.467
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
7.60
ECOR4-320X
ECOR4-320X
Accessories
400
CASSA ECOR 400X300X200
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
400
300
200
185
350
250
8.470
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
8.67
ECOR4-420X
ECOR4-420X
Accessories
400
CASSA ECOR 400X400X200
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
400
400
200
185
350
350
10.352
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
10.90
ECOR4-425X
ECOR4-425X
Accessories
400
CASSA ECOR 400X400X250
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
400
400
250
235
350
350
11.271
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
12.20
ECOR4-520X
ECOR4-520X
Accessories
400
CASSA ECOR 400X500X200
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
400
500
200
185
350
450
12.504
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
13.10
ECOR4-620X
ECOR4-620X
Accessories
400
CASSA ECOR 400X600X200
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
400
600
200
185
350
550
14.688
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
15.40
ECOR4-625X
ECOR4-625X
Accessories
400
CASSA ECOR 400X600X250
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
400
600
250
235
350
550
15.851
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
16.70
ECOR5-520X
ECOR5-520X
Accessories
400
CASSA ECOR 500X500X200
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
500
500
200
185
450
450
14.925
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
15.70
ECOR5-525X
ECOR5-525X
Accessories
400
CASSA ECOR 500X500X250
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
500
500
250
135
450
450
16.155
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
16.80
ECOR5-620X
ECOR5-620X
Accessories
400
CASSA ECOR 500X600X200
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
500
600
200
185
450
550
16.520
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
17.72
ECOR5-720X
ECOR5-720X
Accessories
400
CASSA ECOR 500X700X200
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
500
700
200
185
450
650
20.277
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
21.50
ECOR5-725X
ECOR5-725X
Accessories
400
CASSA ECOR 500X700X250
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
500
700
250
235
450
650
21.675
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
22.90
ECOR6-1030X
ECOR6-1030X
Accessories
400
CASSA ECOR 600X1000X300
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
600
400
200
185
550
350
37.880
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
39.68
ECOR6-1230X
ECOR6-1230X
Accessories
400
CASSA ECOR 600X1200X300
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
600
600
200
185
550
550
44.500
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
46.30
ECOR6-420X
ECOR6-420X
Accessories
400
CASSA ECOR 600X400X200
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
600
600
250
235
550
550
14.680
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
15.20
ECOR6-525X
ECOR6-525X
Accessories
400
CASSA ECOR 600X500X250
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
600
500
250
235
550
450
19.080
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
19.60
ECOR6-620X
ECOR6-620X
Accessories
400
CASSA ECOR 600X600X200
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
600
600
300
285
550
550
20.537
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
21.60
ECOR6-625X
ECOR6-625X
Accessories
400
CASSA ECOR 600X600X250
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
600
800
200
185
550
750
21.800
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
23.10
ECOR6-630X
ECOR6-630X
Accessories
400
CASSA ECOR 600X600X300
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
600
800
250
235
550
750
23.200
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
24.60
ECOR6-820X
ECOR6-820X
Accessories
400
CASSA ECOR 600X800X200
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
600
800
300
285
550
750
27.600
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
28.30
ECOR6-825X
ECOR6-825X
Accessories
400
CASSA ECOR 600X800X250
INOX 304L - Single blind ...
Involucro e porta (con an...
Case and port: 1.5mm
600
1000
300
285
550
950
27.800
IP66
NEMA 4X
IK10
CE- Ex - TUV-Rina- cULus ...
Involucro, piastra p.a., ...
1
ETA blue cardboard box
29.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求