EC16 - Polyurethane pressing block assembly · large diameter type · external thread type
HEFA
40-air_cylinder
briquettes
Powered by
CAD모델 선택
{hefa/40-air_cylinder/briquettes/ec16.prj},{NB=EC16PB-D30},{SERIALS=EC16PB},{TYPE=Internal thread type Flat type},{MATERIAL=Ester polyurethane},{HARDNESS=Xiao'sA70},{METAL=SUS304},{D=30},{JW=35},{M=M16},{M1=16},{R=3.0},{SR=30},{W=20},{P=10},{X=7.8},{X1=12.54},{VN=3.5},{R1=1.00},{JJ=27},{INFOTEXT=website},{VN1=14.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SERIALS
serials
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
HARDNESS
hardness
ⁿ/ₐ
METAL
metal core
ⁿ/ₐ
D
[mm]
JW
[mm]
M
ⁿ/ₐ
R
[mm]
SR
[mm]
W
[mm]
P
[mm]
X
[mm]
VN
[mm]
R1
R1(max.)
[mm]
JJ
j
[mm]
EC16PA-D8
EC16PA-D8
EC16PA
Internal thread type Flat...
Ether polyurethanes
Xiao'sA90
SUS304
8
12
M3
1.0
8
6
5
3.8
1.0
0.30
7
EC16PA-D10
EC16PA-D10
EC16PA
Internal thread type Flat...
Ether polyurethanes
Xiao'sA90
SUS304
10
15
M4
1.0
10
7
5
3.8
1.0
0.50
8
EC16PA-D12
EC16PA-D12
EC16PA
Internal thread type Flat...
Ether polyurethanes
Xiao'sA90
SUS304
12
16
M5
2.0
12
10
5
3.8
1.5
0.50
10
EC16PA-D16
EC16PA-D16
EC16PA
Internal thread type Flat...
Ether polyurethanes
Xiao'sA90
SUS304
16
20
M6
2.0
16
12
6
4.8
2.0
0.75
14
EC16PA-D20
EC16PA-D20
EC16PA
Internal thread type Flat...
Ether polyurethanes
Xiao'sA90
SUS304
20
25
M8
3.0
20
14
8
5.8
2.0
1.00
17
EC16PA-D25
EC16PA-D25
EC16PA
Internal thread type Flat...
Ether polyurethanes
Xiao'sA90
SUS304
25
30
M10
3.0
25
18
10
7.8
3.0
1.00
22
EC16PA-D30
EC16PA-D30
EC16PA
Internal thread type Flat...
Ether polyurethanes
Xiao'sA90
SUS304
30
35
M16
3.0
30
20
10
7.8
3.5
1.00
27
EC16PB-D8
EC16PB-D8
EC16PB
Internal thread type Flat...
Ester polyurethane
Xiao'sA70
SUS304
8
12
M3
1.0
8
6
5
3.8
1.0
0.30
7
EC16PB-D10
EC16PB-D10
EC16PB
Internal thread type Flat...
Ester polyurethane
Xiao'sA70
SUS304
10
15
M4
1.0
10
7
5
3.8
1.0
0.50
8
EC16PB-D12
EC16PB-D12
EC16PB
Internal thread type Flat...
Ester polyurethane
Xiao'sA70
SUS304
12
16
M5
2.0
12
10
5
3.8
1.5
0.50
10
EC16PB-D16
EC16PB-D16
EC16PB
Internal thread type Flat...
Ester polyurethane
Xiao'sA70
SUS304
16
20
M6
2.0
16
12
6
4.8
2.0
0.75
14
EC16PB-D20
EC16PB-D20
EC16PB
Internal thread type Flat...
Ester polyurethane
Xiao'sA70
SUS304
20
25
M8
3.0
20
14
8
5.8
2.0
1.00
17
EC16PB-D25
EC16PB-D25
EC16PB
Internal thread type Flat...
Ester polyurethane
Xiao'sA70
SUS304
25
30
M10
3.0
25
18
10
7.8
3.0
1.00
22
EC16PB-D30
EC16PB-D30
EC16PB
Internal thread type Flat...
Ester polyurethane
Xiao'sA70
SUS304
30
35
M16
3.0
30
20
10
7.8
3.5
1.00
27
EC16YA-D8
EC16YA-D8
EC16YA
Internal thread type roun...
Ether polyurethanes
Xiao'sA90
SUS304
8
12
M3
1.0
8
6
5
3.8
1.0
0.30
7
EC16YA-D10
EC16YA-D10
EC16YA
Internal thread type roun...
Ether polyurethanes
Xiao'sA90
SUS304
10
15
M4
1.0
10
7
5
3.8
1.0
0.50
8
EC16YA-D12
EC16YA-D12
EC16YA
Internal thread type roun...
Ether polyurethanes
Xiao'sA90
SUS304
12
16
M5
2.0
12
10
5
3.8
1.5
0.50
10
EC16YA-D16
EC16YA-D16
EC16YA
Internal thread type roun...
Ether polyurethanes
Xiao'sA90
SUS304
16
20
M6
2.0
16
12
6
4.8
2.0
0.75
14
EC16YA-D20
EC16YA-D20
EC16YA
Internal thread type roun...
Ether polyurethanes
Xiao'sA90
SUS304
20
25
M8
3.0
20
14
8
5.8
2.0
1.00
17
EC16YA-D25
EC16YA-D25
EC16YA
Internal thread type roun...
Ether polyurethanes
Xiao'sA90
SUS304
25
30
M10
3.0
25
18
10
7.8
3.0
1.00
22
EC16YA-D30
EC16YA-D30
EC16YA
Internal thread type roun...
Ether polyurethanes
Xiao'sA90
SUS304
30
35
M16
3.0
30
20
10
7.8
3.5
1.00
27
EC16YB-D8
EC16YB-D8
EC16YB
Internal thread type roun...
Ester polyurethane
Xiao'sA70
SUS304
8
12
M3
1.0
8
6
5
3.8
1.0
0.30
7
EC16YB-D10
EC16YB-D10
EC16YB
Internal thread type roun...
Ester polyurethane
Xiao'sA70
SUS304
10
15
M4
1.0
10
7
5
3.8
1.0
0.50
8
EC16YB-D12
EC16YB-D12
EC16YB
Internal thread type roun...
Ester polyurethane
Xiao'sA70
SUS304
12
16
M5
2.0
12
10
5
3.8
1.5
0.50
10
EC16YB-D16
EC16YB-D16
EC16YB
Internal thread type roun...
Ester polyurethane
Xiao'sA70
SUS304
16
20
M6
2.0
16
12
6
4.8
2.0
0.75
14
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SH-PSHDMH, SH-RSHDMH, SH-PSHDMMC, SH-RSHDMMC - Precision Cleaning Large Dia...
Misumi
13.10.2023
USLH, USLM, USLL - Urethane Pushers -Male Thread Type - Flat Type
Misumi
04.06.2021
CE18BA - Polyurethane shock absorbing material - stepped type - non porous ...
HEFA
14.06.2024
EC12 - Polyurethane briquette assembly, small diameter type, male threaded ...
HEFA
14.06.2024
RSHMLH - Urethane Pushers -Threaded - Round
Misumi
04.06.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청