您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Ejector pins - hardened - AH Typ(e) DIN 1530/ISO 6751, 250°C, Material WS (~1.2067)
D-M-E
DME EUROPEAN CAD LIBRARY
Ejector pins & sleeves
Powered by
CAD模型選擇
{dme/d_m_e_euro/4/ah.prj},{NB=EAH2805-000200},{REF=EAH2805-000200},{DSC=Ejector pin AH 5,0 x 200 },{L=200},{L11=200},{D2=10.0},{K=3.0},{D1=5.0},{D11=5},{R=0.3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
DSC
Description
ⁿ/ₐ
L
L Length (+2/0)
[mm]
D2
d2 Diameter (0/-0.2)
[mm]
K
K Height (0/-0.05)
[mm]
D1
d1 Diameter (g6)
[mm]
R
R Radius (+0.2/0)
[mm]
EAH2800-400100
EAH2800-400100
Ejector pin AH 0,4 x 100
100
2.5
1.2
0.4
0.2
EAH2800-500100
EAH2800-500100
Ejector pin AH 0,5 x 100
100
2.5
1.2
0.5
0.2
EAH2800-600100
EAH2800-600100
Ejector pin AH 0,6 x 100
100
2.5
1.2
0.6
0.2
EAH2800-700100
EAH2800-700100
Ejector pin AH 0,7 x 100
100
2.5
1.2
0.7
0.2
EAH2800-800040
EAH2800-800040
Ejector pin AH 0,8 x 40
40
2.5
1.2
0.8
0.2
EAH2800-800050
EAH2800-800050
Ejector pin AH 0,8 x 50
50
2.5
1.2
0.8
0.2
EAH2800-800063
EAH2800-800063
Ejector pin AH 0,8 x 63
63
2.5
1.2
0.8
0.2
EAH2800-800080
EAH2800-800080
Ejector pin AH 0,8 x 80
80
2.5
1.2
0.8
0.2
EAH2800-800100
EAH2800-800100
Ejector pin AH 0,8 x 100
100
2.5
1.2
0.8
0.2
EAH2800-800125
EAH2800-800125
Ejector pin AH 0,8 x 125
125
2.5
1.2
0.8
0.2
EAH2800-800160
EAH2800-800160
Ejector pin AH 0,8 x 160
160
2.5
1.2
0.8
0.2
EAH2800-800200
EAH2800-800200
Ejector pin AH 0,8 x 200
200
2.5
1.2
0.8
0.2
EAH2800-900100
EAH2800-900100
Ejector pin AH 0,9 x 100
100
2.5
1.2
0.9
0.2
EAH2800-900200
EAH2800-900200
Ejector pin AH 0,9 x 200
200
2.5
1.2
0.9
0.2
EAH2801-000040
EAH2801-000040
Ejector pin AH 1,0 x 40
40
2.5
1.2
1.0
0.2
EAH2801-000050
EAH2801-000050
Ejector pin AH 1,0 x 50
50
2.5
1.2
1.0
0.2
EAH2801-000063
EAH2801-000063
Ejector pin AH 1,0 x 63
63
2.5
1.2
1.0
0.2
EAH2801-000080
EAH2801-000080
Ejector pin AH 1,0 x 80
80
2.5
1.2
1.0
0.2
EAH2801-000100
EAH2801-000100
Ejector pin AH 1,0 x 100
100
2.5
1.2
1.0
0.2
EAH2801-000125
EAH2801-000125
Ejector pin AH 1,0 x 125
125
2.5
1.2
1.0
0.2
EAH2801-000160
EAH2801-000160
Ejector pin AH 1,0 x 160
160
2.5
1.2
1.0
0.2
EAH2801-000200
EAH2801-000200
Ejector pin AH 1,0 x 200
200
2.5
1.2
1.0
0.2
EAH2801-100040
EAH2801-100040
Ejector pin AH 1,1 x 40
40
2.5
1.2
1.1
0.2
EAH2801-100050
EAH2801-100050
Ejector pin AH 1,1 x 50
50
2.5
1.2
1.1
0.2
EAH2801-100063
EAH2801-100063
Ejector pin AH 1,1 x 63
63
2.5
1.2
1.1
0.2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Self Lubricating Shoulder Bushings - for Leader Pins and Guided Ejection
D-M-E
24.05.2024
Ejector sleeves - hardened - KS Typ(e) DIN 16756/ISO 8405, 200°-250°C, Mate...
D-M-E
21.06.2024
Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material...
D-M-E
21.06.2024
R04 Leader pin bushings - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
12.04.2024
R01 Leader pins - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
12.04.2024
Self Lubricating Guided Ejection Bushings
D-M-E
24.05.2024
Ejector pins - bath nitrided - TA Typ(e) DIN 1530/ISO 6751, 500°-550°C, Mat...
D-M-E
21.06.2024
Ejector pins - hardened - CH Typ(e) DIN 1530/ISO 8694, 250°C, Material 1.22...
D-M-E
21.06.2024
R02 Leader pins - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
12.04.2024
Ejector pins - nitrided - A Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material ...
D-M-E
21.06.2024
Ejector sleeves - nitrided - S Typ(e) DIN 16756/ISO 8405, 500°-550°C, Mater...
D-M-E
21.06.2024
Ejector pins - nitrided - C Typ(e) DIN 1530/ISO 8694, 500°-550°C, Material ...
D-M-E
21.06.2024
K 7616 Shoulder plates - DME - Material DME 76 1.7131 60 HRC ± 2
D-M-E
12.04.2024
Ejector pins - hardened - D Typ(e) DIN 1530, 250°C, Material 1.2210
D-M-E
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求