您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Turcon® Variseal® HF for External Pressure - Static Seals from Turcon® and Zurcon® material
Trelleborg
Industrial Sealing Systems
Static Seals
Turcon® Variseal® HF
Turcon® Variseal® HF External Pressure
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/statische_dichtungen/turcon_variseal/turcon_variseal_hf_a/turcon_variseal_hf_a_asmtab.prj},{NB=DVL300800-T012S(0)},{PARTNO=DVL300800},{D8=80.0},{B4=7.1},{H=4.70},{NUT=0},{MC=T01},{DRUCK=2},{FM=S},{AUS=Empfohlener Bereich},{PPATH=turcon_variseal_hf_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part-No.
ⁿ/ₐ
D8
Groove Inside Diameter h11
[mm]
B4
Groove Width min.
[mm]
H
Groove Depth
[mm]
AUS
Design
ⁿ/ₐ
DVL000040-T01S
DVL000040
4.0
2.4
1.45
Recommended Range
DVL000050-T01S
DVL000050
5.0
2.4
1.45
Recommended Range
DVL000060-T01S
DVL000060
6.0
2.4
1.45
Recommended Range
DVL000080-T01S
DVL000080
8.0
2.4
1.45
Recommended Range
DVL100100-T01S
DVL100100
10.0
3.6
2.25
Recommended Range
DVL100120-T01S
DVL100120
12.0
3.6
2.25
Recommended Range
DVL100140-T01S
DVL100140
14.0
3.6
2.25
Recommended Range
DVL100150-T01S
DVL100150
15.0
3.6
2.25
Recommended Range
DVL100160-T01S
DVL100160
16.0
3.6
2.25
Recommended Range
DVL100180-T01S
DVL100180
18.0
3.6
2.25
Recommended Range
DVL200200-T01S
DVL200200
20.0
4.8
3.10
Recommended Range
DVL200220-T01S
DVL200220
22.0
4.8
3.10
Recommended Range
DVL200250-T01S
DVL200250
25.0
4.8
3.10
Recommended Range
DVL200280-T01S
DVL200280
28.0
4.8
3.10
Recommended Range
DVL200300-T01S
DVL200300
30.0
4.8
3.10
Recommended Range
DVL200320-T01S
DVL200320
32.0
4.8
3.10
Recommended Range
DVL200350-T01S
DVL200350
35.0
4.8
3.10
Recommended Range
DVL200360-T01S
DVL200360
36.0
4.8
3.10
Recommended Range
DVL300400-T01S
DVL300400
40.0
7.1
4.70
Recommended Range
DVL300420-T01S
DVL300420
42.0
7.1
4.70
Recommended Range
DVL300450-T01S
DVL300450
45.0
7.1
4.70
Recommended Range
DVL300480-T01S
DVL300480
48.0
7.1
4.70
Recommended Range
DVL300500-T01S
DVL300500
50.0
7.1
4.70
Recommended Range
DVL300520-T01S
DVL300520
52.0
7.1
4.70
Recommended Range
DVL300550-T01S
DVL300550
55.0
7.1
4.70
Recommended Range
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求