目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
DS.01 - Ejector Spring with ball
Bordignon
SF Bordignon
Die making
Standard Parts
High Performance Springs
Spring Plungers
Powered by
CAD模型選擇
{bordignon/sf_technik/0/3/a/a4/ds_01.prj},{NB=DS.01.M6},{COMP=SF Bordignon GmbH},{IDNR=},{L=14},{S=1.0},{DD2=3.5},{F1=9},{F2=15},{DD1=M6},{DD1NDM=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
COMP
Company
ⁿ/ₐ
L
[mm]
S
[mm]
DD2
d2
[mm]
F1
[N]
F2
[N]
DD1
ⁿ/ₐ
DS.01.M4
SF Bordignon GmbH
9
0.8
2.5
6
12
M4
DS.01.M5
SF Bordignon GmbH
12
0.9
3.0
7
13
M5
DS.01.M6
SF Bordignon GmbH
14
1.0
3.5
9
15
M6
DS.01.M8
SF Bordignon GmbH
16
1.5
5.0
20
35
M8
DS.01.M10
SF Bordignon GmbH
19
2.0
6.0
25
45
M10
DS.01.M12
SF Bordignon GmbH
22
2.5
8.0
35
60
M12
DS.01.M16
SF Bordignon GmbH
24
3.5
10.0
65
110
M16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求