D11 to D18 - Dowel Pins - 1/32" to 5/32" Diameter 303 Stainless Steel - Soft Pins (Not Hardened)
WMBerg
INCH
Hardware and Fasteners
Pins
Powered by
CAD模型選擇
{wmberg/b2000/hardware_and_fasteners/pins/f40.prj},{NB=D18-8},{PN=D18-8},{DES=DOWEL PIN},{CN=Master Inch/Metric Catalog},{CP=F40},{MAT=303 Stainless Steel},{D=(5/64\") .0780},{D1=0.0780},{B=3/8},{B1=0.3750}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Pin Diameter
[Inch]
B
Length
[Inch]
D11-1
D11-1
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/32") .0312
3/32
D11-2
D11-2
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/32") .0312
1/8
D11-3
D11-3
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/32") .0312
5/32
D11-4
D11-4
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/32") .0312
3/16
D11-5
D11-5
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/32") .0312
7/32
D11-6
D11-6
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/32") .0312
1/4
D11-7
D11-7
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/32") .0312
5/16
D11-8
D11-8
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/32") .0312
3/8
D11-9
D11-9
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/32") .0312
7/16
D11-10
D11-10
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/32") .0312
1/2
D11-11
D11-11
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/32") .0312
5/8
D11-12
D11-12
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/32") .0312
3/4
D11-13
D11-13
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/32") .0312
7/8
D11-14
D11-14
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/32") .0312
1"
D12-1
D12-1
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/16") .0625
3/32
D12-2
D12-2
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/16") .0625
1/8
D12-3
D12-3
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/16") .0625
5/32
D12-4
D12-4
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/16") .0625
3/16
D12-5
D12-5
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/16") .0625
7/32
D12-6
D12-6
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/16") .0625
1/4
D12-7
D12-7
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/16") .0625
5/16
D12-8
D12-8
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/16") .0625
3/8
D12-9
D12-9
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/16") .0625
7/16
D12-10
D12-10
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/16") .0625
1/2
D12-11
D12-11
DOWEL PIN
Master Inch/Metric Catalo...
303 Stainless Steel
(1/16") .0625
5/8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求