您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
CSMX S - CSMX…-S – for link system, force 3x the standard, reduced height, with nanotechnologies
Bordignon
Bordignon
High Performance Line - Nitrogen gas springs for press tools, dies and moulds
Nitrogen gas spring
CSMX...S
Powered by
CAD模型選擇
{bordignon/bordignon/cilindri_allazoto_per_stampi/cilindri_allazoto/csmx_s/csmx_s_asmtab.prj},{NB=CSMX75-50-S(03000)},{MODELLO=CSMX75-50-S},{CORSA=50},{CU=0},{L=125},{N=175},{D=75},{DS=45},{M=M8},{H=12},{IN=3000},{PRA=8},{BAR1=189.000},{IN1=3000.000},{FIN1=5400.000},{PPATH=../csmx/csmx_asmtpl.prj},{INFO=Inner geometry does not correspond to the one shown. See Bordignon catalog},{DSIMG=_templates/images/back_bot}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CORSA
Stroke max.
[mm]
L
Length min.
[mm]
N
Length max.
[mm]
D
nitrogen gas spring body diameter
[mm]
DS
Piston rod diameter
[mm]
BAR
Max. charging pressure
[bar]
FIN
Final force
[daN]
INFO
ⁿ/ₐ
CSMX50-10-S
10
80
90
50
30
212
2460
Inner geometry does not c...
CSMX50-25-S
25
95
120
50
30
212
2460
Inner geometry does not c...
CSMX50-38-S
38
108
146
50
30
212
2510
Inner geometry does not c...
CSMX50-50-S
50
120
170
50
30
212
2590
Inner geometry does not c...
CSMX50-63-S
63
133
196
50
30
212
2590
Inner geometry does not c...
CSMX50-80-S
80
150
230
50
30
212
2590
Inner geometry does not c...
CSMX50-100-S
100
170
270
50
30
212
2650
Inner geometry does not c...
CSMX50-125-S
125
210
335
50
30
212
2670
Inner geometry does not c...
CSMX50-160-S
160
255
415
50
30
212
2680
Inner geometry does not c...
CSMX50-200-S
200
295
495
50
30
212
2690
Inner geometry does not c...
CSMX63-10-S
10
85
95
63
40
159
2900
Inner geometry does not c...
CSMX63-25-S
25
100
125
63
40
159
3270
Inner geometry does not c...
CSMX63-38-S
38
113
151
63
40
159
3430
Inner geometry does not c...
CSMX63-50-S
50
125
175
63
40
159
3490
Inner geometry does not c...
CSMX63-63-S
63
138
201
63
40
159
3500
Inner geometry does not c...
CSMX63-80-S
80
155
235
63
40
159
3500
Inner geometry does not c...
CSMX63-100-S
100
180
280
63
40
159
3580
Inner geometry does not c...
CSMX63-125-S
125
210
335
63
40
159
3580
Inner geometry does not c...
CSMX63-160-S
160
255
415
63
40
159
3690
Inner geometry does not c...
CSMX63-200-S
200
295
495
63
40
159
3750
Inner geometry does not c...
CSMX75-10-S
10
85
95
75
45
189
4800
Inner geometry does not c...
CSMX75-25-S
25
100
125
75
45
189
5200
Inner geometry does not c...
CSMX75-38-S
38
113
151
75
45
189
5300
Inner geometry does not c...
CSMX75-50-S
50
125
175
75
45
189
5400
Inner geometry does not c...
CSMX75-63-S
63
138
201
75
45
189
5500
Inner geometry does not c...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求