您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
CRBHV...A Open type
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Crossed Roller Bearings
High Rigidity Type Crossed Roller Bearings V
Powered by
CAD模型選擇
{iko/iko_bearings/crossed_rb/high_rigidty_type_crb_v/open_type_crbhva.prj},{NB=CRBHV8016A},{RID=G_100},{STDRT=80},{ORDER=CRBHV8016A},{DESCR=(gevmsg IKOSTV 896)},{TRNUMBER=},{PAST=A},{REST=O},{ORDER1=CRBHV 8016A},{MASS=0.74},{SD=80},{D=120},{B=16},{SR=0.6},{SDA=88.0},{DA=112.0},{DAR=8.0},{ZEFF=28},{RS=0.5},{DETC=6.4},{PCDRL=100.0},{SDOR=101.00},{DIRR=99.00},{COG=3.0},{SDOG=119.0},{OH=2.0},{NH=2},{CR=32100},{COR=43400},{SC=1},{N1=2.46}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
STDRT
Shaft diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[kg]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
B
Width
[mm]
SR
Min.Chamfer
[mm]
SDA
Dimension related to the installation
[mm]
DA
Dimension related to the installation
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
CRBHV208A
20
CRBHV208A
0.04
20
36
8
0.3
24.0
31.0
2910
2430
CRBHV258A
25
CRBHV258A
0.05
25
41
8
0.3
29.0
36.0
3120
2810
CRBHV3010A
30
CRBHV3010A
0.12
30
55
10
0.3
36.5
48.5
7600
8370
CRBHV3510A
35
CRBHV3510A
0.13
35
60
10
0.3
41.5
53.5
7900
9130
CRBHV4010A
40
CRBHV4010A
0.15
40
65
10
0.3
46.5
58.5
8610
10600
CRBHV4510A
45
CRBHV4510A
0.16
45
70
10
0.3
51.5
63.5
8860
11300
CRBHV5013A
50
CRBHV5013A
0.29
50
80
13
0.6
56.0
74.0
17300
20900
CRBHV6013A
60
CRBHV6013A
0.33
60
90
13
0.6
66.0
84.0
18800
24300
CRBHV7013A
70
CRBHV7013A
0.38
70
100
13
0.6
76.0
94.0
20100
27700
CRBHV8016A
80
CRBHV8016A
0.74
80
120
16
0.6
88.0
112.0
32100
43400
CRBHV9016A
90
CRBHV9016A
0.81
90
130
16
0.6
98.0
122.0
33100
46800
CRBHV10020A
100
CRBHV10020A
1.45
100
150
20
0.6
110.0
140.0
50900
72200
CRBHV11020A
110
CRBHV11020A
1.56
110
160
20
0.6
120.0
150.0
52400
77400
CRBHV12025A
120
CRBHV12025A
2.62
120
180
25
1.0
132.0
168.0
73400
108000
CRBHV13025A
130
CRBHV13025A
2.82
130
190
25
1.0
142.0
178.0
75900
115000
CRBHV14025A
140
CRBHV14025A
2.96
140
200
25
1.0
152.0
188.0
81900
130000
CRBHV15025A
150
CRBHV15025A
3.16
150
210
25
1.0
162.0
198.0
84300
138000
CRBHV20025A
200
CRBHV20025A
4.00
200
260
25
1.0
212.0
248.0
92300
169000
CRBHV25025A
250
CRBHV25025A
4.97
250
310
25
1.5
262.0
298.0
102000
207000
CRBH30025A
300
CRBH30025A
5.29
300
360
25
1.5
312.0
348.0
112000
245000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CRBHV...AUU Sealed Type
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Open Type-with Cage (CRBC)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Open Type-Full Complement (CRB)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Ultra Slim Type Crossed Roller Bearings (CRBT...A)
IKO (NIPPON THOMPSON CO.,LTD)
09.07.2020
Thrust Roller Bearings-without Rings (AZK)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
CRBFV...AT Open Type
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Screw driver slot (CR...VR, V, VUUR, VUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Hexagon Hole (CFE...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
BUM-15 (left)
Kuroda Precision Industries, Ltd.
08.02.2024
with Screw driver slot (CR, CR...C, UUR, UU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求