품질보증 정보
카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 472.3 - Cranked handles with retractable handle
Elesa+Ganter
Operating elements
GN 472.3
Powered by
CAD모델 선택
{elesa_ganter/operating_elements/gn472_3/gn427_3_asmtab.prj},{NB=Umlegegriff Handkurbel GN 472.3-125-B14-SR (unactivated)},{PARTNUMBER=GN 472.3-125-B14-SR},{L=125},{D1X=14},{SX=0},{D2=28.0},{D3=37},{H1=30.5},{H2=10.5},{H3=36.5},{H4=4.2},{H5=76.5},{DURCHM=24},{WEIGHT=0.3050},{D11=28.000},{D12=26.000},{D13=8.000},{L11=118.000},{L12=90.000},{L13=26.000},{L14=10.000},{L15=16.000},{L16=106.000},{L17=26.000},{D14=8.000},{D15=14.000},{D16=28.000},{T11=8.000},{T12=5.200},{T13=10.000},{T14=16.000},{R11=3.000},{ABS13=23.000},{ABS11=10.000},{T20=8.000},{ABS1=45.000},{ABS2=42.000},{ABS3=23.000},{ABS4=15.000},{ABS5=3.000},{ABS6=17.000},{ABS7=64.000},{ABS8=44.000},{ABS9=0.000},{ABS10=25.000},{ABS21=103.000},{ABS12=0.000},{ABS23=20.000},{ABS14=19.000},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L
Length
[mm]
D1
H7 bore
ⁿ/ₐ
S
H11 square
ⁿ/ₐ
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
~
[mm]
DURCHM
Cranked handle GN 798.3
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cranked handle with retra...
GN 472.3-80-B10-SW
80
B10
-
23.0
30
19.5
4.0
25.5
4.3
43.0
16
0.1310
84879090
YES
Cranked handle with retra...
GN 472.3-80-B10-SR
80
B10
-
23.0
30
19.5
4.0
25.5
4.3
43.0
16
0.1130
84879090
YES
Cranked handle with retra...
GN 472.3-100-B12-SW
100
B12
-
26.7
35
23.5
5.5
29.5
4.2
57.5
18
0.1800
84879090
YES
Cranked handle with retra...
GN 472.3-100-B12-SR
100
B12
-
26.7
35
23.5
5.5
29.5
4.2
57.5
18
0.1800
84879090
YES
Cranked handle with retra...
GN 472.3-125-B14-SW
125
B14
-
28.0
37
30.5
10.5
36.5
4.2
76.5
24
0.2600
84879090
YES
Cranked handle with retra...
GN 472.3-125-B14-SR
125
B14
-
28.0
37
30.5
10.5
36.5
4.2
76.5
24
0.3050
84879090
YES
Cranked handle with retra...
GN 472.3-80-V10-SW
80
-
V10
23.0
30
19.5
4.0
25.5
4.3
43.0
16
0.1100
84879090
YES
Cranked handle with retra...
GN 472.3-80-V10-SR
80
-
V10
23.0
30
19.5
4.0
25.5
4.3
43.0
16
0.1310
84879090
YES
Cranked handle with retra...
GN 472.3-100-V12-SW
100
-
V12
26.7
35
23.5
5.5
29.5
4.2
57.5
18
0.1800
84879090
YES
Cranked handle with retra...
GN 472.3-100-V12-SR
100
-
V12
26.7
35
23.5
5.5
29.5
4.2
57.5
18
0.1800
84879090
YES
Cranked handle with retra...
GN 472.3-125-V14-SW
125
-
V14
28.0
37
30.5
10.5
36.5
4.2
76.5
24
0.2500
84879090
YES
Cranked handle with retra...
GN 472.3-125-V14-SR
125
-
V14
28.0
37
30.5
10.5
36.5
4.2
76.5
24
0.2800
84879090
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GN 184 - C-Washers
Elesa+Ganter
21.06.2024
GN 711 - Rulers, Type W Figures horizontally arranged
Elesa+Ganter
21.06.2024
GN 269 - Stainless Steel-Cranked handles
Elesa+Ganter
21.06.2024
MAE-STLGE-FK-VN - Flange Bearing Units FK, for Fixed Side, nickel-plated
MÄDLER
26.04.2024
GN 471.1 - Cranked handles
Elesa+Ganter
21.06.2024
GN 472.3 - Cranked handles with retractable handle
Berger Tools
04.04.2023
HAF - Aluminum Cranked Handle with Retractable Revolving Grip
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
GN 472.3 - Cranked handles with retractable handle
JW Winco
25.06.2024
GN 472.5 - Cranked handles with retractable handle
JW Winco
25.06.2024
06500 - Crank handles
norelem
30.05.2024
GN 471.3 - Cranked handles with retractable handle
Elesa+Ganter
21.06.2024
GN 472.5 - Crank Handles with Recessed Locking Retractable Handle Inch
JW Winco
25.06.2024
GN 472.3 - Crank Handles with Recessed Locking Retractable Handle Inch
JW Winco
25.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청