您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-EVW-M - Adjustable elbow couplings
Conexa
DIN Verschraubungen
Einstellbare Stutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_5_einstellbar/c_evw_m_asmtab.prj},{NB=C-EVW 42 LM },{BEZ1=EVW 42 LM},{AUS=Set},{MAT=C},{DW=FKM},{BAU=L},{PN=160},{D1=42},{T=M48X2},{D3=36},{D4=36},{D5=55},{L1=51},{L2=40.0},{L3=75.0},{L4=22},{L6=63},{S1=50},{S2=60},{S3=55},{PPATH=assemblies/c_evw_m_asmtpl.prj},{KGEINZEL=104.1},{KGM1=21.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
T
Thread
ⁿ/ₐ
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L6
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
S3
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-EVW 06 LM
C-EVW 06 LM
L
315
6
M10x1
4
4
14
19
12.0
34.5
8
27
12
14
14
4.6
CONEXA C-EVW 08 LM
C-EVW 08 LM
L
315
8
M12X1,5
6
6
17
21
14.0
37.5
12
29
12
17
17
7.5
CONEXA C-EVW 10 LM
C-EVW 10 LM
L
315
10
M14X1,5
8
7
19
22
15.0
40.0
12
30
14
19
19
9.4
CONEXA C-EVW 12 LM
C-EVW 12 LM
L
315
12
M16X1,5
10
9
21
24
17.0
42.0
12
32
17
22
22
12.9
CONEXA C-EVW 15 LM
C-EVW 15 LM
L
250
15
M18X1,5
12
11
23
28
21.0
46.0
12
36
19
27
24
20.5
CONEXA C-EVW 18 LM
C-EVW 18 LM
L
250
18
M22X1,5
15
14
27
31
23.5
50.0
14
40
24
32
27
29.6
CONEXA C-EVW 22 LM
C-EVW 22 LM
L
160
22
M26X1,5
19
18
31
35
27.5
55.0
16
44
27
36
32
40.3
CONEXA C-EVW 28 LM
C-EVW 28 LM
L
160
28
M33X2
24
23
39
38
30.5
61.0
18
47
36
41
41
58.9
CONEXA C-EVW 35 LM
C-EVW 35 LM
L
160
35
M42X2
30
30
49
45
34.5
68.5
20
56
41
50
50
92.6
CONEXA C-EVW 42 LM
C-EVW 42 LM
L
160
42
M48X2
36
36
55
51
40.0
75.0
22
63
50
60
55
125.7
CONEXA C-EVW 06 SM
C-EVW 06 SM
S
400
6
M12X1,5
4
4
17
23
16.0
40.0
12
31
12
17
17
9
CONEXA C-EVW 08 SM
C-EVW 08 SM
S
400
8
M14X1,5
5
5
19
24
17.0
43.0
12
32
14
19
19
12.2
CONEXA C-EVW 10 SM
C-EVW 10 SM
S
400
10
M16X1,5
7
7
21
25
17.5
46.0
12
34
17
22
22
16.5
CONEXA C-EVW 12 SM
C-EVW 12 SM
S
400
12
M18X1,5
8
8
23
29
21.5
50.0
12
38
17
24
24
21
CONEXA C-EVW 14 SM
C-EVW 14 SM
S
400
14
M20X1,5
10
10
25
30
22.0
54.0
14
40
19
27
27
28.6
CONEXA C-EVW 16 SM
C-EVW 16 SM
S
400
16
M22X1,5
12
12
27
33
24.5
56.0
14
43
24
30
27
34.4
CONEXA C-EVW 20 SM
C-EVW 20 SM
S
400
20
M27X2
16
16
32
37
26.5
65.0
16
48
27
36
32
53.4
CONEXA C-EVW 25 SM
C-EVW 25 SM
S
250
25
M33X2
20
20
39
42
30.0
73.0
18
54
36
46
41
101.4
CONEXA C-EVW 30 SM
C-EVW 30 SM
S
160
30
M42X2
25
25
49
49
35.5
78.5
20
62
41
50
50
138
CONEXA C-EVW 38 SM
C-EVW 38 SM
S
160
38
M48X2
32
32
55
57
41.0
89.0
22
72
50
60
55
202.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C-EVW-R - Adjustable elbow couplings
Conexa
02.08.2013
WEE-M EO - Adjustable Locknut elbow
Parker
29.02.2024
C-EGE-M-WD - Standpipe adaptors with taper
Conexa
04.11.2013
C-KOR - Reducing standpipes
Conexa
02.08.2013
C-M - Überwurfmuttern DIN 3879
Conexa
22.08.2013
metric-key-150 - metric-key-150
Chinese Manufacturers
21.05.2014
P-LCUT-610_830-3 - Die Mounted Cam Unit
Chinese Manufacturers
21.05.2014
GB/T9123.2-2000 FM - steel pipe blank flanges with male and female face
Chinese Manufacturers
21.05.2014
Strain relief type ZL
Murrplastik
10.11.2021
C-GM - Conter nuts
Conexa
02.08.2013
C-DA - Distance adapter
Conexa
02.08.2013
GB/T 9117.3-2000 G - Hubbed socket welding steel pipe flanges with tongue a...
Chinese Manufacturers
21.05.2014
P-LCUT-610_830-1 - Die Mounted Cam Unit
Chinese Manufacturers
21.05.2014
C-VSTI-M-OR - Locking screws-plug for stud threads and ports
Conexa
02.08.2013
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求