您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-ET-M - Adjustable branch tee couplings with taper
Conexa
DIN Verschraubungen
Einstellbare Stutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_5_einstellbar/c_et_m_asmtab.prj},{NB=C-ET 42 LM WD },{BEZ1=ET 42 LM WD},{AUS=Set},{MAT=C},{DW=FKM},{BAU=L},{T=M48x2},{T1=48.000},{T2=2.000},{D1=42},{D3=36},{D4=36},{D5=55},{L1=51},{L2=40},{L3=75.0},{L4=22},{L5=63},{S1=50},{S2=60},{S3=55},{GE=GE 42-LM WD},{MS2=M52x2},{MROHR=M 42-L},{ML1=24.0},{MGL1=12},{OD=MDF 42-L},{ML2=24.0},{MGL2=13.0},{PPATH=assemblies/et_m_asmtpl.prj},{KGEINZEL=128.5},{KGM=21.6},{KGM2=21.6},{C=160},{CF=250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
T
Thread
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
S3
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-ET 06 LM WD
C-ET 06 LM WD
L
315
M10x1
6
4
4
14
19
12
34.5
8
26
12
14
14
5.7
CONEXA C-ET 08 LM WD
C-ET 08 LM WD
L
315
M12x1.5
8
6
6
17
21
14
37.5
12
29
12
17
17
9.6
CONEXA C-ET 10 LM WD
C-ET 10 LM WD
L
315
M14x1.5
10
8
7
19
22
15
40.0
12
30
14
19
19
12.5
CONEXA C-ET 12 LM WD
C-ET 12 LM WD
L
315
M16x1.5
12
10
9
22
24
17
42.0
12
32
17
22
22
17.1
CONEXA C-ET 15 LM WD
C-ET 15 LM WD
L
315
M18x1.5
15
12
11
24
28
21
46.0
12
36
19
27
24
28.3
CONEXA C-ET 18 LM WD
C-ET 18 LM WD
L
315
M22x1.5
18
15
14
27
31
23
50.0
14
40
24
32
27
39.7
CONEXA C-ET 22 LM WD
C-ET 22 LM WD
L
160
M26x1.5
22
19
18
32
35
27
55.0
16
44
27
36
32
53.4
CONEXA C-ET 28 LM WD
C-ET 28 LM WD
L
160
M33x2
28
24
23
40
38
30
59.0
18
47
36
41
41
74.5
CONEXA C-ET 35 LM WD
C-ET 35 LM WD
L
160
M42x2
35
30
30
50
45
34
68.5
20
56
41
50
50
115.6
CONEXA C-ET 42 LM WD
C-ET 42 LM WD
L
160
M48x2
42
36
36
55
51
40
75.0
22
63
50
60
55
171.7
CONEXA C-ET 06 SM WD
C-ET 06 SM WD
S
630
M12x1.5
6
4
4
17
23
16
40.0
12
31
12
17
17
12.1
CONEXA C-ET 08 SM WD
C-ET 08 SM WD
S
630
M14x1.5
8
5
5
19
24
17
42.5
12
32
14
19
19
15.9
CONEXA C-ET 10 SM WD
C-ET 10 SM WD
S
630
M16x1.5
10
7
7
22
25
17
45.0
12
34
17
22
22
21.5
CONEXA C-ET 12 SM WD
C-ET 12 SM WD
S
630
M18x1.5
12
8
8
24
29
21
48.0
12
38
17
24
24
27.3
CONEXA C-ET 14 SM WD
C-ET 14 SM WD
S
630
M20x1.5
14
10
10
26
30
22
54.0
14
40
19
27
27
37.5
CONEXA C-ET 16 SM WD
C-ET 16 SM WD
S
400
M22x1.5
16
12
12
27
33
24
55.0
14
43
24
30
27
45.7
CONEXA C-ET 20 SM WD
C-ET 20 SM WD
S
400
M27x2
20
16
16
32
37
26
65.0
16
48
27
36
32
70.6
CONEXA C-ET 25 SM WD
C-ET 25 SM WD
S
400
M33x2
25
20
20
40
42
30
73.0
18
54
36
46
41
132.3
CONEXA C-ET 30 SM WD
C-ET 30 SM WD
S
400
M42x2
30
25
25
50
49
35
78.5
20
62
41
50
50
174.1
CONEXA C-ET 38 SM WD
C-ET 38 SM WD
S
250
M48x2
38
32
32
55
57
41
89.0
22
72
50
60
55
254.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求