您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-EGE-M-WD - Standpipe adaptors with taper
Conexa
DIN Verschraubungen
Einschraubstutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_3_einschraub/c_ege_m_wd_asmtab.prj},{NB=C-EGE 35 LM WD },{BEZ1=EGE 35 LM WD},{MAT=C},{DW=FKM},{BAU=L},{T=M42x2},{D1=35},{D3=28.0},{D4=50},{L1=42.5},{L2=20},{S1=50},{S2=50},{CTRL=11},{PPATH=assemblies/c_ege_m_wd_asmtpl.prj},{KG=45.0},{C=160},{CF=250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
T
Thread
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
ⁿ/ₐ
KG
Weight
[kg/100 St.]
CONEXA C-EGE 06 LM WD
C-EGE 06 LM WD
L
315
M10x1
6
2.5
14
24.5
8
14
14
2.3
CONEXA C-EGE 08 LM WD
C-EGE 08 LM WD
L
315
M12x1,5
8
4.0
17
26.5
12
17
17
3.8
CONEXA C-EGE 10 LM WD
C-EGE 10 LM WD
L
315
M14x1,5
10
6.0
19
27.5
12
19
19
4.8
CONEXA C-EGE 12 LM WD
C-EGE 12 LM WD
L
315
M16x1,5
12
8.0
22
30.5
12
22
22
6.7
CONEXA C-EGE 12 LM 22 X 1...
C-EGE 12 LM 22 X 1,5 WD
L
315
M22 X 1,5
12
8.0
27
27.0
14
27
22
9.2
CONEXA C-EGE 15 LM WD
C-EGE 15 LM WD
L
315
M18x1,5
15
10.0
24
31.5
12
24
27
10.1
CONEXA C-EGE 15 LM 22 X 1...
C-EGE 15 LM 22 X 1,5 WD
L
315
M22 X 1,5
15
10.0
27
32.0
14
27
27
12.0
CONEXA C-EGE 18 LM WD
C-EGE 18 LM WD
L
315
M22x1,5
18
13.0
27
31.5
14
27
32
13.8
CONEXA C-EGE 22 LM WD
C-EGE 22 LM WD
L
160
M26x1,5
22
17.0
32
32.5
16
32
36
19.9
CONEXA C-EGE 28 LM WD
C-EGE 28 LM WD
L
160
M33x2
28
22.0
40
35.0
18
41
41
35.8
CONEXA C-EGE 35 LM WD
C-EGE 35 LM WD
L
160
M42x2
35
28.0
50
42.5
20
50
50
45.0
CONEXA C-EGE 42 LM WD
C-EGE 42 LM WD
L
160
M48x2
42
34.0
55
46.5
22
55
60
70.8
CONEXA C-EGE 06 SM WD
C-EGE 06 SM WD
S
630
M12x1,5
6
2.5
17
27.0
12
17
17
4.0
CONEXA C-EGE 08 SM WD
C-EGE 08 SM WD
S
630
M14x1,5
8
4.0
19
29.5
12
19
19
5.1
CONEXA C-EGE 10 SM WD
C-EGE 10 SM WD
S
630
M16x1,5
10
6.0
22
32.0
12
22
22
7.1
CONEXA C-EGE 12 SM WD
C-EGE 12 SM WD
S
630
M18x1,5
12
8.0
24
34.0
12
24
24
8.9
CONEXA C-EGE 14 SM WD
C-EGE 14 SM WD
S
630
M20x1,5
14
9.0
26
36.5
14
27
27
12.1
CONEXA C-EGE 16 SM WD
C-EGE 16 SM WD
S
400
M22x1,5
16
11.0
27
37.0
14
27
30
14.8
CONEXA C-EGE 20 SM WD
C-EGE 20 SM WD
S
400
M27x2
20
14.0
32
43.0
16
32
36
22.3
CONEXA C-EGE 25 SM WD
C-EGE 25 SM WD
S
400
M33x2
25
18.0
40
48.0
18
41
46
40.0
CONEXA C-EGE 30 SM WD
C-EGE 30 SM WD
S
400
M42x2
30
23.0
50
51.0
20
50
50
58.3
CONEXA C-EGE 38 SM WD
C-EGE 38 SM WD
S
315
M48x2
38
30.0
55
60.0
22
55
60
78.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求