품질보증 정보
카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DIN 6319-NI - Concave and convex washers
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
DIN 6319-NI - DIN 6319-A4
Powered by
CAD모델 선택
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/din_6319_inox/din_6319_inox.prj},{NB=Concave and convex washers DIN 6319-35-D-NI},{CODE=GN.30942},{DESCRIPTION=DIN 6319-35-D-NI},{DIM01=-},{D1=0.000},{DIM02=35},{D2=35.000},{DIM03=-},{D3=0.000},{DIM04=56},{D4=56.000},{DIM05=49},{D5=49.000},{DIM06=M30},{NDM=30.000},{DIM07=-},{H1=0.000},{DIM08=-},{H2=0.000},{DIM09=12},{H3=12.000},{DIM10=19.2},{DIM11=-},{R=0.000},{WEIGHT=130},{SIZE=2.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 H12
[mm]
DIM02
d2 H12
[mm]
DIM03
d3
[mm]
DIM04
d4
[mm]
DIM05
d5
[mm]
DIM06
d6
ⁿ/ₐ
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
h4
[mm]
DIM11
r
[mm]
WEIGHT
Weight
[g]
Concave and convex washer...
GN.30832
DIN 6319-6.4-C-NI
6.4
-
12
-
-
M6
0.7
2.3
-
4.2
9
3
Concave and convex washer...
GN.30836
DIN 6319-8.4-C-NI
8.4
-
17
-
-
M8
0.6
3.2
-
5.6
12
5
Concave and convex washer...
GN.30842
DIN 6319-10.5-C-NI
10.5
-
21
-
-
M10
0.8
4
-
6.5
15
7
Concave and convex washer...
GN.30846
DIN 6319-13-C-NI
13
-
24
-
-
M12
1.1
4.6
-
8.0
17
10
Concave and convex washer...
GN.30856
DIN 6319-17-C-NI
17
-
30
-
-
M16
1.3
5.3
-
9.6
22
13
Concave and convex washer...
GN.30862
DIN 6319-21-C-NI
21
-
36
-
-
M20
2
6.3
-
11.7
27
22
Concave and convex washer...
GN.30866
DIN 6319-25-C-NI
25
-
44
-
-
M24
2.4
8.2
-
15.2
32
43
Concave and convex washer...
GN.30872
DIN 6319-31-C-NI
31
-
56
-
-
M30
3.6
11.2
-
19.2
41
110
Concave and convex washer...
GN.30876
DIN 6319-37-C-NI
37
-
68
-
-
M36
4.6
14
-
23.5
50
190
Concave and convex washer...
GN.30882
DIN 6319-43-C-NI
43
-
78
-
-
M42
6.5
17
-
29.0
58
305
Concave and convex washer...
GN.30886
DIN 6319-50-C-NI
50
-
92
-
-
M48
8
21
-
35.5
67
540
Concave and convex washer...
GN.30902
DIN 6319 7.1-D-NI
-
7.1
-
12
11
M6
-
-
2.8
4.2
-
2
Concave and convex washer...
GN.30906
DIN 6319-9.6-D-NI
-
9.6
-
17
14.5
M8
-
-
3.5
5.6
-
4
Concave and convex washer...
GN.30912
DIN 6319-12-D-NI
-
12
-
21
18.5
M10
-
-
4.2
6.5
-
7
Concave and convex washer...
GN.30916
DIN 6319-14.2-D-NI
-
14.2
-
24
20
M12
-
-
5
8.0
-
10
Concave and convex washer...
GN.30926
DIN 6319-19-D-NI
-
19
-
30
26
M16
-
-
6.2
9.6
-
18
Concave and convex washer...
GN.30932
DIN 6319-23.2-D-NI
-
23.2
-
36
31
M20
-
-
7.5
11.7
-
31
Concave and convex washer...
GN.30936
DIN 6319-28-D-NI
-
28
-
44
37
M24
-
-
9.5
15.2
-
61
Concave and convex washer...
GN.30942
DIN 6319-35-D-NI
-
35
-
56
49
M30
-
-
12
19.2
-
130
Concave and convex washer...
GN.30946
DIN 6319-42-D-NI
-
42
-
68
60
M36
-
-
15
23.5
-
230
Concave and convex washer...
GN.30952
DIN 6319-49-D-NI
-
49
-
78
70
M42
-
-
18
29.0
-
360
Concave and convex washer...
GN.30956
DIN 6319-56-D-NI
-
56
-
92
82
M48
-
-
22
35.5
-
640
Concave and convex washer...
GN.30833
DIN 6319-6.4-C-A4
6.4
-
12
-
-
M6
0.7
2.3
-
4.2
9
3
Concave and convex washer...
GN.30837
DIN 6319-8.4-C-A4
8.4
-
17
-
-
M8
0.6
3.2
-
5.6
12
5
Concave and convex washer...
GN.30843
DIN 6319-10.5-C-A4
10.5
-
21
-
-
M10
0.8
4
-
6.5
15
7
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청