您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: Azolgas
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Azolgas
CM 500 V2 - GAS SPRINGS - Heavy Duty
Azolgas
GAS SPRINGS
HEAVY DUTY
CM
Powered by
CAD模型選擇
{azolgas/001_gas_springs/004_heavy_duty/02_cm/04_cm_500_v2_asmtab.prj},{NB=CM 500 032 V2,-,-,-(0,-,-,-)},{AZOLHELP=CM 500 032 V2},{NITROCYLARTNO=NC.040.00.00500.032.2},{MSPN=},{SUPPLIER=AZOLGAS},{HUBMAX=32.0},{FL=-},{CONSYS=-},{CON=-},{CR=1.4040},{IF=470},{IIF=470},{HUB=0},{B=38},{Q=2},{L=87.0},{AK=20},{VM=1.6},{CNSMASSEXACT=0.52},{V=0.035},{FD=150},{BAG=M6},{ABA=06 CG 2-Q},{PB=HEAVY DUTY},{SERIEN=CM},{INFO=PDF Datenblatt},{PPATH=../../004_heavy_duty/02_cm/assemblies/04_cm_500_v2_asmtpl.prj},{VTEMP=0.03494},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
AZOLGASARTNO
Azolgas Article No
ⁿ/ₐ
NITROCYLARTNO
Nitrocyl Article No
ⁿ/ₐ
MSPN
PDF Info
ⁿ/ₐ
SUPPLIER
Supplier
ⁿ/ₐ
HUBMAX
Max. Stroke
[mm]
CR
Compression Rate
ⁿ/ₐ
IF
Initial Force (150 bar)
[daN]
IIF
Initial Intermediate Forces (150 bar)
[daN]
FF
Final Force (150 bar)
[daN]
FDS
Force @ dynamic stroke @ 20ºC
[daN]
S
Rod length
[mm]
B
Body diameter
[mm]
L1
Total length
[mm]
Q
Safety Stroke
[mm]
L
Cylinder length
[mm]
AK
Ø Rod
[mm]
VM
VMAX
[m/s]
CNSMASSEXACT
Weight
[kg]
V
Vol
[l]
FD
Max. pressure
[bar]
BAG
Filling thread
ⁿ/ₐ
ABA
Adapter filling connection
ⁿ/ₐ
PB
Product name
ⁿ/ₐ
SERIEN
Series
ⁿ/ₐ
CM 500 010 V2,-,-,-
CM 500 010 V2,-,-,-
NC.040.00.00500.010.2
AZOLGAS
10.0
1.2358
470
470
581
470
10
38
75
2
65.0
20
1.6
0.42
0.016
150
M6
06 CG 2-Q
HEAVY DUTY
CM
CM 500 013 V2,-,-,-
CM 500 013 V2,-,-,-
NC.040.00.00500.013.2
AZOLGAS
13.0
1.2741
470
470
599
470
13
38
81
2
68.0
20
1.6
0.43
0.019
150
M6
06 CG 2-Q
HEAVY DUTY
CM
CM 500 016 V2,-,-,-
CM 500 016 V2,-,-,-
NC.040.00.00500.016.2
AZOLGAS
16.0
1.3051
470
470
613
470
16
38
87
2
71.0
20
1.6
0.45
0.021
150
M6
06 CG 2-Q
HEAVY DUTY
CM
CM 500 019 V2,-,-,-
CM 500 019 V2,-,-,-
NC.040.00.00500.019.2
AZOLGAS
19.0
1.3306
470
470
625
470
19
38
93
2
74.0
20
1.6
0.46
0.024
150
M6
06 CG 2-Q
HEAVY DUTY
CM
CM 500 025 V2,-,-,-
CM 500 025 V2,-,-,-
NC.040.00.00500.025.2
AZOLGAS
25.0
1.3704
470
470
644
470
25
38
105
2
80.0
20
1.6
0.49
0.029
150
M6
06 CG 2-Q
HEAVY DUTY
CM
CM 500 032 V2,-,-,-
CM 500 032 V2,-,-,-
NC.040.00.00500.032.2
AZOLGAS
32.0
1.4040
470
470
660
470
32
38
119
2
87.0
20
1.6
0.52
0.035
150
M6
06 CG 2-Q
HEAVY DUTY
CM
CM 500 038 V2,-,-,-
CM 500 038 V2,-,-,-
NC.040.00.00500.038.2
AZOLGAS
38.0
1.4258
470
470
670
470
38
38
131
2
93.0
20
1.6
0.55
0.040
150
M6
06 CG 2-Q
HEAVY DUTY
CM
CM 500 050 V2,-,-,-
CM 500 050 V2,-,-,-
NC.040.00.00500.050.2
AZOLGAS
50.0
1.4574
470
470
685
470
50
38
155
2
105.0
20
1.6
0.61
0.050
150
M6
06 CG 2-Q
HEAVY DUTY
CM
CM 500 063 V2,-,-,-
CM 500 063 V2,-,-,-
NC.040.00.00500.063,5.2
AZOLGAS
63.5
1.4814
470
470
696
470
63.5
38
187
2
123.5
20
1.6
0.69
0.061
150
M6
06 CG 2-Q
HEAVY DUTY
CM
CM 500 075 V2,-,-,-
CM 500 075 V2,-,-,-
NC.040.00.00500.075.2
AZOLGAS
75.0
1.4963
470
470
703
470
75
38
210
2
135.0
20
1.6
0.75
0.071
150
M6
06 CG 2-Q
HEAVY DUTY
CM
CM 500 080 V2,-,-,-
CM 500 080 V2,-,-,-
NC.040.00.00500.080.2
AZOLGAS
80.0
1.5016
470
470
706
470
80
38
220
2
140.0
20
1.6
0.77
0.075
150
M6
06 CG 2-Q
HEAVY DUTY
CM
CM 500 100 V2,-,-,-
CM 500 100 V2,-,-,-
NC.040.00.00500.100.2
AZOLGAS
100.0
1.5183
470
470
714
470
100
38
260
2
160.0
20
1.6
0.87
0.092
150
M6
06 CG 2-Q
HEAVY DUTY
CM
CM 500 125 V2,-,-,-
CM 500 125 V2,-,-,-
NC.040.00.00500.125.2
AZOLGAS
125.0
1.5325
470
470
720
470
125
38
310
2
185.0
20
1.6
0.98
0.113
150
M6
06 CG 2-Q
HEAVY DUTY
CM
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求