您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Stainless Steel Made (CFS...F, FV)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Cam Followers
Miniature Type
Powered by
CAD模型選擇
{iko/iko_bearings/cam_flowers/miniature_type/stainless_steel_made_asmtab.prj},{NB=CFS3FV},{IDNR=},{STDRT=3.0},{ORDER=CFS3FV},{RID=G_60},{DESCR=Stainless Steel Made (CFS...F, FV)},{TRNUMBER=},{PAST=A},{REST=O},{ORDER1=CFS 3FV},{MASS=2.0},{SD=3.0},{BLTYP1=2.000},{SDE=3.0},{D=6.0},{C=4.0},{SD1=3.0},{G=M3x0.5},{NDM=3.000},{P=0.500},{G11=3.0},{GZ11=2.387},{GS11=0.50},{G1=3.0},{B=5.5},{B1=11.5},{B2=6},{C1=0.7},{H=1.3},{SF=5.8},{TRQ=33.5},{L=4.0},{DAR=0.5},{ZEFF=24.000},{PKVAL1=24.000},{PKVAL2=24.000},{RE=F},{BLRE=3.000},{RS=0.25},{R=0.1},{FW=3.35},{DRR=0.00},{SDRR=0.00},{DKP=5.8},{CKP1=0.73},{CSS1=0.7},{CETC=1.5},{CKP2=0.2},{CSS2=0.1},{CSF=0.5},{CR=1140},{COR=1430},{FMAX=484},{SC=1},{PPATH=stainless_steel_made_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
STDRT
Stud Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
D
Outer Diameter
[mm]
C
Width
[mm]
SD1
Stud Diameter
[mm]
G
Thread
ⁿ/ₐ
G1
Length
[mm]
B
Width
[mm]
B1
Total Length
[mm]
B2
Length
[mm]
C1
Dimension
[mm]
H
Dimension
[mm]
SF
Min.Dimension related to the installation
[mm]
TRQ
Maximum tightening torque
[Nm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
FMAX
Max.Static allowable load
[N]
CFS2F
2.0
CFS2F
0.6
4.5
2.5
2.0
M2x0.4
2.0
4.0
8.0
4
0.7
0.9
4.3
9.1
230
161
161
CFS2FV
2.0
CFS2FV
0.6
4.5
2.5
2.0
M2x0.4
2.0
4.0
8.0
4
0.7
0.9
4.3
9.1
614
587
229
CFS2.5F
2.5
CFS2.5F
1.0
5.0
3.0
2.5
M2.5x0.45
2.5
4.5
9.5
5
0.7
0.9
4.8
18.7
342
281
281
CFS2.5FV
2.5
CFS2.5FV
1.0
5.0
3.0
2.5
M2.5x0.45
2.5
4.5
9.5
5
0.7
0.9
4.8
18.7
800
862
360
CFS3F
3.0
CFS3F
2.0
6.0
4.0
3.0
M3x0.5
3.0
5.5
11.5
6
0.7
1.3
5.8
33.5
504
488
484
CFS3FV
3.0
CFS3FV
2.0
6.0
4.0
3.0
M3x0.5
3.0
5.5
11.5
6
0.7
1.3
5.8
33.5
1140
1430
484
CFS4F
4.0
CFS4F
4.0
8.0
5.0
4.0
M4x0.7
4.0
7.0
15.0
8
1.0
1.5
7.7
77.7
897
894
894
CFS4FV
4.0
CFS4FV
4.0
8.0
5.0
4.0
M4x0.7
4.0
7.0
15.0
8
1.0
1.5
7.7
77.7
1900
2400
919
CFS5F
5.0
CFS5F
7.0
10.0
6.0
5.0
M5x0.8
5.0
8.0
18.0
10
1.0
2.0
9.6
158.0
1250
1480
1480
CFS5FV
5.0
CFS5FV
7.0
10.0
6.0
5.0
M5x0.8
5.0
8.0
18.0
10
1.0
2.0
9.6
158.0
2540
3760
1570
CFS6F
6.0
CFS6F
13.0
12.0
7.0
6.0
M6x1
6.0
9.5
21.5
12
1.2
2.5
11.6
268.0
1670
1760
1760
CFS6FV
6.0
CFS6FV
13.0
12.0
7.0
6.0
M6x1
6.0
9.5
21.5
12
1.2
2.5
11.6
268.0
3690
5000
2150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
CFS, CFS...V
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CF...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Heavy Duty Type Roller Followers (NURT,NURT...R)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Stainless Steel Made with Hexagon Hole (CF...FBR, FB, FBUUR, FBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CFE...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
without Inner Ring-with Two side Seals (RNA...UU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Hexagon Hole (NUCF...BR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Hexagon Hole (CFE...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求