您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25020 - Blind rivet nuts small countersunk head, full-hexagonal shank, closed end (TUBTARA® HUKX/HSKX), steel, zinc plated
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.10 Closed end blind rivet nuts
BN 25020 Blind rivet nuts
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_10/bn_25020/bn_25020.prj},{NB=BOSSARD M5HUKX55 ST (13)},{IDNR=},{BNARTNR=9052706},{BNARTNR1=},{BNNORM1=TUBTARA®},{BNMAT=Stahl},{BNSURFACE=verzinkt},{D1=6.0},{CODE=M5HUKX55 ST},{GW=M5},{NDM=5.000},{FORM=1},{L=22.5},{S=0.6},{SW1=7},{SW2=7.7},{H=7.1},{K=3.00},{K1=3.0-5.5},{A1A=3.00},{A1B=5.50},{A2=7.00},{A3=8.00},{A4=0.40},{A5=11.60},{A6=5.80},{A7=5.60},{A9=4.13},{A10=0.50},{A13A=10.60},{A13B=8.60},{A14A=9.00},{A14B=8.30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
NENN
ⁿ/ₐ
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Orderspecification
ⁿ/ₐ
GW
Thread (Ød1)
ⁿ/ₐ
L
[mm]
S
[mm]
SW1
[mm]
SW2
[mm]
H
Hex hole
[mm]
K1
Grip range K
ⁿ/ₐ
BOSSARD M4HUKX20 ST
M4HUKX20 ST
3826335
300119816
TUBTARA®
Steel
verzinkt
M4HUKX20 ST
M4
15.5
0.6
6
6.6
6.1
0.5-2.0
BOSSARD M5HUKX30 ST
M5HUKX30 ST
3825081
300118908
TUBTARA®
Steel
verzinkt
M5HUKX30 ST
M5
20.0
0.6
7
7.7
7.1
0.5-3.0
BOSSARD M5HUKX55 ST
M5HUKX55 ST
9052706
TUBTARA®
Steel
verzinkt
M5HUKX55 ST
M5
22.5
0.6
7
7.7
7.1
3.0-5.5
BOSSARD M6HUKX30 ST
M6HUKX30 ST
3826103
300118916
TUBTARA®
Steel
verzinkt
M6HUKX30 ST
M6
22.0
0.7
9
9.8
9.1
0.5-3.0
BOSSARD M6HUKX55 ST
M6HUKX55 ST
9037065
TUBTARA®
Steel
verzinkt
M6HUKX55 ST
M6
24.5
0.7
9
9.8
9.1
3.0-5.5
BOSSARD M8HUKX30 ST
M8HUKX30 ST
3825072
300119815
TUBTARA®
Steel
verzinkt
M8HUKX30 ST
M8
25.0
0.7
11
11.8
11.1
0.5-3.0
BOSSARD M8HUKX55 ST
M8HUKX55 ST
9052707
TUBTARA®
Steel
verzinkt
M8HUKX55 ST
M8
27.5
0.7
11
11.8
11.1
3.0-5.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求