您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN ≈7504 M - Self-drilling screws with tapping screw thread, form M
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_7504_m_v2.prj},{NB=Bohrschraube DIN 7504 V2 30385.055.045(High)},{CNSORDERNO=30385.055.045},{D=5.50},{L=45.00},{PACKAGING=0},{VARIANT=0.000},{FABNETWEIGHT=6.445},{D3=4.170},{P=1.800},{DK=11.000},{LG=34.000},{DP=4.800},{A=1.800},{K=4.000},{R=0.300},{RF=9.000},{NR=25.000},{AA=4.500},{T=1.910},{NRS=0},{CONS=0.000},{CONSQ=0.000},{NRSR=0.000},{CONSQSR=0.000},{CONSQSRD=0.000},{VERS=2},{NENNID=ST4,2X19MM},{BRAND=Fabory},{STANDARD=DIN ≈7504 M},{THREAD=Self tapping thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Self drilling screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Pan head},{DRIVINGFEATURE=ttap<sup>®</sup>},{COMPARABLESTAN=ISO≈15481},{ADDITIONALINFO=},{ROHS=Y},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
D3
Thread core diameter
ⁿ/ₐ
P
Threaded pitch
ⁿ/ₐ
DK
Head diameter
ⁿ/ₐ
LG
Distance from the last full form thread to the bearing face min.
ⁿ/ₐ
DP
Diameter of the drillbit max.
ⁿ/ₐ
A
Distance from the last full form thread to the bearing face
ⁿ/ₐ
K
Head height
ⁿ/ₐ
R
Transition radius under head
ⁿ/ₐ
RF
Radius of the raised portion of a head
ⁿ/ₐ
NR
TTap socket
ⁿ/ₐ
AA
TTap - External ref.
ⁿ/ₐ
T
TTap-depth min.
ⁿ/ₐ
NRS
Square
[mm]
CONS
Conical square recess square max.
ⁿ/ₐ
CONSQ
recess depth
ⁿ/ₐ
NRSR
SR
[mm]
CONSQSR
recess square SR max.
ⁿ/ₐ
CONSQSRD
recess depth
ⁿ/ₐ
Bohrschraube DIN 7504 V2 ...
26820.035.009
A 12x8x45
3.50
9.50
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
Square socket
0.00087
ISO≈15481
Y
8715493216389
73181491
23-10-05-90
31161507
EC002341
2.640
1.300
6.700
2.850
2.800
1.300
2.600
0.100
6.000
0.000
0.000
0.000
1
2.400
2.000
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
26820.035.013
ST2,9X9,5MM
3.50
13.00
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
Square socket
0.00100
ISO≈15481
Y
8715493216396
73181491
31161507
EC002341
2.640
1.300
6.700
6.200
2.800
1.300
2.600
0.100
6.000
0.000
0.000
0.000
1
2.400
2.000
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
26820.042.013
ST2,9X9,5MM
4.20
13.00
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
Square socket
0.00160
ISO≈15481
Y
8715493216402
73181491
31161507
EC002341
3.100
1.400
7.900
4.300
3.600
1.400
3.250
0.200
6.500
0.000
0.000
0.000
2
3.100
2.500
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
26820.042.016
ST2,9X9,5MM
4.20
16.00
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
Square socket
0.00170
ISO≈15481
Y
8715493216419
73181491
31161507
EC002341
3.100
1.400
7.900
7.300
3.600
1.400
3.250
0.200
6.500
0.000
0.000
0.000
2
3.100
2.500
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
26820.042.019
ST2,9X9,5MM
4.20
19.00
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
Square socket
0.00200
ISO≈15481
Y
8715493216426
73181491
31161507
EC002341
3.100
1.400
7.900
10.300
3.600
1.400
3.250
0.200
6.500
0.000
0.000
0.000
2
3.100
2.500
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
26820.042.025
A 12x8x45
4.20
25.00
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
Square socket
0.00250
ISO≈15481
Y
8715493216433
73181491
23-10-05-90
31161507
EC002341
3.100
1.400
7.900
16.300
3.600
1.400
3.250
0.200
6.500
0.000
0.000
0.000
2
3.100
2.500
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
26820.042.032
ST2,9X13MM
4.20
32.00
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
Square socket
0.00280
ISO≈15481
Y
8715493216440
73181491
31161507
EC002341
3.100
1.400
7.900
23.000
3.600
1.400
3.250
0.200
6.500
0.000
0.000
0.000
2
3.100
2.500
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
26820.048.016
ST2,9X13MM
4.80
16.00
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
Square socket
0.00250
ISO≈15481
Y
8715493216457
73181491
31161507
EC002341
3.580
1.600
9.300
5.800
4.100
1.600
3.700
0.200
8.000
0.000
0.000
0.000
2
3.100
2.500
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
30380.029.009
ST2,9X13MM
2.90
9.50
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
ttap<sup>®</sup>
0.00049
ISO≈15481
Y
8715494516945
7318149190
31162400
2.180
1.100
5.600
3.250
2.300
1.100
2.400
0.100
5.000
10.000
2.800
1.270
0
0.000
0.000
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
30380.029.013
ST2,9X13MM
2.90
13.00
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
ttap<sup>®</sup>
0.00063
ISO≈15481
Y
8715494516952
7318149190
31162400
2.180
1.100
5.600
6.600
2.300
1.100
2.400
0.100
5.000
10.000
2.800
1.270
0
0.000
0.000
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
30380.035.009
A 12x8x45
3.50
9.50
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
ttap<sup>®</sup>
0.00090
ISO≈15481
Y
8715494516969
7318149190
23-10-05-90
31162400
2.640
1.300
7.000
2.850
2.800
1.300
2.600
0.100
6.000
15.000
3.350
1.330
0
0.000
0.000
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
30380.035.013
ST2,9X16MM
3.50
13.00
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
ttap<sup>®</sup>
0.00097
ISO≈15481
Y
8715494516976
7318149190
31162400
2.640
1.300
7.000
6.200
2.800
1.300
2.600
0.100
6.000
15.000
3.350
1.330
0
0.000
0.000
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
30380.035.016
ST2,9X16MM
3.50
16.00
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
ttap<sup>®</sup>
0.00087
ISO≈15481
Y
8715494516983
7318149190
31162400
2.640
1.300
7.000
9.200
2.800
1.300
2.600
0.100
6.000
15.000
3.350
1.330
0
0.000
0.000
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
30380.035.019
A 12x8x45
3.50
19.00
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
ttap<sup>®</sup>
0.00127
ISO≈15481
Y
8715494516990
7318149190
23-10-05-90
31162400
2.640
1.300
7.000
12.100
2.800
1.300
2.600
0.100
6.000
15.000
3.350
1.330
0
0.000
0.000
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
30380.035.022
ST2,9X19MM
3.50
22.00
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
ttap<sup>®</sup>
0.00141
ISO≈15481
Y
8715494517003
7318149190
31162400
2.640
1.300
7.000
15.100
2.800
1.300
2.600
0.100
6.000
15.000
3.350
1.330
0
0.000
0.000
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
30380.035.025
ST2,9X19MM
3.50
25.00
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
ttap<sup>®</sup>
0.00157
ISO≈15481
Y
8715494517010
7318149190
31162400
2.640
1.300
7.000
18.100
2.800
1.300
2.600
0.100
6.000
15.000
3.350
1.330
0
0.000
0.000
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
30380.039.013
A 12x8x45
3.90
13.00
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
ttap<sup>®</sup>
0.00112
ISO≈15481
Y
8715494517027
7318149190
23-10-05-90
31162400
2.920
1.400
7.500
5.700
3.100
1.300
2.800
0.100
6.300
15.000
3.350
1.330
0
0.000
0.000
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
30380.039.016
ST3,5X9,5MM
3.90
16.00
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
ttap<sup>®</sup>
0.00150
ISO≈15481
Y
8715494517034
7318149190
31162400
2.920
1.400
7.500
8.700
3.100
1.300
2.800
0.100
6.300
15.000
3.350
1.330
0
0.000
0.000
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
30380.039.019
ST3,5X9,5MM
3.90
19.00
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
ttap<sup>®</sup>
0.00126
ISO≈15481
Y
8715494517041
7318149190
31162400
2.920
1.400
7.500
11.700
3.100
1.300
2.800
0.100
6.300
15.000
3.350
1.330
0
0.000
0.000
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
30380.039.022
ST3,5X9,5MM
3.90
22.00
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
ttap<sup>®</sup>
0.00161
ISO≈15481
Y
8715494517058
7318149190
31162400
2.920
1.400
7.500
14.700
3.100
1.300
2.800
0.100
6.300
15.000
3.350
1.330
0
0.000
0.000
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
30380.039.025
ST3,5X9,5MM
3.90
25.00
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
ttap<sup>®</sup>
0.00203
ISO≈15481
Y
8715494517065
7318149190
31162400
2.920
1.400
7.500
17.700
3.100
1.300
2.800
0.100
6.300
15.000
3.350
1.330
0
0.000
0.000
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
30380.039.032
ST3,5X9,5MM
3.90
32.00
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
ttap<sup>®</sup>
0.00248
ISO≈15481
Y
8715494517072
7318149190
31162400
2.920
1.400
7.500
24.700
3.100
1.300
2.800
0.100
6.300
15.000
3.350
1.330
0
0.000
0.000
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
30380.042.013
ST3,5X9,5MM
4.20
13.00
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
ttap<sup>®</sup>
0.00150
ISO≈15481
Y
8715494517089
7318149190
31162400
3.100
1.400
8.000
4.300
3.600
1.400
3.100
0.200
6.500
20.000
3.950
1.660
0
0.000
0.000
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
30380.042.016
ST3,5X9,5MM
4.20
16.00
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
ttap<sup>®</sup>
0.00180
ISO≈15481
Y
8715494517096
7318149190
31162400
3.100
1.400
8.000
7.300
3.600
1.400
3.100
0.200
6.500
20.000
3.950
1.660
0
0.000
0.000
0.000
0.000
0.000
Bohrschraube DIN 7504 V2 ...
30380.042.019
A 12x8x45
4.20
19.00
Fabory
DIN ≈7504 M
Self tapping thread
Self drilling screw
Steel
Zinc plated
Pan head
ttap<sup>®</sup>
0.00188
ISO≈15481
Y
8715494517102
7318149190
23-10-05-90
31162400
3.100
1.400
8.000
10.300
3.600
1.400
3.100
0.200
6.500
20.000
3.950
1.660
0
0.000
0.000
0.000
0.000
0.000
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
13.02.2023
DIN 7504 M-TX - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
DIN 7504 M-H - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
DIN 7504 O V2 - Bohrschrauben mit Blechschrauben
Fabory
13.02.2023
DIN 7504 M-Z - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
DIN≈ 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
13.02.2023
DIN 6798 A -Stainless steel A2
Böllhoff
26.10.2021
DIN 7504 M-H V2 - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
BN 1878 - Phillips pan head self-drilling screws form H, fully threaded (~D...
Bossard Catalog
16.05.2024
DIN 7504 O-TX - Self-drilling screws with tapping screw thread, form O
Fabory
13.02.2023
B 15481 - Steel zinc-plated
Böllhoff
26.10.2021
ISO 14585 C - Hexalobular socket pan head tapping screws
Fabory
13.02.2023
DIN 7504 M - Steel zinc-plated
Böllhoff
26.10.2021
DIN 7504 O-Z - Self-drilling screws with tapping screw thread, form O
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求