您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 869 - Steel balls Class G40, hardened, ground and polished (DIN 5401), plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.500 Clamping and positioning elements
01.100.500.10 Balls
BN 869 Steel balls Class G40, hardened, ground and polished
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_500/01_100_500_10/bn_869/bn_869.prj},{NB=BN 869 1316400 steel ball 7.144},{CNSORDERNO=1316400},{BNARTNR=1316400},{BNNORM1=DIN 5401},{BNMAT=Stahl gehärtet},{CNSMAT=Stahl gehärtet},{BNSURFACE=blank},{DW=7.144},{DWIN=9/32},{GEW=1.50000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
DW
Diameter
[mm]
DWIN
Diameter
[Inch]
BN 869 1316192 steel ball...
1316192
DIN 5401
Steel hardened
blank
1.500
BN 869 1316206 steel ball...
1316206
DIN 5401
Steel hardened
blank
1.588
1/16
BN 869 1316214 steel ball...
1316214
DIN 5401
Steel hardened
blank
2.000
BN 869 1316222 steel ball...
1316222
DIN 5401
Steel hardened
blank
2.381
3/32
BN 869 1316230 steel ball...
1316230
DIN 5401
Steel hardened
blank
2.500
BN 869 1316249 steel ball...
1316249
DIN 5401
Steel hardened
blank
3.000
BN 869 1316257 steel ball...
1316257
DIN 5401
Steel hardened
blank
3.175
1/8
BN 869 1316265 steel ball...
1316265
DIN 5401
Steel hardened
blank
3.500
BN 869 1316273 steel ball...
1316273
DIN 5401
Steel hardened
blank
3.969
5/32
BN 869 1316281 steel ball...
1316281
DIN 5401
Steel hardened
blank
4.000
BN 869 1316303 steel ball...
1316303
DIN 5401
Steel hardened
blank
4.500
BN 869 1316311 steel ball...
1316311
DIN 5401
Steel hardened
blank
4.762
3/16
BN 869 1316338 steel ball...
1316338
DIN 5401
Steel hardened
blank
5.000
BN 869 1316354 steel ball...
1316354
DIN 5401
Steel hardened
blank
5.556
7/32
BN 869 1316362 steel ball...
1316362
DIN 5401
Steel hardened
blank
6.000
BN 869 1316370 steel ball...
1316370
DIN 5401
Steel hardened
blank
6.350
1/4
BN 869 1316389 steel bal...
1316389
DIN 5401
Steel hardened
blank
6.500
BN 869 1316397 steel ball...
1316397
DIN 5401
Steel hardened
blank
7.000
BN 869 1316400 steel ball...
1316400
DIN 5401
Steel hardened
blank
7.144
9/32
BN 869 1316419 steel ball...
1316419
DIN 5401
Steel hardened
blank
7.500
BN 869 1316427 steel ball...
1316427
DIN 5401
Steel hardened
blank
7.938
5/16
BN 869 1316435 steel ball...
1316435
DIN 5401
Steel hardened
blank
8.000
BN 869 1316443 steel bal...
1316443
DIN 5401
Steel hardened
blank
8.500
BN 869 1316478 steel ball...
1316478
DIN 5401
Steel hardened
blank
9.000
BN 869 1316486 steel ball...
1316486
DIN 5401
Steel hardened
blank
9.525
3/8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求