您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 84402 - Hexalobular (6 Lobe) socket pan head thread forming screws with uncontinuous slot, metric thread (DIN 7500), zinc plated blue, added lubricant
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 84402 Hexalobular (6 Lobe) socket pan head thread forming screws with uncontinuous slot, metric thread
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_84402/bn_84402.prj},{NB=BN 84402 8280363 hexalobular socket pan head thread forming screw M4x6},{CNSORDERNO=8280363},{BNARTNR=8280363},{BNNORM1=DIN 7500},{BNMAT=Stahl einsatzgehärtet 450-560 HV},{CNSMAT=Stahl einsatzgehärtet 450-560 HV},{BNSURFACE=verzinkt-blau mit Gleitschicht},{D=4.000},{P=0.700},{L=6.000},{DK=6.000},{K=3.100},{INNENSECHSRUN=X20},{A=3.950},{T=1.600},{N=1.260},{A1=1.400},{X=2.800},{R=0.350},{RF=6.500},{Y=8.000},{V=1.000},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
INNENSECHSRUN
ⁿ/ₐ
A
[mm]
T
[mm]
N
[mm]
BN 84402 8280495 hexalobu...
8280495
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
4.000
5.000
2.100
X8
2.400
1.130
0.660
BN 84402 8280282 hexalobu...
8280282
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
6.000
5.000
2.100
X8
2.400
1.130
0.660
BN 84402 8280290 hexalobu...
8280290
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
8.000
5.000
2.100
X8
2.400
1.130
0.660
BN 84402 8280304 hexalobu...
8280304
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
2.500
1.948
0.450
10.000
5.000
2.100
X8
2.400
1.130
0.660
BN 84402 8280312 hexalobu...
8280312
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
6.000
5.600
2.400
X10
2.800
1.260
0.860
BN 84402 8280320 hexalobu...
8280320
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
8.000
5.600
2.400
X10
2.800
1.260
0.860
BN 84402 8280339 hexalobu...
8280339
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
10.000
5.600
2.400
X10
2.800
1.260
0.860
BN 84402 8280347 hexalobu...
8280347
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
12.000
5.600
2.400
X10
2.800
1.260
0.860
BN 84402 8280355 hexalobu...
8280355
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
16.000
5.600
2.400
X10
2.800
1.260
0.860
BN 84402 8280363 hexalobu...
8280363
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
6.000
6.000
3.100
X20
3.950
1.600
1.260
BN 84402 8280371 hexalobu...
8280371
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
8.000
8.000
3.100
X20
3.950
1.600
1.260
BN 84402 8280398 hexalobu...
8280398
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
10.000
8.000
3.100
X20
3.950
1.600
1.260
BN 84402 8280401 hexalobu...
8280401
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
12.000
8.000
3.100
X20
3.950
1.600
1.260
BN 84402 8280428 hexalobu...
8280428
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
16.000
8.000
3.100
X20
3.950
1.600
1.260
BN 84402 8280436 hexalobu...
8280436
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
5.000
4.019
0.800
10.000
9.500
3.700
X25
4.500
1.900
1.260
BN 84402 8280444 hexalobu...
8280444
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
5.000
4.019
0.800
12.000
9.500
3.700
X25
4.500
1.900
1.260
BN 84402 8280452 hexalobu...
8280452
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
5.000
4.019
0.800
16.000
9.500
3.700
X25
4.500
1.900
1.260
BN 84402 8280460 hexalobu...
8280460
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
6.000
4.773
1.000
10.000
12.000
4.700
X30
5.600
2.300
1.660
BN 84402 8280479 hexalobu...
8280479
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
6.000
4.773
1.000
12.000
12.000
4.700
X30
5.600
2.300
1.660
BN 84402 8280487 hexalobu...
8280487
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
6.000
4.773
1.000
16.000
12.000
4.700
X30
5.600
2.300
1.660
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 13916 - Hexalobular (6 Lobe) socket pan head thread forming screws ~type...
Bossard Catalog
31.10.2023
BN 28 - Hex socket set screws with flat point (ISO 4026; DIN 913), cl. 45 H...
Bossard Catalog
13.11.2023
BN 11288 - Hexalobular (6 Lobe) socket flat head countersunk thread forming...
Bossard Catalog
31.10.2023
BN 30503 - Hexalobular (6 Lobe) socket pan head screws, fully threaded (ISO...
Bossard Catalog
31.10.2023
BN 2723 - Pozi cheese head thread forming screws form Z, metric thread (DIN...
Bossard Catalog
31.10.2023
BN 20228 - Hexalobular (6 Lobe) socket pan head screws with uncontinuous sl...
Bossard Catalog
31.10.2023
DIN 7500-1 CE - FN 1906 - verzinkt blau - Gewindefurchenden Schrauben fuer ...
SFS Group Schweiz AG
17.06.2024
DIN 6900-2 Z3 T steel 8.8 zinc-plated - Torx SEMS screws with waved spring ...
A.R.T. Elektromechanik
26.01.2023
BN 5653 - Hexalobular (6 Lobe) socket pan head thread forming screws ~type ...
Bossard Catalog
31.10.2023
BN 20191 - Pan head screws with pressed washer with hexalobular socket Torx...
Bossard Catalog
31.10.2023
DIN 7985 TX - Machine screw, raised cheese head (hexalobular)
Fabory
13.02.2023
BN 652 - Slotted pan head machine screws (DIN 85 A; ~ISO 1580), A2, stainle...
Bossard Catalog
26.01.2023
BN 14551 - Hexalobular (6 Lobe) socket pan head thread forming screws with ...
Bossard Catalog
31.10.2023
BN 349 - Hexalobular (6 Lobe) socket pan head thread forming screws, metric...
Bossard Catalog
20.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求