您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 816 - Wire circlips, spring steel, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.20 Securing elements for shafts
BN 816 Wire circlips
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_300/01_300_300_20/bn_816/bn_816.prj},{NB=BN 816 1285920 wire circlip 6},{CNSORDERNO=1285920},{BNARTNR=1285920},{BNNORM1=},{BNNORM2=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=schwarz},{CODE=6},{D1=4.000},{D2=14.800},{D3=5.300},{D4=6-7},{D5=1.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
ⁿ/ₐ
D1
max.
[mm]
D2
max.
[mm]
D3
max.
[mm]
D4
[mm]
D5
[mm]
BN 816 1285874 wire circl...
1285874
Spring steel
black
1
1.400
6.700
1.800
2.3-2.6
0.500
BN 816 1285882 wire circl...
1285882
Spring steel
black
2
1.700
7.500
2.200
2.8-3.1
0.600
BN 816 1285890 wire circl...
1285890
Spring steel
black
3
2.000
8.500
2.600
3.5-3.8
0.800
BN 816 1285904 wire circl...
1285904
Spring steel
black
4
2.500
10.900
3.300
4-4.7
0.900
BN 816 1285912 wire circl...
1285912
Spring steel
black
5
3.100
12.800
4.200
4.9-5.7
1.000
BN 816 1285920 wire circl...
1285920
Spring steel
black
6
4.000
14.800
5.300
6-7
1.100
BN 816 1285939 wire circl...
1285939
Spring steel
black
7
5.100
17.700
6.400
7.2-8.2
1.200
BN 816 1285947 wire circl...
1285947
Spring steel
black
8
6.200
19.500
7.500
8.4-9.4
1.300
BN 816 1285955 wire circl...
1285955
Spring steel
black
9
7.300
22.200
8.800
9.7-10.9
1.400
BN 816 1285963 wire circl...
1285963
Spring steel
black
10
8.600
24.800
10.100
11.1-12.4
1.500
BN 816 1285971 wire circl...
1285971
Spring steel
black
11
9.900
27.500
11.400
12.9-14.1
1.800
BN 816 1285998 wire circl...
1285998
Spring steel
black
12
11.200
31.000
12.700
14.5-15.7
2.000
BN 816 1286005 wire circl...
1286005
Spring steel
black
13
12.400
33.600
14.000
16-17.3
2.200
BN 816 1286013 wire circl...
1286013
Spring steel
black
14
13.700
37.800
15.500
17.8-19.2
2.500
BN 816 1286021 wire circl...
1286021
Spring steel
black
15
15.200
42.100
17.300
19.3-21
2.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 679 - Circlips for shafts bulk (DIN 6799), stainless steel 1.4116 / 1.41...
Bossard Catalog
26.01.2023
BN 815 - U-Clips (Benzing CI 557), spring steel, black
Bossard Catalog
31.10.2023
BN 831 - Crescent rings for shafts (Benzing SS), spring steel, black
Bossard Catalog
31.10.2023
2061.48. - Snap ring
FIBRO
21.07.2023
BN 681 - Circlips for shafts bulk (DIN 6799), 14568, stainless steel 1.4568
Bossard Catalog
26.01.2023
GN 738.5 - Stainless Steel Magnetic Plugs
Elesa+Ganter
21.06.2024
BN 814 - Retaining rings for shafts for compensation of axial play (Benzing...
Bossard Catalog
31.10.2023
Modèle 221761 - Retaining ring for bores - Stainless steel - DIN 472
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
CY-S - Internal circlip - DIN 472 - Bore snap ring
HPC
03.08.2023
BN 13194 - Circlips for shafts with groove, spring steel, phosphated
Bossard Catalog
31.10.2023
BN 818 - Retaining rings for shafts standard design (DIN 471), spring steel...
Bossard Catalog
31.10.2023
BN 823 - Retaining rings for bores standard design (DIN 472), spring steel,...
Bossard Catalog
31.10.2023
BN 825 - Snap rings for shafts round wire (DIN 7993 A), spring steel, black
Bossard Catalog
31.10.2023
BN 826 - Snap rings for bores round wire (DIN 7993 B), spring steel, black
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求