目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 755 - Square taper washers for U-sections (DIN 434), steel, hot dip galvanized
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.30 Square washers
BN 754, BN 755 Square taper washers for U-sections
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_30/bn_754_755/bn_755.prj},{NB=BN 755 1274600 square taper washer for U-sections M12},{CNSORDERNO=1274600},{BNARTNR=1274600},{BNNORM1=DIN 434},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=feuerverzinkt},{D=12},{DA=13.5},{A=26},{B=30},{H=4.9},{NG=8},{R=2.000},{T=0.700},{DW=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min. (d1)
[mm]
A
Length
[mm]
B
Width
[mm]
H
Height (s)
[mm]
NG
Declination
[%]
BN 755 1274589 square tap...
1274589
DIN 434
Steel
hot dip galvanized
8
9.0
22
22
3.8
8
BN 755 1274597 square tap...
1274597
DIN 434
Steel
hot dip galvanized
10
11.0
22
22
3.8
8
BN 755 1274600 square tap...
1274600
DIN 434
Steel
hot dip galvanized
12
13.5
26
30
4.9
8
BN 755 1274619 square tap...
1274619
DIN 434
Steel
hot dip galvanized
16
17.5
32
36
5.9
8
BN 755 1274627 square tap...
1274627
DIN 434
Steel
hot dip galvanized
20
22.0
40
44
7.0
8
BN 755 1274643 square tap...
1274643
DIN 434
Steel
hot dip galvanized
24
26.0
56
56
8.5
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求