您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 718 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, hot dip galvanized
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 713, BN 14683, BN 717, BN 715, BN 718 Flat washers
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_713_14683_717_715_718/bn_718.prj},{NB=BN 718 1268198 flat washer 19},{CNSORDERNO=1268198},{BNARTNR=1268198},{BNNORM1=DIN 125-1 A},{BNNORM2=~ISO 7089},{BNMAT=Stahl Härteklasse 140 HV},{CNSMAT=Stahl Härteklasse 140 HV},{BNSURFACE=feuerverzinkt},{D=18.000},{DA=19.000},{DW=34.000},{H=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 718 1303023 flat washe...
1303023
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
hot dip galvanized
6.000
6.400
12.000
1.600
BN 718 1303058 flat washe...
1303058
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
hot dip galvanized
8.000
8.400
16.000
1.600
BN 718 1761951 flat washe...
1761951
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
hot dip galvanized
10.000
10.500
20.000
2.000
BN 718 1268155 flat washe...
1268155
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
hot dip galvanized
12.000
13.000
24.000
2.500
BN 718 1268163 flat washe...
1268163
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
hot dip galvanized
14.000
15.000
28.000
2.500
BN 718 1268171 flat washe...
1268171
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
hot dip galvanized
16.000
17.000
30.000
3.000
BN 718 1268198 flat washe...
1268198
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
hot dip galvanized
18.000
19.000
34.000
3.000
BN 718 1268201 flat washe...
1268201
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
hot dip galvanized
20.000
21.000
37.000
3.000
BN 718 1268228 flat washe...
1268228
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
hot dip galvanized
22.000
23.000
39.000
3.000
BN 718 1268236 flat washe...
1268236
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
hot dip galvanized
24.000
25.000
44.000
4.000
BN 718 1420534 flat washe...
1420534
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
hot dip galvanized
27.000
28.000
50.000
4.000
BN 718 1420542 flat washe...
1420542
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
hot dip galvanized
30.000
31.000
56.000
4.000
BN 718 3209853 flat washe...
3209853
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
hot dip galvanized
33.000
34.000
60.000
5.000
BN 718 3209854 flat washe...
3209854
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
hot dip galvanized
36.000
37.000
66.000
5.000
BN 718 3209856 flat washe...
3209856
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
hot dip galvanized
39.000
40.000
72.000
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求