您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 716 - Flat washers without chamfer, large series (VSM 13904), steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 714, BN 716 Flat washers without chamfer, large type
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_714_716/bn_716.prj},{NB=BN 716 1267892 flat washer 17},{CNSORDERNO=1267892},{BNARTNR=1267892},{BNNORM1=VSM 13904},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{D=16.000},{DA=17.000},{DW=34.000},{H=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 716 1267876 flat washe...
1267876
VSM 13904
Steel
zinc plated blue
12.000
13.000
28.000
4.000
BN 716 1267884 flat washe...
1267884
VSM 13904
Steel
zinc plated blue
14.000
15.000
30.000
4.000
BN 716 1267892 flat washe...
1267892
VSM 13904
Steel
zinc plated blue
16.000
17.000
34.000
4.000
BN 716 1267906 flat washe...
1267906
VSM 13904
Steel
zinc plated blue
18.000
19.000
37.000
4.000
BN 716 1267914 flat washe...
1267914
VSM 13904
Steel
zinc plated blue
20.000
21.000
39.000
4.000
BN 716 1267922 flat washe...
1267922
VSM 13904
Steel
zinc plated blue
22.000
23.000
44.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求