您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 684 - Parallel pins (ISO 2338; ~DIN 7), stainless steel A1/A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.20 Dowel pins
BN 684 Parallel pins, A1 / A2
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_20/bn_684/bn_684.prj},{NB=BN 684 1256041 parallel pin 5x20},{CNSORDERNO=1256041},{BNARTNR=1256041},{BNNORM1=ISO 2338},{BNNORM2=~DIN 7},{BNNORM3=},{CNSMAT=INOX A1 / A2},{BNMAT=INOX A1 / A2},{BNSURFACE=},{D=5.0},{TOL=h8},{L=20},{A=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal diameter
[mm]
TOL
Tolerance
ⁿ/ₐ
L
Nominal length
[mm]
A
Point height ~
[mm]
BN 684 1117203 parallel p...
1117203
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.0
h8
4
0.200
BN 684 1117211 parallel p...
1117211
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.0
h8
5
0.200
BN 684 1255525 parallel p...
1255525
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.0
h8
6
0.200
BN 684 1255533 parallel p...
1255533
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.0
h8
8
0.200
BN 684 1255541 parallel p...
1255541
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.0
h8
10
0.200
BN 684 1255568 parallel p...
1255568
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.0
h8
12
0.200
BN 684 1117238 parallel p...
1117238
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
h8
4
0.300
BN 684 1117246 parallel p...
1117246
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
h8
5
0.300
BN 684 1255576 parallel p...
1255576
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
h8
6
0.300
BN 684 1255584 parallel p...
1255584
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
h8
8
0.300
BN 684 1255592 parallel p...
1255592
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
h8
10
0.300
BN 684 1255606 parallel p...
1255606
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
h8
12
0.300
BN 684 1117254 parallel p...
1117254
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
h8
14
0.300
BN 684 1117262 parallel p...
1117262
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
h8
16
0.300
BN 684 1117270 parallel p...
1117270
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
h8
20
0.300
BN 684 1117289 parallel p...
1117289
ISO 2338
~DIN 7
Stainless steel A1 / A2
2.0
h8
4
0.350
BN 684 1117297 parallel p...
1117297
ISO 2338
~DIN 7
Stainless steel A1 / A2
2.0
h8
5
0.350
BN 684 1255614 parallel p...
1255614
ISO 2338
~DIN 7
Stainless steel A1 / A2
2.0
h8
6
0.350
BN 684 1255622 parallel p...
1255622
ISO 2338
~DIN 7
Stainless steel A1 / A2
2.0
h8
8
0.350
BN 684 1255630 parallel p...
1255630
ISO 2338
~DIN 7
Stainless steel A1 / A2
2.0
h8
10
0.350
BN 684 1255649 parallel p...
1255649
ISO 2338
~DIN 7
Stainless steel A1 / A2
2.0
h8
12
0.350
BN 684 1255657 parallel p...
1255657
ISO 2338
~DIN 7
Stainless steel A1 / A2
2.0
h8
14
0.350
BN 684 1255665 parallel p...
1255665
ISO 2338
~DIN 7
Stainless steel A1 / A2
2.0
h8
16
0.350
BN 684 1255673 parallel p...
1255673
ISO 2338
~DIN 7
Stainless steel A1 / A2
2.0
h8
20
0.350
BN 684 1255681 parallel p...
1255681
ISO 2338
~DIN 7
Stainless steel A1 / A2
2.0
h8
25
0.350
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求